(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carbide T-Slot Cutter 2/4-flute / Corner C

Carbide T-Slot Cutter 2/4-flute / Corner C

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Corner shape and custom dimensions can be specified

Carbide T-Slot Cutter, 2-Flute / 4-Flute, Corner C:Related Image
Part Number
STSCEM4-[2-4/0.1]-[0.5-4/0.1]-[2-4/1]-[1.5-2/0.1]-[0.1-1.9/0.05]
STSCEM6-[5-6/0.1]-[1-5/0.1]-[2-6/1]-[3-4/0.1]-[0.1-2.4/0.05]
STSCEM8-[6.1-8/0.1]-[1-5/0.1]-[2-8/1]-[4-6/0.1]-[0.1-2.4/0.05]
STSCEM10-[8.1-10/0.1]-[1-5/0.1]-[2-10/1]-[5-7/0.1]-[0.1-2.4/0.05]
STSCEM12-[10.1-12/0.1]-[1-5/0.1]-[2-12/1]-[6-8/0.1]-[0.1-2.4/0.05]
STSCEM16-[14.1-16/0.1]-[1-5/0.1]-[2-16/1]-[8-12/0.1]-[0.1-2.4/0.05]
STSCEMW4-[2-4/0.1]-[0.5-4/0.1]-[2-4/1]-[1.5-2/0.1]-[0.1-1.9/0.05]
STSCEMW6-[5-6/0.1]-[1-5/0.1]-[2-6/1]-[3-4/0.1]-[0.1-2.4/0.05]
STSCEMW8-[6.1-8/0.1]-[1-5/0.1]-[2-8/1]-[4-6/0.1]-[0.1-2.4/0.05]
STSCEMW10-[8.1-10/0.1]-[1-5/0.1]-[2-10/1]-[5-7/0.1]-[0.1-2.4/0.05]
STSCEMW12-[10.1-12/0.1]-[1-5/0.1]-[2-12/1]-[6-8/0.1]-[0.1-2.4/0.05]
STSCEMW16-[12.1-16/0.1]-[1-5/0.1]-[2-16/1]-[8-12/0.1]-[0.1-2.4/0.05]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Diameter d
(mm)
Number of Flutes Overall Length L
(mm)
Corner (C)
(mm)
Flute Diameter (D)
(mm)
Flute Width (ℓ)
(mm)
Neck Diameter (d1)
(mm)
Neck Length (ℓ1)
(mm)

-

1 Piece(s) 7 Day(s) or more 42 Flutes500.1 ~ 1.92 ~ 40.5 ~ 41.5 ~ 22 ~ 4

-

1 Piece(s) 8 Day(s) or more 62 Flutes600.1 ~ 2.45 ~ 61 ~ 53 ~ 42 ~ 6

-

1 Piece(s) 8 Day(s) or more 82 Flutes600.1 ~ 2.46.1 ~ 81 ~ 54 ~ 62 ~ 8

-

1 Piece(s) 8 Day(s) or more 102 Flutes800.1 ~ 2.48.1 ~ 101 ~ 55 ~ 72 ~ 10

-

1 Piece(s) 8 Day(s) or more 122 Flutes800.1 ~ 2.410.1 ~ 121 ~ 56 ~ 82 ~ 12

-

1 Piece(s) 8 Day(s) or more 162 Flutes1000.1 ~ 2.414.1 ~ 161 ~ 58 ~ 122 ~ 16

-

1 Piece(s) 7 Day(s) or more 44 Flutes500.1 ~ 1.92 ~ 40.5 ~ 41.5 ~ 22 ~ 4

-

1 Piece(s) 8 Day(s) or more 64 Flutes600.1 ~ 2.45 ~ 61 ~ 53 ~ 42 ~ 6

-

1 Piece(s) 8 Day(s) or more 84 Flutes600.1 ~ 2.46.1 ~ 81 ~ 54 ~ 62 ~ 8

-

1 Piece(s) 8 Day(s) or more 104 Flutes800.1 ~ 2.48.1 ~ 101 ~ 55 ~ 72 ~ 10

-

1 Piece(s) 8 Day(s) or more 124 Flutes800.1 ~ 2.410.1 ~ 121 ~ 56 ~ 82 ~ 12

-

1 Piece(s) 8 Day(s) or more 164 Flutes1000.1 ~ 2.412.1 ~ 161 ~ 58 ~ 122 ~ 16

Loading...

  1. 1

Specifications

Carbide T-Slot Cutter, 2-Flute / 4-Flute, Corner C:Related Image

Model Number   Flute Diameter
D
0.1 mm Increment Designation
Flute Width

0.1 mm Increment Designation
Neck Length
1
1 mm Increment Designation
Neck Diameter *
d
1
0.1 mm Increment Designation
Corner
C
0.05 mm Increment Designation
Overall Length
L
Shank Diameter
d
STSCEM
(2 Flutes)
STSCEMW
(4 Flutes)
4 2.0~4.0 0.5 ~ 4.0 2~4 1.5~2.0 0.10 ≤ C ≤ ( - 0.2) / 2 50
6 5.0 ~6.0 1.0 ~ 5.0 2 ~6 3.0 ~4.0 60
8 6.1 ~8.0 1.0 ~ 5.0 2 ~8 4.0 ~6.0 60
10 8.1 ~ 10.0 1.0 ~ 5.0 2 ~ 10 5.0 ~7.0 80
12 10.1 ~ 12.0 1.0 ~ 5.0 2 ~ 12 6.0 ~8.0 80
16 12.1 ~ 16.0 1.0 ~ 5.0 2 ~ 16 8.0 ~ 12.0 100

* Please be aware that manufacturing may not be possible if the selected neck diameter does not satisfy the "2 ≤ D-d1" condition.

Alterations

Carbide T-Slot Cutter, 2-Flute / 4-Flute, Corner C:Related Image
Carbide T-Slot Cutter, 2-Flute / 4-Flute, Corner C:Related Image

Basic Information

Material Ultrafine Particulate Carbide