(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide T-Slot Cutter 2/4-flute / Slim Shank / Radius

Carbide T-Slot Cutter 2/4-flute / Slim Shank / Radius

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·Corner radius shape effective for crack prevention during dovetail groove processing
·Slim shank type avoids tool interference

Carbide T-Slot Cutter, 2-Flute / 4-Flute, Slim Shank, Radius:Related Image
Part Number
SS-STSREM4-[5.5-8/0.1]-[1-5/0.1]-[0.1-2.4/0.05]
SS-STSREM6-[8.1-12/0.1]-[1-5/0.1]-[0.1-2.4/0.05]
SS-STSREM8-[12.1-16/0.1]-[1-5/0.1]-[0.1-2.4/0.05]
SS-STSREMW4-[5.5-8/0.1]-[1-5/0.1]-[0.1-2.4/0.05]
SS-STSREMW6-[8.1-12/0.1]-[1-5/0.1]-[0.1-2.4/0.05]
SS-STSREMW8-[12.1-16/0.1]-[1-5/0.1]-[0.1-2.4/0.05]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Diameter d
(mm)
Number of Flutes Overall Length L
(mm)
Corner (R)
(mm)
Flute Diameter (D)
(mm)
Flute Width (ℓ)
(mm)

-

1 Piece(s) 8 Day(s) or more 42 Flutes600.1 ~ 2.45.5 ~ 81 ~ 5

-

1 Piece(s) 8 Day(s) or more 62 Flutes800.1 ~ 2.48.1 ~ 121 ~ 5

-

1 Piece(s) 8 Day(s) or more 82 Flutes1000.1 ~ 2.412.1 ~ 161 ~ 5

-

1 Piece(s) 8 Day(s) or more 44 Flutes600.1 ~ 2.45.5 ~ 81 ~ 5

-

1 Piece(s) 8 Day(s) or more 64 Flutes800.1 ~ 2.48.1 ~ 121 ~ 5

-

1 Piece(s) 8 Day(s) or more 84 Flutes1000.1 ~ 2.412.1 ~ 161 ~ 5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Diameter d
(mm)
Number of Flutes Overall Length L
(mm)
Corner (R)
(mm)
Flute Diameter (D)
(mm)
Flute Width (ℓ)
(mm)

Loading...

  1. 1

Specifications

Carbide T-Slot Cutter, 2-Flute / 4-Flute, Slim Shank, Radius:Related Image

[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.

Model Number   Flute Diameter
D
0.1 mm Increment Designation
Flute Width

0.1mm
Corner *
R
0.05 mm Increment Designation
Overall Length
L
Shank Diameter
d
SS-STSREM
(2 Flutes)
SS-STSREMW
(4 Flutes)
4 5.5 ~6.0 1.0 ~ 5.0 0.10 ≤ R ≤ (ℓ - 0.2) / 2 60
6.1 ~8.0 60
6 8.1 ~ 10.0 80
10.1 ~ 12.0 80
8 12.1 ~ 16.0 100

* Specify the corner R in the range of "R ≤ H" and "2 x R".

Alterations

Carbide T-Slot Cutter, 2-Flute / 4-Flute, Slim Shank, Radius:Related Image
Carbide T-Slot Cutter, 2-Flute / 4-Flute, Slim Shank, Radius:Related Image

Basic Information

Material Ultrafine Particulate Carbide
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list