(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Bottom blade type for submarine gates
·Tip diameter D 0.1 mm unit can be specified
·Included angle θ 20°· 30°· 45°·60° selectable
Part Number |
---|
C-SMEGC6-[0.4-2/0.1]-[20,30,45,60]-[F,T] |
C-SMEGC8-[0.4-2/0.1]-[20,30,45,60]-[F,T] |
C-SMEGC10-[0.4-2/0.1]-[20,30,45,60]-[F,T] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank diameter (mm) | Corners(θ) (°) | Bottom Blade Shape | Tip Diameter (D) (mm) | Blade length ℓ θ60° (mm) | Blade length ℓ θ45° (mm) | Blade length ℓ θ30° (mm) | Blade length ℓ θ20° (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 6 | 20 ~ 60 | F (Flat) / T (Center Dented) | 0.4 ~ 2 | 3.4 | 4.8 | 7.4 | 11.3 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 20 ~ 60 | F (Flat) / T (Center Dented) | 0.4 ~ 2 | 5.1 | 7.2 | 11.1 | 17 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 20 ~ 60 | F (Flat) / T (Center Dented) | 0.4 ~ 2 | 6.9 | 9.6 | 14.9 | 22.6 |
Loading...
Model Number | Tip Diameter D 0.1 mm Increment Designation |
Double Angle θ (Selection) |
Bottom Blade Shape (Selection) |
Blade Length ℓ |
Overall Length L |
||||
Shank Diameter d |
|||||||||
θ20° | θ30° | θ45° | θ60° | ||||||
C-SMEGC (Carbide) |
6 | 0.4 ~ 2.0 | 20° 30° 45° 60° |
T (Dished) F (Flat) |
11.3 | 7.4 | 4.8 | 3.4 | 100 |
8 | 17.0 | 11.1 | 7.2 | 5.1 | |||||
10 | 22.6 | 14.9 | 9.6 | 6.9 |
[ ! ]TS coating and XAL coating can be specified for the additional processing. (>>see below)
Material | Carbide | Overall Length L(mm) | 100 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy