(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Wire Electrode Wire, Copper:Zinc = 60:40 Type
Part Number |
---|
MBWS0.2-5-P |
MBWS0.2-20-P |
MBWS0.3-5-P |
MBWS0.3-20-P |
MBWS0.25-5-P |
MBWS0.25-20-P |
MBWT0.2-5-N |
MBWT0.2-10-N |
MBWT0.2-20-N |
MBWT0.3-5-N |
MBWT0.3-10-N |
MBWT0.3-20-N |
MBWT0.25-5-N |
MBWT0.25-10-N |
MBWT0.25-20-N |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Wire Diameter (mm) | Winding Weight (kg) | Paraffin | Pieces/case (Pieces) | Bobbin Color | Tensile Strength (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 39,749.00 | 1 Pack(s) | 4 Pieces Per Package | 6 Day(s) or more | 0.2 | 5 | P | 4 | Transparent | 980 or more | ||
₹ 41,301.00 | 1 Piece(s) | 6 Day(s) or more | 0.2 | 20 | P | 1 | Gray | 980 or more | |||
₹ 39,749.00 | 1 Pack(s) | 4 Pieces Per Package | 6 Day(s) or more | 0.3 | 5 | P | 4 | Transparent | 930 or more | ||
₹ 41,301.00 | 1 Piece(s) | 6 Day(s) or more | 0.3 | 20 | P | 1 | Gray | 930 or more | |||
₹ 39,749.00 | 1 Pack(s) | 4 Pieces Per Package | 6 Day(s) or more | 0.25 | 5 | P | 4 | Transparent | 930 or more | ||
₹ 41,301.00 | 1 Piece(s) | 6 Day(s) or more | 0.25 | 20 | P | 1 | Gray | 930 or more | |||
₹ 39,020.00 | 1 Pack(s) | 4 Pieces Per Package | 6 Day(s) or more | 0.2 | 5 | N | 4 | Transparent | 980 or more | ||
₹ 39,069.00 | 1 Pack(s) | 2 Pieces Per Package | 6 Day(s) or more | 0.2 | 10 | N | 2 | Transparent | 980 or more | ||
₹ 39,502.00 | 1 Piece(s) | 6 Day(s) or more | 0.2 | 20 | N | 1 | Gray | 980 or more | |||
₹ 39,475.00 | 1 Pack(s) | 4 Pieces Per Package | 6 Day(s) or more | 0.3 | 5 | N | 4 | Transparent | 930 or more | ||
₹ 39,688.00 | 1 Pack(s) | 2 Pieces Per Package | 6 Day(s) or more | 0.3 | 10 | N | 2 | Transparent | 930 or more | ||
₹ 39,987.00 | 1 Piece(s) | 6 Day(s) or more | 0.3 | 20 | N | 1 | Gray | 930 or more | |||
₹ 39,371.00 | 1 Pack(s) | 4 Pieces Per Package | 6 Day(s) or more | 0.25 | 5 | N | 4 | Transparent | 930 or more | ||
₹ 39,528.00 | 1 Pack(s) | 2 Pieces Per Package | 6 Day(s) or more | 0.25 | 10 | N | 2 | Transparent | 930 or more | ||
₹ 39,807.00 | 1 Piece(s) | 6 Day(s) or more | 0.25 | 20 | N | 1 | Gray | 930 or more |
Loading...
1 Roll Unit
1 Case Unit Contains 2 - 4 Rolls
Model Number | Winding Weight (kg) |
Paraffin Without: N With: P |
1 Case Quantity |
Overall Weight (kg) |
Bobbin Color | Tensile Strength (MPa) |
|
Wire Diameter | |||||||
MBWT (Non-Paraffin) |
0.2 | 5 | N | 4 | 20 | Transparent | 980 or more |
10 | 2 | ||||||
20 | 1 | Gray | |||||
0.25 | 5 | 4 | Transparent | 930 or more | |||
10 | 2 | ||||||
20 | 1 | Gray | |||||
0.3 | 5 | 4 | Transparent | ||||
10 | 2 | ||||||
20 | 1 | Gray | |||||
MBWS (With Paraffin) |
0.2 | 5 | P | 4 | 20 | Transparent | 980 or more |
20 | 1 | Gray | |||||
0.25 | 5 | 4 | Transparent | 930 or more | |||
20 | 1 | Gray | |||||
0.3 | 5 | 4 | Transparent | ||||
20 | 1 | Gray |
[ ! ]5 kg / 10 kg rolls are not sold in bobbin units. They are sold by case.
[ ! ]"Paraffin" refers to the lubricant coated on the surface of wire lines. For details on selecting the recommended paraffin type, check the Instruction Manual or other documentation provided for the wired electric discharge machine.
● Not as much brass powder, and it can be safely used for a long amount of time.
● The 40% zinc content contributes to the increase in processing speeds.
● Used Bobbins
[ ! ]Used bobbins are collected free of charge.
(only products covered by free collection) Details >>P.851
● Wire Electrical Discharge Machines Recommended Product by Machine Type
Wired Electric Discharge Machine | Wire Type (Copper: Zinc) | ||
Manufacturer | Machine Type | 60:40 (MBWT / MBWS / GMWT) |
65:35 (MBWC / MBWB) |
Mitsubishi Electric Corporation | FA | - | ○ |
BA | - | ○ | |
QA | - | ○ | |
FX-K | - | ○ | |
FX | - | ○ | |
CX | - | ○ | |
SX | - | ○ | |
DWC | - | ○ | |
Sodick Co.,Ltd | A | ○ | - |
AP | ○ | - | |
AQ | ○ | ○ | |
FANUC CORPORATION | α | ○ | - |
Makino Milling Machine | W | ○ | - |
EE | - | ○ | |
EC | - | ○ | |
Seibu Electric & Machinery | EW | ○ | ○ |
M | ○ | - | |
Amada | AD | ○ | - |
GF Agie Charmilles | 100D | - | ○ |
200D | - | ○ | |
Evolution | - | ○ | |
Robofil | - | ○ |
Overall Weight(kg) | 20 | Wire Diameter Tolerance | ±0.001 | Country of Production | Japan |
---|---|---|---|---|---|
Material | Brass |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy