(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

Shoulder Milling Cutter, Arbor Mounting Model

Shoulder Milling Cutter, Arbor Mounting Model

Click this image to zoom it.

Move the mouse over the image to zoom

An end mill for shoulder milling that can be used for general purposes

PDF

Shoulder Milling Cutter, Arbor Mounting Model:Related Image
Part Number
MKKT-50
MKKT-63
Part NumberVolume DiscountDays to ShipOuter Diameter D
(φ)
Number of Flutes
(sheet)
d1
(mm)
B
(mm)
b
(mm)
Applicable Screw Model Number Applicable Wrench H
(mm)
Applicable Tip H H1
6 Day(s) or more 505116.310.4TMS35WMS3520APET160508A / APMT160508N / APMT160508T4026
6 Day(s) or more 636116.310.4TMS35WMS3520APET160508A / APMT160508N / APMT160508T4026

Loading...

  1. 1

Specifications

Shoulder Milling Cutter, Arbor Mounting Model:Related Image

Model Number
MKKT

Outer Diameter
D
d d1 b B H h H1 Number of Flutes Applicable Tips Accessory Screw Part Number Accessory Wrench Part Number
50 22 11 10.4 6.3 40 20 26 5 APET160508A
APMT160508N
APMT160508T
TMS35 WMS35
63 6


Square End Mills Technical information >>Click here
Shoulder milling End Mill >>Click here

More Information


The special cutting edge shape mitigates the effects of impacts on the cutting edge, allowing for high efficiency machining.
The large rake angle of the tip improves cutting capacity.

Basic Information

Processing Applications Side Surface / Groove Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Mounting Method Arbor
Finish Classification Rough / Medium Processing Shank Diameter (d)(mm) 22 Applicable Tip Material Model Carbide Coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)