(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drill for Submarine Gate, 2-Flute, Straight Edge

Drill for Submarine Gate, 2-Flute, Straight Edge

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Drill for Submarine Gate, 2-Flute, Straight Edge
  • Drill for Submarine Gate, 2-Flute, Straight Edge
  • Drill for Submarine Gate, 2-Flute, Straight Edge
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Ideal for submarine gate machining
·Base material can be selected from 3 types: carbide, high speed steel powder, high-speed steel and high-speed steel

Submarine Gate Drill, 2-Flute, Straight Blade:Related Image
Part Number
C-SMGC6-[20,​30,​45,​60]
C-SMGC8-[20,​30,​45,​60]
C-SMGC10-[20,​30,​45,​60]
PM-SMGC6-[10,​15,​20,​30,​45,​60]
PM-SMGC8-[10,​15,​20,​30,​45,​60]
PM-SMGC10-[10,​15,​20,​30,​45,​60]
SMGC6-[10,​15,​20,​30,​45,​60]
SMGC8-[10,​15,​20,​30,​45,​60]
SMGC10-[10,​15,​20,​30,​45,​60]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Shank diameter
(mm)
Corners(θ)
(°)
Blade length ℓ θ60°
(mm)
Blade length ℓ θ45°
(mm)
Blade length ℓ θ30°
(mm)
Blade length ℓ θ20°
(mm)
Blade length ℓ θ15°
(mm)
Blade length ℓ θ10°
(mm)

-

1 Piece(s) 8 Day(s) or more Carbide620 ~ 605710.816.4--

-

1 Piece(s) 8 Day(s) or more Carbide820 ~ 606.89.414.622.1--

-

1 Piece(s) 8 Day(s) or more Carbide1020 ~ 608.811.818.327.8--

-

1 Piece(s) 8 Day(s) or more Powder High-Speed Steel610 ~ 605710.816.42233.1

-

1 Piece(s) 8 Day(s) or more Powder High-Speed Steel810 ~ 606.89.414.622.129.644.6

-

1 Piece(s) 8 Day(s) or more Powder High-Speed Steel1010 ~ 608.811.818.327.837.256

-

1 Piece(s) 8 Day(s) or more High-Speed Steel610 ~ 605710.816.42233.1

-

1 Piece(s) 8 Day(s) or more High-Speed Steel810 ~ 606.89.414.622.129.644.6

-

1 Piece(s) 8 Day(s) or more High-Speed Steel1010 ~ 608.811.818.327.837.256

Loading...

  1. 1

Specifications

Submarine Gate Drill, 2-Flute, Straight Blade:Related Image

Model Number   Double Angle
θ
(Select)
Blade Length
Overall Length
L
Shank Diameter
d
θ20° θ30° θ45° θ60°
C-SMGC
(Carbide)
6 2
30°
45°
60°
16.4 10.8 7.0 5.0 100
8 22.1 14.6 9.4 6.8
10 27.8 18.3 11.8 8.8

[ ! ]Uncoated, as coating makes accuracy difficult to maintain.

Model Number   Double Angle
θ
(Select)
Blade Length
Overall Length
L
Shank Diameter
d
θ10° θ15° θ20° θ30° θ45° θ60°
PM-SMGC
(Powdered High-Speed Steel)

SMGC
(High-Speed Steel)
6 1
15°
20°
30°
45°
60°
33.1 22.0 16.4 10.8 7.0 5.0 100
8 44.6 29.6 22.1 14.6 9.4 6.8
10 56.0 37.2 27.8 18.3 11.8 8.8

[ ! ]Uncoated, as coating makes accuracy difficult to maintain.

Basic Information

Overall Length L(mm) 100