(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cutter for Sprue/Runner Lock, Reverse Taper / 2-flute / Straight Edge

Cutter for Sprue/Runner Lock, Reverse Taper / 2-flute / Straight Edge

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cutter for Sprue/Runner Lock, Reverse Taper / 2-flute / Straight Edge
  • Cutter for Sprue/Runner Lock, Reverse Taper / 2-flute / Straight Edge
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Essential item for plastic runner fluting
·Single angle θ 1°· 2°· 3°· 4°· 5° selectable
·Tool base material can be selected from 2 types: carbide and high-speed steel

Sprue Runner Lock Cutter, Inverted Taper / 2-Flute, Straight Blade:Related Image
Part Number
BTEMH3-[1-5/1]-[0,​0.3,​0.5]
BTEMH4-[1-5/1]-[0,​0.3,​0.5]
BTEMH5-[1-5/1]-[0,​0.3,​0.5]
BTEMH6-[1-5/1]-[0,​0.3,​0.5]
BTEMH8-[1-5/1]-[0,​0.3,​0.5]
C-BTEMH2.5-[1,​2,​3,​4,​5]-[0,​0.3,​0.5]
C-BTEMH3-[1,​2,​3,​4,​5]-[0,​0.3,​0.5]
C-BTEMH4-[1,​2,​3,​4,​5]-[0,​0.3,​0.5]
C-BTEMH5-[1,​2,​3,​4,​5]-[0,​0.3,​0.5]
C-BTEMH6-[1,​2,​3,​4,​5]-[0,​0.3,​0.5]
C-BTEMH8-[1-5/1]-[0,​0.3,​0.5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade Diameter
(mm)
Blade length l
(mm)
Material Shank diameter
(mm)
Single Angle (θ)
(°)
Corner (R)
(mm)
Overall Length L
(mm)

-

1 Piece(s) 8 Day(s) or more 35High-Speed Steel61 ~ 50 ~ 0.550

-

1 Piece(s) 8 Day(s) or more 46High-Speed Steel61 ~ 50 ~ 0.550

-

1 Piece(s) 8 Day(s) or more 57High-Speed Steel61 ~ 50 ~ 0.550

-

1 Piece(s) 8 Day(s) or more 68High-Speed Steel61 ~ 50 ~ 0.550

-

1 Piece(s) 8 Day(s) or more 810High-Speed Steel81 ~ 50 ~ 0.560

-

1 Piece(s) 8 Day(s) or more 2.54Carbide61 ~ 50 ~ 0.550

-

1 Piece(s) 8 Day(s) or more 35Carbide61 ~ 50 ~ 0.550

-

1 Piece(s) 8 Day(s) or more 46Carbide61 ~ 50 ~ 0.550

-

1 Piece(s) 8 Day(s) or more 57Carbide61 ~ 50 ~ 0.550

-

1 Piece(s) 8 Day(s) or more 68Carbide61 ~ 50 ~ 0.550

-

1 Piece(s) 8 Day(s) or more 810Carbide81 ~ 50 ~ 0.560

Loading...

  1. 1

Specifications

Sprue Runner Lock Cutter, Inverted Taper / 2-Flute, Straight Blade:Related Image
 

Model Number Single Angle
θ
(Select)
Corner
R

(Select)
Blade Length
Overall Length
L
Shank Diameter
d
Flute Diameter
D
C-BTEMH
(Carbide)


BTEMH
(High-Speed Steel)
2.5 04506
0.3 0.5
0
0.3 0.5
3 05506
0.3 0.5
0
0.3 0.5
4 06506
0.3 0.5
0
0.3 0.5
5 07506
0.3 0.5
0
0.3 0.5
6 08506
0.3 0.5
0
0.3 0.5
8 010608
0.3 0.5
0
0.3 0.5

Delivery Date

Cutter for Sprue/Runner Lock, Reverse Taper / 2-flute / Straight Edge: Related Image

 

More Information

Sprue Runner Lock Cutter, Inverted Taper / 2-Flute, Straight Blade:Related Image

X
whatsapp-qr whatsapp-icon