(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Carbide Straight Blade Square End Mill, 2-Flute, Stepped Type
Part Number |
---|
BSCS3-[0.3-2.6/0.01]-[0.5-7.5/0.1]-[30-90/1]-[0.7-3/0.01]-[2.3-10/0.1]-[F,T] |
BSCS4-[2.01-3/0.01]-[0.5-17/0.1]-[30-90/1]-[2.41-4/0.01]-[2.5-20/0.1]-[F,T] |
BSCS6-[3.01-5/0.01]-[3-22/0.1]-[30-45/1]-[4.01-6/0.01]-[5-24/0.1]-[F,T] |
BSCS8-[4.01-7/0.01]-[4-26/0.1]-[30-45/1]-[5.01-8/0.01]-[6-28/0.1]-[F,T] |
BSCS10-[6.01-9/0.01]-[5-32/0.1]-[30-45/1]-[7.01-10/0.01]-[7-35/0.1]-[F,T] |
BSCS12-[8.01-11/0.01]-[6-34/0.1]-[30-45/1]-[9.01-12/0.01]-[8-36/0.1]-[F,T] |
BSCS16-[10.01-15/0.01]-[8-46/0.1]-[30-45/1]-[11.01-16/0.01]-[10-48/0.1]-[F,T] |
SEMS3-[0.3-2.6/0.01]-[0.5-7.5/0.1]-[30-90/1]-[0.7-3/0.01]-[2.3-10/0.1]-[F,T] |
SEMS4-[2.01-3/0.01]-[0.5-17/0.1]-[30-90/1]-[2.41-4/0.01]-[2.5-20/0.1]-[F,T] |
SEMS6-[3.01-5/0.01]-[3-22/0.1]-[30-45/1]-[4.01-6/0.01]-[5-24/0.1]-[F,T] |
SEMS8-[4.01-7/0.01]-[4-26/0.1]-[30-45/1]-[5.01-8/0.01]-[6-28/0.1]-[F,T] |
SEMS10-[6.01-9/0.01]-[5-32/0.1]-[30-45/1]-[7.01-10/0.01]-[7-35/0.1]-[F,T] |
SEMS12-[8.01-11/0.01]-[6-34/0.1]-[30-45/1]-[9.01-12/0.01]-[8-36/0.1]-[F,T] |
SEMS16-[10.01-15/0.01]-[8-46/0.1]-[30-45/1]-[11.01-16/0.01]-[10-48/0.1]-[F,T] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Processing Applications | Single Angle (θ) (°) | Bottom Blade Shape | Flute Length (ℓ1) (mm) | Large Diameter (D1) (mm) | Stepped Length (ℓ) (mm) | Tip Diameter (D) (mm) | Use |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 7 Day(s) or more | 3 | 40 | Boss Hole Drilling | 30 ~ 90 | F (Flat) / T (Center Dented) | 2.3 ~ 10 | 0.7 ~ 3 | 0.5 ~ 7.5 | 0.3 ~ 2.6 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | Boss Hole Drilling | 30 ~ 90 | F (Flat) / T (Center Dented) | 2.5 ~ 20 | 2.41 ~ 4 | 0.5 ~ 17 | 2.01 ~ 3 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | Boss Hole Drilling | 30 ~ 45 | F (Flat) / T (Center Dented) | 5 ~ 24 | 4.01 ~ 6 | 3 ~ 22 | 3.01 ~ 5 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | Boss Hole Drilling | 30 ~ 45 | F (Flat) / T (Center Dented) | 6 ~ 28 | 5.01 ~ 8 | 4 ~ 26 | 4.01 ~ 7 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | Boss Hole Drilling | 30 ~ 45 | F (Flat) / T (Center Dented) | 7 ~ 35 | 7.01 ~ 10 | 5 ~ 32 | 6.01 ~ 9 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | Boss Hole Drilling | 30 ~ 45 | F (Flat) / T (Center Dented) | 8 ~ 36 | 9.01 ~ 12 | 6 ~ 34 | 8.01 ~ 11 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | Boss Hole Drilling | 30 ~ 45 | F (Flat) / T (Center Dented) | 10 ~ 48 | 11.01 ~ 16 | 8 ~ 46 | 10.01 ~ 15 | For Boss Hole Drilling | ||
- | 1 Piece(s) | 7 Day(s) or more | 3 | 40 | Flank / Groove Processing | 30 ~ 90 | F (Flat) / T (Center Dented) | 2.3 ~ 10 | 0.7 ~ 3 | 0.5 ~ 7.5 | 0.3 ~ 2.6 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 4 | 50 | Flank / Groove Processing | 30 ~ 90 | F (Flat) / T (Center Dented) | 2.5 ~ 20 | 2.41 ~ 4 | 0.5 ~ 17 | 2.01 ~ 3 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 60 | Flank / Groove Processing | 30 ~ 45 | F (Flat) / T (Center Dented) | 5 ~ 24 | 4.01 ~ 6 | 3 ~ 22 | 3.01 ~ 5 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 60 | Flank / Groove Processing | 30 ~ 45 | F (Flat) / T (Center Dented) | 6 ~ 28 | 5.01 ~ 8 | 4 ~ 26 | 4.01 ~ 7 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | Flank / Groove Processing | 30 ~ 45 | F (Flat) / T (Center Dented) | 7 ~ 35 | 7.01 ~ 10 | 5 ~ 32 | 6.01 ~ 9 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 80 | Flank / Groove Processing | 30 ~ 45 | F (Flat) / T (Center Dented) | 8 ~ 36 | 9.01 ~ 12 | 6 ~ 34 | 8.01 ~ 11 | For Radial Groove Milling | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 100 | Flank / Groove Processing | 30 ~ 45 | F (Flat) / T (Center Dented) | 10 ~ 48 | 11.01 ~ 16 | 8 ~ 46 | 10.01 ~ 15 | For Radial Groove Milling |
Loading...
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Model Number | Shank Diameter d |
Tip Diameter D 0.01 mm Increment Designation |
Step Length ℓ 0.1 mm Increment Designation |
Single Angle θ 1° Increment Designation |
Large Diameter D1 0.01 mm Increment Designation |
Blade Length ℓ1 0.1 mm Increment Designation |
Bottom Blade Shape (Select) |
Overall Length L |
BSCS (For Boss Hole Drilling) SEMS (For Side / Grooving) |
3 | 0.30 ~0.50 | 0.5 ~2.5 | 30° ~ 90° | (D + 0.4) ≤ D1 ≤ d | ℓ + 2 ≤ ℓ1 ≤ 10 | T (Dished) F (Flat) Bottom Blade Shape >>P.608 |
40 |
0.50 ~1.50 | 0.5 ~5.0 | 40 | ||||||
1.50 ~2.00 | 0.5 ~7.5 | 40 | ||||||
2.00 ~2.60 | 0.5 ~7.5 | 40 | ||||||
4 | 2.01 ~3.00 | 0.5 ~ 17.0 | ℓ + 2 ≤ ℓ1 ≤ 20 | 50 | ||||
6 | 3.01 ~5.00 | 3.0 ~ 22.0 | 30° ~ 45° | (D + 1.0) ≤ D1 ≤ d | ℓ + 2 ≤ ℓ1 ≤ 24 | 60 | ||
8 | 4.01 ~7.00 | 4.0 ~ 26.0 | ℓ + 2 ≤ ℓ1 ≤ 28 | 60 | ||||
10 | 6.01 ~9.00 | 5.0 ~ 32.0 | ℓ + 2 ≤ ℓ1 ≤ 35 | 80 | ||||
12 | 8.01 ~ 11.00 | 6.0 ~ 34.0 | ℓ + 2 ≤ ℓ1 ≤ 36 | 80 | ||||
16 | 10.01 ~ 15.00 | 8.0 ~ 46.0 | ℓ + 2 ≤ ℓ1 ≤ 48 | 100 |
[ ! ]The shank connection angle may be unable to be formed depending on the size.
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy