(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Angular shape that's optimal for side-surface shape machining
Part Number |
---|
SS-STSAGEM4-[5.5-8/0.1]-[1-5/0.1]-[1-45/1] |
SS-STSAGEM6-[8.1-12/0.1]-[1-5/0.1]-[1-45/1] |
SS-STSAGEM8-[12.1-16/0.1]-[1-5/0.1]-[1-45/1] |
SS-STSAGEMW4-[5.5-8/0.1]-[1-5/0.1]-[1-45/1] |
SS-STSAGEMW6-[8.1-12/0.1]-[1-5/0.1]-[1-45/1] |
SS-STSAGEMW8-[12.1-16/0.1]-[1-5/0.1]-[1-45/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Number of Flutes | Overall Length L (mm) | Single Angle (θ) (°) | Flute Diameter (D) (mm) | Flute Width (ℓ) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 4 | 2 Flutes | 60 | 1 ~ 45 | 5.5 ~ 8 | 1 ~ 5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 2 Flutes | 80 | 1 ~ 45 | 8.1 ~ 12 | 1 ~ 5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 2 Flutes | 100 | 1 ~ 45 | 12.1 ~ 16 | 1 ~ 5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 4 | 4 Flutes | 60 | 1 ~ 45 | 5.5 ~ 8 | 1 ~ 5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 4 Flutes | 80 | 1 ~ 45 | 8.1 ~ 12 | 1 ~ 5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 4 Flutes | 100 | 1 ~ 45 | 12.1 ~ 16 | 1 ~ 5 |
Loading...
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Model Number | Shank Diameter d |
Flute Diameter D 0.1 mm Increment Designation |
Flute Width* ℓ 0.1 mm Increment Designation |
Single Angle θ 1° Increment Designation |
Overall Length L |
SS-STSAGEM (2 Flutes) SS-STSAGEMW (4 Flutes) |
4 | 5.5 ~ 6.0 | 1.0 ~ 5.0 | 1° - 45° | 60 |
6.1 ~ 8.0 | 60 | ||||
6 | 8.1 ~ 10.0 | 80 | |||
10.1 ~ 12.0 | 80 | ||||
8 | 12.1 ~ 16.0 | 100 |
*Please be aware that manufacturing may not be possible if the selected blade width does not satisfy the condition.
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy