(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carbide T-Slot Cutter 2/4-flute / Angular

Carbide T-Slot Cutter 2/4-flute / Angular

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Angular shape that's optimal for side-surface shape machining

Carbide T-Slot Cutter, 2-Flute / 4-Flute, Angular:Related Image
Part Number
STSAGEM4-[2-4/0.1]-[0.5-4/0.05]-[2-5/1]-[1.5-2/0.1]-[1-45/1]
STSAGEM6-[5-6/0.1]-[1-5/0.1]-[2-6/1]-[3-4/0.1]-[1-45/1]
STSAGEM8-[6.1-8/0.1]-[1-5/0.1]-[2-8/1]-[4-6/0.1]-[1-45/1]
STSAGEM10-[8.1-10/0.1]-[1-5/0.1]-[2-10/1]-[5-7/0.1]-[1-45/1]
STSAGEM12-[10.1-12/0.1]-[1-5/0.1]-[2-12/1]-[6-8/0.1]-[1-45/1]
STSAGEM16-[12.1-16/0.1]-[1-5/0.1]-[2-16/1]-[8-12/0.1]-[1-45/1]
STSAGEMW4-[2-4/0.1]-[0.5-4/0.1]-[2-5/1]-[1.5-2/0.1]-[1-45/1]
STSAGEMW6-[5-6/0.1]-[1-5/0.1]-[2-6/1]-[3-4/0.1]-[1-45/1]
STSAGEMW8-[6.1-8/0.1]-[1-5/0.1]-[2-8/1]-[4-6/0.1]-[1-45/1]
STSAGEMW10-[8.1-10/0.1]-[1-5/0.1]-[2-10/1]-[5-7/0.1]-[1-45/1]
STSAGEMW12-[10.1-12/0.1]-[1-5/0.1]-[2-12/1]-[6-8/0.1]-[1-45/1]
STSAGEMW16-[12.1-16/0.1]-[1-5/0.1]-[2-16/1]-[8-12/0.1]-[1-45/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Diameter d
(mm)
Number of Flutes Overall Length L
(mm)
Single Angle (θ)
(°)
Flute Diameter (D)
(mm)
Flute Width (ℓ)
(mm)
Neck Diameter (d1)
(mm)
Neck Length (ℓ1)
(mm)

-

1 Piece(s) 7 Day(s) or more 42 Flutes501 ~ 452 ~ 40.5 ~ 41.5 ~ 22 ~ 5

-

1 Piece(s) 8 Day(s) or more 62 Flutes601 ~ 455 ~ 61 ~ 53 ~ 42 ~ 6

-

1 Piece(s) 8 Day(s) or more 82 Flutes601 ~ 456.1 ~ 81 ~ 54 ~ 62 ~ 8

-

1 Piece(s) 8 Day(s) or more 102 Flutes801 ~ 458.1 ~ 101 ~ 55 ~ 72 ~ 10

-

1 Piece(s) 8 Day(s) or more 122 Flutes801 ~ 4510.1 ~ 121 ~ 56 ~ 82 ~ 12

-

1 Piece(s) 8 Day(s) or more 162 Flutes1001 ~ 4512.1 ~ 161 ~ 58 ~ 122 ~ 16

-

1 Piece(s) 7 Day(s) or more 44 Flutes501 ~ 452 ~ 40.5 ~ 41.5 ~ 22 ~ 5

-

1 Piece(s) 8 Day(s) or more 64 Flutes601 ~ 455 ~ 61 ~ 53 ~ 42 ~ 6

-

1 Piece(s) 8 Day(s) or more 84 Flutes601 ~ 456.1 ~ 81 ~ 54 ~ 62 ~ 8

-

1 Piece(s) 8 Day(s) or more 104 Flutes801 ~ 458.1 ~ 101 ~ 55 ~ 72 ~ 10

-

1 Piece(s) 8 Day(s) or more 124 Flutes801 ~ 4510.1 ~ 121 ~ 56 ~ 82 ~ 12

-

1 Piece(s) 8 Day(s) or more 164 Flutes1001 ~ 4512.1 ~ 161 ~ 58 ~ 122 ~ 16

Loading...

  1. 1

Specifications

Carbide T-Slot Cutter, 2-Flute / 4-Flute, Angular:Related Image

[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.

Model Number   Flute Diameter
D
0.1 mm Increment Designation
Flute Width*

0.1 mm Increment Designation
Neck Length
1
1 mm Increment Designation
Neck Diameter *
d
1
0.1 mm Increment Designation
Single Angle
θ
1° Increment Designation
Overall Length
L
Shank Diameter
d
STSAGEM
(2 Flutes)
STSAGEMW
(4 Flutes)
4 3.5 ~ 4.0 0.5 ~ 4.0 2 ~5 1.5 ~2.0 1° - 45° 50
6 5.0 ~ 6.0 1.0 ~ 5.0 2 ~6 3.0 ~4.0 60
8 6.1 ~ 8.0 1.0 ~ 5.0 2 ~8 4.0 ~6.0 60
10 8.1 ~ 10.0 1.0 ~ 5.0 2 ~ 10 5.0 ~7.0 80
12 10.1 ~ 12.0 1.0 ~ 5.0 2 ~ 12 6.0 ~8.0 80
16 12.1 ~ 16.0 1.0 ~ 5.0 2 ~ 16 8.0 ~ 12.0 100

* Please be aware that manufacturing may not be possible if the selected blade width does not satisfy the Carbide T-Slot Cutter, 2-Flute / 4-Flute, Angular:Related Image condition.
* Please be aware that manufacturing may not be possible if the selected neck diameter does not satisfy the "2 ≤ D-d1" condition.

Alterations

Carbide T-Slot Cutter, 2-Flute / 4-Flute, Angular:Related Image

Basic Information

Material Ultrafine Particulate Carbide