(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Standard shape of T-Slot Series
·Slim shank shape avoids tool interference
Part Number |
---|
SS-STSEM4-[5.5-8/0.1]-[1-5/0.1] |
SS-STSEM6-[8.1-12/0.1]-[1-5/0.1] |
SS-STSEM8-[12.1-16/0.1]-[1-5/0.1] |
SS-STSEMW4-[5.5-8/0.1]-[1-5/0.1] |
SS-STSEMW6-[8.1-12/0.1]-[1-5/0.1] |
SS-STSEMW8-[12.1-16/0.1]-[1-5/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Number of Flutes | Overall Length L (mm) | Flute Diameter (D) (mm) | Flute Width (ℓ) (mm) |
---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 4 | 2 Flutes | 60 | 5.5 ~ 8 | 1 ~ 5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 2 Flutes | 80 | 8.1 ~ 12 | 1 ~ 5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 2 Flutes | 100 | 12.1 ~ 16 | 1 ~ 5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 4 | 4 Flutes | 60 | 5.5 ~ 8 | 1 ~ 5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 6 | 4 Flutes | 80 | 8.1 ~ 12 | 1 ~ 5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 4 Flutes | 100 | 12.1 ~ 16 | 1 ~ 5 |
Loading...
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Model Number | Shank Diameter d |
Flute Diameter D 0.1 mm Increment Designation |
Flute Width ℓ 0.1 mm Increment Designation |
Overall Length L |
SS-STSEM (2 Flutes) SS-STSEMW (4 Flutes) |
4 | 5.5 ~ 6.0 | 1.0 ~ 5.0 | 60 |
6.1 ~ 8.0 | 60 | |||
6 | 8.1 ~ 10.0 | 80 | ||
10.1 ~ 12.0 | 80 | |||
8 | 12.1 ~ 16.0 | 100 |
Initial Additional Processing How to Order / Charge Details P.656
Machining Shape | Code | Specifications |
![]() |
KR | Initial Curved Processing KR = 0.05 mm Increment Designation [ ! ]0.10 ≤ R ≤ (ℓ-0.2) / 2 |
![]() |
KC | Initial C-Surface Processing KC = 0.05 mm Increment Designation [ ! ]0.10 ≤ C ≤ (ℓ-0.2) / 2 |
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy