(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TS Coated Carbide T-Slot Cutter 4-flute/Angular

TS Coated Carbide T-Slot Cutter 4-flute/Angular

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,192₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·Standard cutter for T-grooving
·It has coating with high oxidation resistance and high hardness, and achieves a long service lifespan. Effective in high-speed machining and dry machining as coating properties

TS Coated Carbide T-Slot Cutter, 4-Flute / Angular:Related Image
Part Number
TSC-STSAGEMW-5-30
TSC-STSAGEMW-5-45
TSC-STSAGEMW-6-30
TSC-STSAGEMW-6-45
TSC-STSAGEMW-8-30
TSC-STSAGEMW-8-45
TSC-STSAGEMW-10-30
TSC-STSAGEMW-10-45
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter D
(mm)
Flute Width ℓ
(mm)
Single Angle θ
(Degree)
Overall Length L
(mm)
Neck Length ℓ1
(mm)
Neck Diameter D1
(mm)
Shank Diameter d
(mm)

₹ 6,192.00

1 Piece(s) 6 Day(s) or more 52.1305042.56

₹ 6,192.00

1 Piece(s) 6 Day(s) or more 51.2455042.56

₹ 6,192.00

1 Piece(s) 6 Day(s) or more 62.7305042.76

₹ 6,192.00

1 Piece(s) 6 Day(s) or more 61.44550436

₹ 7,952.00

1 Piece(s) 6 Day(s) or more 83.7306053.68

₹ 7,952.00

1 Piece(s) 6 Day(s) or more 81.94560548

₹ 8,728.00

1 Piece(s) 6 Day(s) or more 104.6308064.510

₹ 8,728.00

1 Piece(s) 6 Day(s) or more 102.445806510
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter D
(mm)
Flute Width ℓ
(mm)
Single Angle θ
(Degree)
Overall Length L
(mm)
Neck Length ℓ1
(mm)
Neck Diameter D1
(mm)
Shank Diameter d
(mm)

Loading...

  1. 1

Specifications

TS Coated Carbide T-Slot Cutter, 4-Flute / Angular:Related Image

[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.

Model Number Flute Diameter
D
Single Angle
θ
Flute Width
Neck Length
ℓ1
Neck Diameter
d1
Shank Diameter
d
Overall Length
L
TSC-STSAGEMW 5 45 1.2 4 2.5 6 50
30 2.1 2.5
6 45 1.4 4 3 6 50
30 2.7 2.7
8 45 1.9 5 4 8 60
30 3.7 3.6
10 45 2.4 6 5 10 80
30 4.6 4.5



For Cutting Conditions, Refer to >>Click here.

Basic Information

Number of Flutes 4 Flutes Coating TS Coating Material Ultrafine Particulate Carbide
X
whatsapp-qr whatsapp-icon
Close

Comparison list