(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

TSC series carbide tapered neck radius end mill, 2-flute / tapered neck model (Part Number)

TSC series carbide tapered neck radius end mill, 2-flute / tapered neck model

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • TSC series carbide tapered neck radius end mill, 2-flute / tapered neck model
  • TSC series carbide tapered neck radius end mill, 2-flute / tapered neck model
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Suppresses chattering by adopting short flute length and back taper shape on peripheral edge
·It has coating with high oxidation resistance and high hardness, and achieves a long service lifespan. Effective in high-speed machining and dry machining as coating properties
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.

TSC series carbide tapered neck radius end mill, 2-flute / tapered neck model:Related Image

Part Number
TSC-REM2PB2-1-40-R0.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(μm)
Additional Classification Neck Gradient
(Degree)
#6 #7 Figure Under Neck Diameter d1
(mm)

₹ 8,207.95

1 Piece(s) 6 Day(s) or more 20.5General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]1.6100440±0.005Stocked Product1--13.26

Loading...

  1. 1

Specifications

TSC series carbide tapered neck radius end mill, 2-flute / tapered neck model:Related Image

Model Number
TSC-REM2PB (Stocked Product)

Outer Diameter
D
Neck Gradient
θ1
Length Under Neck
1
Radius
R
Under Neck Diameter
d1
Flute Length
Overall Length
L
Shank Diameter
d
Figure
0.2 1 0.05 0.22 0.16 50 4 1
2 0.26
1 0.26
2 0.37
1 0.30
2 0.48
0.3 2 0.05 0.35 0.24 50 4 1
3 0.38
2 0.45
3 0.55
2 0.54
3 0.72
0.4 3 0.05 0.1 0.48 0.28 50 4 1
4 0.51
3 0.63
4 0.74
3 0.78
4 0.96
0.5 3 0.05 0.1 0.57 0.32 50 4 1
5 0.64
8 0.74
10 0.81
12 0.88
3 0.71
5 0.92
8 1.23
10 1.44
12 1.65
3 0.85
5 1.20
8 1.72
10 2.07
0.8 5 0.05 0.1 0.2 0.92 0.64 50 4 1
8 1.02
5 1.16
8 1.47

1

6 0.05 0.1 0.2 0.3 1.14 0.8 50 4 1
10 1.28
15 1.45
20 1.63 70
25 1.80
30 1.98
35 2.15 100
6 1.42 50
10 1.84

1.5

10 0.1 0.2 0.3 1.74 1.2 50 4 1
15 1.92
20 2.09 70
25 2.27
30 2.44
10 2.23 50
15 2.76

2

15 0.1 0.2 0.3 0.5 2.38 1.6 50 4 1
20 2.56 70
25 2.73
30 2.91
40 3.26 100
50 3.61
15 3.15 50
20 3.68 70

3

15 0.2 0.5 3.31 2.4 70 6 2
20 3.49
30 3.84
40 4.19 100
50 4.54
60 4.89


Model Number
TN-TSC-CR-EM2S (Manufactured Product)

Outer Diameter
D
Radius
R
Neck Gradient θ1
0.5° Increment Designation
Length Under Neck ℓ1
1 mm Increment Designation
Under Neck Diameter
d1
Flute Length
Overall Length
L
Shank Diameter
d
Figure

1

0.1 0.2 0.3 2.5° ~ 7 ~ 19 - 2 40 4 2

1.5

0.1 0.2 0.3 2.5° ~ 3° 8 ~ 20 - 3 40 4 2
0.1 0.2 0.3 3.5° ~ 5° 8 ~ 17 -

2

0.1 0.2 0.3 0.5 0.5° ~ 3° 9 ~ 21 - 4 40 4 2
0.1 0.2 0.3 0.5 3.5° ~ 5° 9 ~ 15 -

3

0.1 0.2 0.3 0.5 0.5° ~ 5° 9 ~ 15 - 6 45 6 2

[ ! ]When ordering manufactured products, be sure to refer to an ordering example as the points below differ from when ordering a stocked product.
(1) "TN-" is prepended to the start of the model number. (2) "S" is appended to the end of the model number. (3) The order for specifying the "radius" differs from that of stocked products.

For Cutting Conditions, Refer to >>Click here.

More Information


It adopts a short flute length and back-tapered peripheral cutting edge for suppressing chatter.
It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.

Basic Information

Number of Flutes(sheet) 2 Model Tapered Neck Radius Processing Applications Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting
Coating For High Hardness (Silicone-Based) Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part TSC-REM2PB2-1-40-R0.5 in the TSC series carbide tapered neck radius end mill, 2-flute / tapered neck model series.

Product variants

Part Number
TSC-REM2PB0.3-3-3-R0.05
TSC-REM2PB0.4-1-3-R0.05
TSC-REM2PB0.4-1-4-R0.05
TSC-REM2PB2-1-50-R0.1
TSC-REM2PB2-1-50-R0.5
TSC-REM2PB2-3-15-R0.3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(μm)
Additional Classification Neck Gradient
(Degree)
#6 #7 Figure Under Neck Diameter d1
(mm)

₹ 6,949.13

1 Piece(s) 6 Day(s) or more 0.30.05Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎]0.245043±0.005Stocked Product3--10.55

₹ 5,218.64

1 Piece(s) 6 Day(s) or more 0.40.05Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎]0.285043±0.005Stocked Product1--10.48

₹ 5,218.64

1 Piece(s) 6 Day(s) or more 0.40.05Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎]0.285044±0.005Stocked Product1--10.51

₹ 9,099.98

1 Piece(s) 6 Day(s) or more 20.1Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎]1.6100450±0.005Stocked Product1--13.61

₹ 9,099.98

1 Piece(s) 6 Day(s) or more 20.5Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎]1.6100450±0.005Stocked Product1--13.61

₹ 4,760.56

1 Piece(s) 6 Day(s) or more 20.3Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎]1.650415±0.005Stocked Product3--13.15