(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

(Economy series) XAL series carbide radius end mill, 4-flute / short model (Part Number)

(Economy series) XAL series carbide radius end mill, 4-flute / short model

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • (Economy series) XAL series carbide radius end mill, 4-flute / short model
  • (Economy series) XAL series carbide radius end mill, 4-flute / short model
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The 4-flute type that simultaneously achieves improved efficiency and tool cost reduction can be selected from 17 sizes

XAL series carbide radius end mill, 4-flute / short model:Related Image
Part Number
XAL-CR-EM4S8-R0.2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Model Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Processing Applications Coating Torsion Angle (θ) R Precision
(μm)
Additional Classification Figure

₹ 2,888.00

1 Piece(s) 6 Day(s) or more 80.2General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]20Radius608Flat Surface / Side Surface / Curved Surface / Inclined CuttingFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product2

Loading...

  1. 1

Specifications

XAL series carbide radius end mill, 4-flute / short model:Related Image

Model Number
XAL-CR-EM4S

Outer Diameter
D
Radius
R
Flute Length
Overall Length
L
Shank Diameter
d
Figure
3 0.1 0.2 0.3 0.5 1         8 50 4 1
4 0.1 0.2 0.3 0.5 1         11 50 4 2
5 0.1 0.2 0.3 0.5 1         13 50 6 1
6 0.1 0.2 0.3 0.5 1 1.5 2     16 50 6 2
8     0.3 0.5 1         19 60 8 2
8   0.2       1.5 2 2.5 3 20 60 8 2
10   0.2 0.3     1.5   2.5 3 22 72 10 2
10       0.5 1   2     25 75 10 2
12   0.2 0.3     1.5   2.5 3 26 75 12 2
12       0.5 1   2     30 75 12 2
16       0.5 1 1.5 2 2.5 3 32 90 16 2
20       0.5 1 1.5 2 2.5 3 38 100 20 2

More Information


Capable of preventing chattering when used as a replacement for square end mills, allowing the expectations of a long operational life.
The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
Delivers high-cost performance for pre-hardened steel, aluminum and copper alloys.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.

 

Basic Information

Number of Flutes(sheet) 4

Please check the type/dimensions/specifications of the part XAL-CR-EM4S8-R0.2 in the (Economy series) XAL series carbide radius end mill, 4-flute / short model series.

Product variants

Part Number
XAL-CR-EM4S10-R1
XAL-CR-EM4S10-R1.5
XAL-CR-EM4S10-R2
XAL-CR-EM4S8-R0.3
XAL-CR-EM4S8-R0.5
XAL-CR-EM4S8-R1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Model Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Processing Applications Coating Torsion Angle (θ) R Precision
(μm)
Additional Classification Figure

₹ 3,448.00

1 Piece(s) 6 Day(s) or more 101Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]25Radius7510Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product-

₹ 3,448.00

1 Piece(s) 6 Day(s) or more 101.5Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]22Radius7210Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product2

₹ 3,448.00

1 Piece(s) 6 Day(s) or more 102Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]25Radius7510Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product-

₹ 2,888.00

1 Piece(s) 6 Day(s) or more 80.3Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]19Radius608Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product-

₹ 2,888.00

1 Piece(s) 6 Day(s) or more 80.5Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]19Radius608Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product-

₹ 2,888.00

1 Piece(s) 6 Day(s) or more 81Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]19Radius608Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product-