(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The 4-flute type that simultaneously achieves improved efficiency and tool cost reduction can be selected from 17 sizes
Part Number |
---|
XAL-CR-EM4S10-R3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Model | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Processing Applications | Coating | Torsion Angle (θ) | R Precision (μm) | Additional Classification | Figure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,448.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○] | 22 | Radius | 72 | 10 | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | For General Steel (AlCrN etc.) | Standard Helix (30 to 40°) | ±0.02 | Stocked Product | 2 |
Loading...
Model Number
XAL-CR-EM4S
Outer Diameter D |
Radius R |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | ||||||||
3 | 0.1 | 0.2 | 0.3 | 0.5 | 1 | 8 | 50 | 4 | 1 | ||||
4 | 0.1 | 0.2 | 0.3 | 0.5 | 1 | 11 | 50 | 4 | 2 | ||||
5 | 0.1 | 0.2 | 0.3 | 0.5 | 1 | 13 | 50 | 6 | 1 | ||||
6 | 0.1 | 0.2 | 0.3 | 0.5 | 1 | 1.5 | 2 | 16 | 50 | 6 | 2 | ||
8 | 0.3 | 0.5 | 1 | 19 | 60 | 8 | 2 | ||||||
8 | 0.2 | 1.5 | 2 | 2.5 | 3 | 20 | 60 | 8 | 2 | ||||
10 | 0.2 | 0.3 | 1.5 | 2.5 | 3 | 22 | 72 | 10 | 2 | ||||
10 | 0.5 | 1 | 2 | 25 | 75 | 10 | 2 | ||||||
12 | 0.2 | 0.3 | 1.5 | 2.5 | 3 | 26 | 75 | 12 | 2 | ||||
12 | 0.5 | 1 | 2 | 30 | 75 | 12 | 2 | ||||||
16 | 0.5 | 1 | 1.5 | 2 | 2.5 | 3 | 32 | 90 | 16 | 2 | |||
20 | 0.5 | 1 | 1.5 | 2 | 2.5 | 3 | 38 | 100 | 20 | 2 |
● Capable of preventing chattering when used as a replacement for square end mills, allowing the expectations of a long operational life.
● The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
● Delivers high-cost performance for pre-hardened steel, aluminum and copper alloys.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.
Number of Flutes(sheet) | 4 |
---|
Please check the type/dimensions/specifications of the part XAL-CR-EM4S10-R3 in the (Economy series) XAL series carbide radius end mill, 4-flute / short model series.
Part Number |
---|
XAL-CR-EM4S10-R1 |
XAL-CR-EM4S10-R1.5 |
XAL-CR-EM4S10-R2 |
XAL-CR-EM4S12-R0.2 |
XAL-CR-EM4S12-R0.3 |
XAL-CR-EM4S12-R0.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Model | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Processing Applications | Coating | Torsion Angle (θ) | R Precision (μm) | Additional Classification | Figure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,448.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 1 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 25 | Radius | 75 | 10 | Inclined Cutting / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Standard Helix (30 to 40°) | ±0.02 | Stocked Product | - | ||
₹ 3,448.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.5 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 22 | Radius | 72 | 10 | Inclined Cutting / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Standard Helix (30 to 40°) | ±0.02 | Stocked Product | 2 | ||
₹ 3,448.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 2 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 25 | Radius | 75 | 10 | Inclined Cutting / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Standard Helix (30 to 40°) | ±0.02 | Stocked Product | - | ||
₹ 4,480.00 | 1 Piece(s) | 6 Day(s) or more | 12 | 0.2 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 26 | Radius | 75 | 12 | Inclined Cutting / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Standard Helix (30 to 40°) | ±0.02 | Stocked Product | 2 | ||
₹ 4,480.00 | 1 Piece(s) | 6 Day(s) or more | 12 | 0.3 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 26 | Radius | 75 | 12 | Inclined Cutting / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Standard Helix (30 to 40°) | ±0.02 | Stocked Product | 2 | ||
₹ 4,480.00 | 1 Piece(s) | 6 Day(s) or more | 12 | 0.5 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 30 | Radius | 75 | 12 | Inclined Cutting / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Standard Helix (30 to 40°) | ±0.02 | Stocked Product | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy