(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
(Economy series) XAL series carbide radius end mill, 4-flute / short model (Part Number)

(Economy series) XAL series carbide radius end mill, 4-flute / short model

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • (Economy series) XAL series carbide radius end mill, 4-flute / short model
  • (Economy series) XAL series carbide radius end mill, 4-flute / short model
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The 4-flute type that simultaneously achieves improved efficiency and tool cost reduction can be selected from 17 sizes

XAL series carbide radius end mill, 4-flute / short model:Related Image
Part Number
XAL-CR-EM4S3-R0.2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Model Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Processing Applications Coating Torsion Angle (θ) R Precision
(μm)
Additional Classification Figure

₹ 1,736.00

1 Piece(s) 6 Day(s) or more 30.2General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]8Radius504Flat Surface / Side Surface / Curved Surface / Inclined CuttingFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product1

Loading...

  1. 1

Specifications

XAL series carbide radius end mill, 4-flute / short model:Related Image

Model Number
XAL-CR-EM4S

Outer Diameter
D
Radius
R
Flute Length
Overall Length
L
Shank Diameter
d
Figure
3 0.1 0.2 0.3 0.5 1         8 50 4 1
4 0.1 0.2 0.3 0.5 1         11 50 4 2
5 0.1 0.2 0.3 0.5 1         13 50 6 1
6 0.1 0.2 0.3 0.5 1 1.5 2     16 50 6 2
8     0.3 0.5 1         19 60 8 2
8   0.2       1.5 2 2.5 3 20 60 8 2
10   0.2 0.3     1.5   2.5 3 22 72 10 2
10       0.5 1   2     25 75 10 2
12   0.2 0.3     1.5   2.5 3 26 75 12 2
12       0.5 1   2     30 75 12 2
16       0.5 1 1.5 2 2.5 3 32 90 16 2
20       0.5 1 1.5 2 2.5 3 38 100 20 2

More Information


Capable of preventing chattering when used as a replacement for square end mills, allowing the expectations of a long operational life.
The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
Delivers high-cost performance for pre-hardened steel, aluminum and copper alloys.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.

 

Basic Information

Number of Flutes(sheet) 4

Please check the type/dimensions/specifications of the part XAL-CR-EM4S3-R0.2 in the (Economy series) XAL series carbide radius end mill, 4-flute / short model series.

Product variants

Part Number
XAL-CR-EM4S10-R1
XAL-CR-EM4S10-R1.5
XAL-CR-EM4S10-R2
XAL-CR-EM4S3-R0.3
XAL-CR-EM4S3-R0.5
XAL-CR-EM4S3-R1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Model Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Processing Applications Coating Torsion Angle (θ) R Precision
(μm)
Additional Classification Figure

₹ 3,448.00

1 Piece(s) 6 Day(s) or more 101Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]25Radius7510Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product-

₹ 3,448.00

1 Piece(s) 6 Day(s) or more 101.5Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]22Radius7210Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product2

₹ 3,448.00

1 Piece(s) 6 Day(s) or more 102Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]25Radius7510Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product-

₹ 1,736.00

1 Piece(s) 6 Day(s) or more 30.3Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]8Radius504Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product1

₹ 1,736.00

1 Piece(s) 6 Day(s) or more 30.5Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]8Radius504Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product1

₹ 1,736.00

1 Piece(s) 6 Day(s) or more 31Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]8Radius504Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product1
X
whatsapp-qr whatsapp-icon