(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

(Economy series) XAL series carbide radius end mill, 2-flute / short model (Part Number)

(Economy series) XAL series carbide radius end mill, 2-flute / short model

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,336₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Radius end mills are available at low prices

XAL series carbide radius end mill, 2-flute / short model:Related Image
Part Number
XAL-CR-EM2S8-R1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Model Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Processing Applications Coating Torsion Angle (θ) R Precision
(μm)
Additional Classification Figure

₹ 2,632.00

1 Piece(s) 6 Day(s) or more 81General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]192Radius608Flat Surface / Side Surface / Curved Surface / Groove / Inclined CuttingFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product2

Loading...

  1. 1

Specifications

XAL series carbide radius end mill, 2-flute / short model:Related Image

Model Number
XAL-CR-EM2S

Outer Diameter
D
Radius
R
Flute Length
Overall Length
L
Shank Diameter
d
Figure
1 0.1 0.2 0.3             3 50 4 1
1.5 0.1 0.2 0.3 0.5           3 50 4 1
2 0.1 0.2 0.3 0.5           6 50 4 1
2.5 0.1 0.2 0.3 0.5           6 50 4 1
3 0.1 0.2 0.3 0.5 1         9 50 4 1
4 0.1 0.2 0.3 0.5 1         11 50 4 2
5 0.1 0.2 0.3 0.5 1         13 50 6 2
6 0.1 0.2 0.3 0.5 1 1.5 2     16 50 6 2
8   0.2 0.3 0.5 1 1.5 2 2.5 3 19 60 8 2
10   0.2 0.3 0.5 1 1.5 2 2.5 3 25 75 10 2
12   0.2 0.3 0.5 1 1.5 2 2.5 3 30 75 12 2

More Information


Capable of preventing chattering when used as a replacement for square end mills, allowing the expectations of a long operational life.
The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
Delivers high-cost performance for pre-hardened steel, aluminum and copper alloys.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.

 

Please check the type/dimensions/specifications of the part XAL-CR-EM2S8-R1 in the (Economy series) XAL series carbide radius end mill, 2-flute / short model series.

Product variants

Part Number
XAL-CR-EM2S1.5-R0.1
XAL-CR-EM2S1.5-R0.2
XAL-CR-EM2S1.5-R0.3
XAL-CR-EM2S8-R1.5
XAL-CR-EM2S8-R2
XAL-CR-EM2S8-R2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Model Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Processing Applications Coating Torsion Angle (θ) R Precision
(μm)
Additional Classification Figure

₹ 1,336.00

1 Piece(s) 6 Day(s) or more 1.50.1Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]32Radius504Inclined Cutting / Groove / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product1

₹ 1,336.00

1 Piece(s) 6 Day(s) or more 1.50.2Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]32Radius504Inclined Cutting / Groove / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product1

₹ 1,336.00

1 Piece(s) 6 Day(s) or more 1.50.3Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]32Radius504Inclined Cutting / Groove / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product1

₹ 2,632.00

1 Piece(s) 6 Day(s) or more 81.5Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]192Radius608Inclined Cutting / Groove / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product2

₹ 2,632.00

1 Piece(s) 6 Day(s) or more 82Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]192Radius608Inclined Cutting / Groove / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product2

₹ 2,632.00

1 Piece(s) 6 Day(s) or more 82.5Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]192Radius608Inclined Cutting / Groove / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product2