(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Radius end mills are available at low prices
Part Number |
---|
XAL-CR-EM2S12-R1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Model | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Processing Applications | Coating | Torsion Angle (θ) | R Precision (μm) | Additional Classification | Figure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,064.00 | 1 Piece(s) | 6 Day(s) or more | 12 | 1 | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○] | 30 | 2 | Radius | 75 | 12 | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | For General Steel (AlCrN etc.) | Standard Helix (30 to 40°) | ±0.02 | Stocked Product | 2 |
Loading...
Model Number
XAL-CR-EM2S
Outer Diameter D |
Radius R |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | ||||||||
1 | 0.1 | 0.2 | 0.3 | 3 | 50 | 4 | 1 | ||||||
1.5 | 0.1 | 0.2 | 0.3 | 0.5 | 3 | 50 | 4 | 1 | |||||
2 | 0.1 | 0.2 | 0.3 | 0.5 | 6 | 50 | 4 | 1 | |||||
2.5 | 0.1 | 0.2 | 0.3 | 0.5 | 6 | 50 | 4 | 1 | |||||
3 | 0.1 | 0.2 | 0.3 | 0.5 | 1 | 9 | 50 | 4 | 1 | ||||
4 | 0.1 | 0.2 | 0.3 | 0.5 | 1 | 11 | 50 | 4 | 2 | ||||
5 | 0.1 | 0.2 | 0.3 | 0.5 | 1 | 13 | 50 | 6 | 2 | ||||
6 | 0.1 | 0.2 | 0.3 | 0.5 | 1 | 1.5 | 2 | 16 | 50 | 6 | 2 | ||
8 | 0.2 | 0.3 | 0.5 | 1 | 1.5 | 2 | 2.5 | 3 | 19 | 60 | 8 | 2 | |
10 | 0.2 | 0.3 | 0.5 | 1 | 1.5 | 2 | 2.5 | 3 | 25 | 75 | 10 | 2 | |
12 | 0.2 | 0.3 | 0.5 | 1 | 1.5 | 2 | 2.5 | 3 | 30 | 75 | 12 | 2 |
● Capable of preventing chattering when used as a replacement for square end mills, allowing the expectations of a long operational life.
● The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
● Delivers high-cost performance for pre-hardened steel, aluminum and copper alloys.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.
Please check the type/dimensions/specifications of the part XAL-CR-EM2S12-R1 in the (Economy series) XAL series carbide radius end mill, 2-flute / short model series.
Part Number |
---|
XAL-CR-EM2S1.5-R0.1 |
XAL-CR-EM2S1.5-R0.2 |
XAL-CR-EM2S1.5-R0.3 |
XAL-CR-EM2S12-R1.5 |
XAL-CR-EM2S12-R2 |
XAL-CR-EM2S12-R2.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Model | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Processing Applications | Coating | Torsion Angle (θ) | R Precision (μm) | Additional Classification | Figure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,336.00 | 1 Piece(s) | 6 Day(s) or more | 1.5 | 0.1 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 3 | 2 | Radius | 50 | 4 | Inclined Cutting / Groove / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Standard Helix (30 to 40°) | ±0.02 | Stocked Product | 1 | ||
₹ 1,336.00 | 1 Piece(s) | 6 Day(s) or more | 1.5 | 0.2 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 3 | 2 | Radius | 50 | 4 | Inclined Cutting / Groove / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Standard Helix (30 to 40°) | ±0.02 | Stocked Product | 1 | ||
₹ 1,336.00 | 1 Piece(s) | 6 Day(s) or more | 1.5 | 0.3 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 3 | 2 | Radius | 50 | 4 | Inclined Cutting / Groove / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Standard Helix (30 to 40°) | ±0.02 | Stocked Product | 1 | ||
₹ 4,064.00 | 1 Piece(s) | 6 Day(s) or more | 12 | 1.5 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 30 | 2 | Radius | 75 | 12 | Inclined Cutting / Groove / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Standard Helix (30 to 40°) | ±0.02 | Stocked Product | 2 | ||
₹ 4,064.00 | 1 Piece(s) | 6 Day(s) or more | 12 | 2 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 30 | 2 | Radius | 75 | 12 | Inclined Cutting / Groove / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Standard Helix (30 to 40°) | ±0.02 | Stocked Product | 2 | ||
₹ 4,064.00 | 1 Piece(s) | 6 Day(s) or more | 12 | 2.5 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 30 | 2 | Radius | 75 | 12 | Inclined Cutting / Groove / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Standard Helix (30 to 40°) | ±0.02 | Stocked Product | 2 |