(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
4-Flute Radius for High-Efficiency and High-Speed Machining
Part Number |
---|
XAL-CR-HEM4R4-R0.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Model | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Processing Applications | Coating | Torsion Angle (θ) | R Precision (μm) | Additional Classification | Figure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,176.00 | 1 Piece(s) | 6 Day(s) or more | 4 | 0.5 | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○] | 18 | Radius | 60 | 6 | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | For General Steel (AlCrN etc.) | Powerful Helix (45° to 60°) | ±0.02 | Stocked Product | 1 |
Loading...
Model Number
XAL-CR-HEM4R
Outer Diameter D |
Radius R |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |||
4 | 0.2 | 0.5 | 1 | 18 | 60 | 6 | 1 | |
5 | 0.5 | 1 | 21 | 60 | 6 | 1 | ||
6 | 0.5 | 1 | 21 | 60 | 6 | 2 | ||
8 | 0.5 | 1 | 2 | 26 | 75 | 8 | 2 | |
10 | 0.5 | 1 | 2 | 34 | 90 | 10 | 2 | |
12 | 0.5 | 1 | 2 | 38 | 100 | 12 | 2 |
For Cutting Conditions, Refer to >>Click here.
● Capable of preventing chattering when used as a replacement for square end mills, allowing the expectations of a long operational life.
● The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
● Delivers high-cost performance for pre-hardened steel, aluminum and copper alloys.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.
Number of Flutes(sheet) | 4 |
---|
Please check the type/dimensions/specifications of the part XAL-CR-HEM4R4-R0.5 in the (Economy series) XAL series carbide radius end mill, 4-flute, 45° torsion / regular model series.
Part Number |
---|
XAL-CR-HEM4R10-R1.5 |
XAL-CR-HEM4R10-R2 |
XAL-CR-HEM4R12-R0.5 |
XAL-CR-HEM4R4-R1 |
XAL-CR-HEM4R5-R0.3 |
XAL-CR-HEM4R5-R0.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Model | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Processing Applications | Coating | Torsion Angle (θ) | R Precision (μm) | Additional Classification | Figure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 73,170.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.5 | - | 34 | - | 90 | - | - | - | - | - | - | - | ||
₹ 3,584.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 2 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 34 | Radius | 90 | 10 | Inclined Cutting / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Powerful Helix (45° to 60°) | ±0.02 | Stocked Product | 2 | ||
₹ 4,376.00 | 1 Piece(s) | 6 Day(s) or more | 12 | 0.5 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 38 | Radius | 100 | 12 | Inclined Cutting / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Powerful Helix (45° to 60°) | ±0.02 | Stocked Product | 2 | ||
₹ 2,176.00 | 1 Piece(s) | 6 Day(s) or more | 4 | 1 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 18 | Radius | 60 | 6 | Inclined Cutting / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Powerful Helix (45° to 60°) | ±0.02 | Stocked Product | 1 | ||
₹ 73,170.00 | 1 Piece(s) | 6 Day(s) or more | 5 | 0.3 | - | 21 | - | 60 | 12 | - | - | - | - | - | - | ||
₹ 2,432.00 | 1 Piece(s) | 6 Day(s) or more | 5 | 0.5 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 21 | Radius | 60 | 6 | Inclined Cutting / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Powerful Helix (45° to 60°) | ±0.02 | Stocked Product | 1 |