(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
●BNC, SMA, and SMB connectors of various shapes can be
combined freely.
●A plentiful cable line up with types such as the 75Ω and the 50Ω.
●Length can be specified by 0.1 m increments.
· Please note that the basic unit price differs
for one side cut-off and both ends with connector.
Component Page
Cable >>P.1666 (equivalent)
Harness with coaxial connector available for BNC, SMA, or SMB connector and length
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
■Cable Specification Table
Cable Type | Specification | Impedance | Outer Diameter (mm) | Coat Material | Wavelength Reduction Index | Frequency Band | Rated Voltage AC / V | Operating Temperature Range |
RG188AU | MIL Standard | 50Ω | 2.6 | TFE | 70% | DC ~ 2GHz | 500V | -70 ~ +250°C |
RG58AU | 50Ω | 5 | PVC | 67% | -20 ~ +60°C | |||
1.5D2V | JIS Standards | 50Ω | 3 | 66% | ||||
3D2W | 50Ω | 6.4 | 66% | |||||
3D2V | 50Ω | 5.3 | 66% | |||||
3C2V | 75Ω | 5.2 | 66% | |||||
5D2V | 50Ω | 7.3 | 66% |
Part Number |
---|
BNCJ-3D2V-[0.3-50/0.1] |
BNCJ-3D2V-BNCJ-[0.3-50/0.1] |
BNCJ-3D2V-BNCLP-[0.3-50/0.1] |
BNCJ-3D2V-BNCP50-[0.3-50/0.1] |
BNCLP-3D2V-[0.3-50/0.1] |
BNCLP-3D2V-BNCLP-[0.3-50/0.1] |
BNCLP-3D2V-BNCP50-[0.3-50/0.1] |
BNCP50-1.5D2V-SMBPJ-[0.1-5/0.1] |
BNCP50-3C2V-[0.3-50/0.1] |
BNCP50-3C2W-[0.3-50/0.1] |
BNCP50-3D2V-[0.3-50/0.1] |
BNCP50-3D2V-BNCP50-[0.3-50/0.1] |
BNCP50-3D2W-[0.3-50/0.1] |
BNCP50-3D2W-BNCP50-[0.3-50/0.1] |
BNCP50-5D2V-[0.3-100/0.1] |
BNCP50-5D2V-BNCP50-[0.3-100/0.1] |
BNCP75-3C2V-[0.3-50/0.1] |
BNCP75-3C2V-BNCP75-[0.3-50/0.1] |
BNCPJ-3D2V-[0.3-50/0.1] |
BNCPJ-3D2V-BNCJ-[0.3-50/0.1] |
BNCPJ-3D2V-BNCLP-[0.3-50/0.1] |
BNCPJ-3D2V-BNCP50-[0.3-50/0.1] |
BNCPJ-3D2V-BNCPJ-[0.3-50/0.1] |
SMAP-1.5D2V-SMALP-[0.1-5/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cable Type | CN1 | CN2 | Cable color | Specified Length (M) | Specified Length (m) |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 12 Day(s) or more | 3D-2v | [BNC] BNC | Lead wire | Ash | 0.3 ~ 50 | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 3D-2v | [BNC] BNC | [BNC] BNC | Ash | - | 0.3 ~ 50 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3D-2v | [BNC] BNC | [BNC] BNC | Ash | - | 0.3 ~ 50 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3D-2v | [BNC] BNC | [BNC] BNC | Ash | - | 0.3 ~ 50 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3D-2v | [BNC] BNC | Lead wire | Ash | 0.3 ~ 50 | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 3D-2v | [BNC] BNC | [BNC] BNC | Ash | - | 0.3 ~ 50 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3D-2v | [BNC] BNC | [BNC] BNC | Ash | - | 0.3 ~ 50 | ||
- | 1 Piece(s) | 12 Day(s) or more | 1.5D-2V | [BNC] BNC | SMB | Ash | - | 0.1 ~ 5 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3D-2v | [BNC] BNC_2 | Lead wire | Ash | 0.3 ~ 50 | - | ||
- | 1 Piece(s) | 12 Day(s) or more | Other | [BNC] BNC_2 | Lead wire | Ash | 0.3 ~ 50 | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 3D-2v | [BNC] BNC | Lead wire | Ash | 0.3 ~ 50 | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 3D-2v | [BNC] BNC | [BNC] BNC | Ash | - | 0.3 ~ 50 | ||
- | 1 Piece(s) | 12 Day(s) or more | Other | [BNC] BNC | Lead wire | Ash | 0.3 ~ 50 | - | ||
- | 1 Piece(s) | 12 Day(s) or more | Other | [BNC] BNC | [BNC] BNC | Ash | - | 0.3 ~ 50 | ||
- | 1 Piece(s) | 12 Day(s) or more | 5D-2v | [BNC] BNC | Lead wire | Ash | 0.3 ~ 100 | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 5D-2v | [BNC] BNC | [BNC] BNC | Ash | - | 0.3 ~ 100 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3c-2v | [BNC] BNC | Lead wire | Black | 0.3 ~ 50 | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 3c-2v | [BNC] BNC | [BNC] BNC | Black | - | 0.3 ~ 50 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3D-2v | [BNC] BNC | Lead wire | Ash | 0.3 ~ 50 | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 3D-2v | [BNC] BNC | [BNC] BNC | Ash | - | 0.3 ~ 50 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3D-2v | [BNC] BNC | [BNC] BNC | Ash | - | 0.3 ~ 50 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3D-2v | [BNC] BNC | [BNC] BNC | Ash | - | 0.3 ~ 50 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3D-2v | [BNC] BNC | [BNC] BNC | Ash | - | 0.3 ~ 50 | ||
- | 1 Piece(s) | 12 Day(s) or more | 1.5D-2V | SMA | SMA | Ash | - | 0.1 ~ 5 |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy