(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The tightening torque value can be adjusted within the range of 10 to 50 kgf cm.
Everything except the bit is insulated, making it very convenient for tightening screws in electrical equipment.
Product classification | Precision Driver Set | Weight(g) | 410 | Tip size | No. 2, Blade Thickness 0.8 |
---|
Please check the type/dimensions/specifications of the part TD500 in the Insulated Torque Screwdriver series.