(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Wall wiring cable raceway (high storage type, without double-sided tape) [Features] High wiring cable raceway that can store a lot of cable. [Materials]Rigid PVC, UL94 V-0 [Operating Temperature Range (°C)] 0 to 50
Model Number | Dimension W × H (mm) | Wire Storage Capacity (IV 2 mm2 wire equivalent) | Weight (g) | Total Length |
SD-2525-R | 25 x 25 | 10 ~ 25 Pieces | 265 | 1000 mm |
SD-3333-R | 33 x 33 | 25 ~ 45 Pieces | 312 | |
SD-4040-R | 40 x 40 | 60 ~ 70 Pieces | 408 | |
SD-4545-R | 45 x 45 | 60 ~ 70 Pieces | 500 | |
SD-5050-R | 50 x 50 | 80 ~ 90 Pieces | 577 | |
SD-6565-R | 65 x 65 | 180 ~ 200 Pieces | 780 | |
SD-8080-R | 80 x 80 | 240 ~ 290 Pieces | 877 |
Density | 1.397 |
Tensile Strength | 436kgs |
Extensibility | 80% |
Pliable Temperature | 75°C |
Impact Strength | 22kg / cm2 |
Dielectric Force | 35KV / mm |
Material | Hard Vinyl Chloride UL94V-0 |
Operating Temperature Range | -20°C ~ +60°C |
Color | Gray |
Material | Hard Vinyl Chloride UL94V-0 | Operating temperature range(℃) | -20 ~ 60 | Color | Gray |
---|---|---|---|---|---|
Width(mm) | 25 | Height(mm) | 25 | Total length(mm) | 1000 |
Number of wires stowed (IV line 2 m㎡ conversion)(Units) | 10 ~ 25 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy