(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Cable Gland Panel Rubber Gasket for Mounting【10 Pieces Per Package】

Cable Gland Panel Rubber Gasket for Mounting

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      504₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● Rubber packing for mounting ST / BS series cable ground to a panel.
● For attaching to the front or back of panel when mounting a cable gland.
● Uses lock nut and allows for mounting to a relay box circular hole without threading.

· Depending on the quantity of your order, the delivery time may require an estimate.
· The appearance and specifications are subject to change without notice.

(i)

Caution

  • This product will be discontinued in January 2022. Depend on stock status, the end time will be changed.

Product Description

[Specifications]·Panel-mount packing for the ST/BS series gland.

Specifications

Cable Gland Panel Rubber Gasket for Mounting:Related Image

1 Pack Unit 10-piece Pack
Model NumberQuantity per
Pack
Screw TypeSize (Unit = mm)Weight
(g / Piece)
ABC
GP7 10P
(10-piece Pack)
PG Screw161210.1
GP9 211520.4
GP11 24180.5
GP13.5 27200.6
GP16 29220.8
GP21 35280.9
GP29 47371.7
GP-M12 M Screw1711.51.50.2
GP-M16 2515.50.6
GP-M20 3119.50.9
GP-M25 3824.521.9
GP-M32 4831.52.9
GP-M40 6039.54.6

More Information

Cable Gland Panel Rubber Gasket for Mounting:Related Image
Part Number
GP-M25-10P
GP-M32-10P
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 504.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more

₹ 683.35

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

Material (Main body) Nitrile Butylene Number with packs(P) 10 Screw type M Screw