(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

For Mounted / Earthquake Resistant UL Listed Device-Net (Part Number)

For Mounted / Earthquake Resistant UL Listed Device-Net

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • For Mounted / Earthquake Resistant UL Listed Device-Net
  • For Mounted / Earthquake Resistant UL Listed Device-Net
  • For Mounted / Earthquake Resistant UL Listed Device-Net
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● UL / c-UL compatible cables.
● Available in general and vibration-resistant models.

· Be careful not to confuse specified length and quantity
when ordering.
Follow "DeviceNet" equipment usage method.
∙ Working Environment Temperature
NADN18 NADNR18X: -20 – 60°C (For 8A Current)
-20 – 80°C (at 0A)
NADN24 NADNR24X: -20 – 70°C (For 1.5A Current)
-20 – 80°C (at 0A)
·
This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)

Electrical Appliance and Material Safety Law certificate has not been obtained.

Product Description

300 V Device-Net, custom length at a low price. ● The cable is UL/C-UL compliant. ●Two types are available, for general use and for vibration resistance

Specifications

For Mounted / Earthquake Resistant UL Listed Device-Net:Related Image

Sheath ColorNavy
Operating Temperature Range0 ~ 80°C
Standard AcquiredUL CL2
Bending RadiusRefer to the Structure Outline Below

Specifications
Model NumberSpecified LengthTypeWire Size x Pair Number
NADN241 ~ 100
(Specify 1 m Increment)
(For Fixed)(Signal Cable: AWG24 x 1P) (Power Cable: AWG22 x 1P)
NADN18(Signal Cable: AWG18 x 1P) (Power Cable: AWG14 x 1P)
NADNR24X(For Vibration Resistance)(Signal Cable: AWG24 x 1P) (Power Cable: AWG22 x 1P)
NADNR18X(Signal Cable: AWG18 x 1P) (Power Cable: AWG14 x 1P)

More Information

For Mounted / Earthquake Resistant UL Listed Device-Net:Related Image

Structure Outline
Model NumberNADN24NADN18NADNR24XNADNR18X
Withstand Voltage (V / Min)
AC1000
Conductor Resistance
(Ω / km at 20°C)
Signal Cable91.5 or less19.5 or less80.0 or less20.6 or less
Power Cable57.4 or less8.7 or less60.2 or less9.1 or less
Braid + Tape + Drain Wire16.4 or less7.5 or less16.4 or less7.5 or less
Insulation Resistance
(MΩkm at 20°C)
Signal Cable1000 or more
Power Cable10 or more
Characteristic Impedance (Ω at 1MHz)120 ± 12
Transmission Delay (ns / m)4.4 or less
Capacitance (pF / m) (Between Conductors)39
Capacitance (pF / m) (Between Conductor - (Conductor + Shield))79
Transmission Loss (dB / 100 m at 125 kHz)0.9510.4260.9510.426
Transmission Loss (dB / 100 m at 500kHz)1.640.821.640.82
Transmission Loss (dB / 100 m at 1MHz)2.291.312.291.31
ItemSignal CablePower CableSignal CablePower CableSignal CablePower CableSignal CablePower Cable
SizeAWG24AWG22AWG18AWG14AWG24AWG22AWG18AWG14
Number of Pairs1P1P1P1P1P1P1P1P
ConductorMaterialTin Plated Annealed Copper Stranded WireTin Plated Annealed Copper Stranded WireTin Plated Annealed Copper Stranded WireTin Plated Annealed Copper Stranded Wire
Structure (Pc / mm)19/0.1229/0.1219/0.2633/0.2948/0.0865/0.087/28/0.087/62/0.08
Outer Diameter (Approx. mm)0.60.751.31.920.640.751.52.2
InsulatorMaterialPolyethylene FoamHeat Resistant PVCPolyethylene FoamHeat Resistant PVCPolyethylene FoamHeat Resistant PVCPolyethylene FoamHeat Resistant PVC
Thickness (Approx. mm)0.580.331.30.550.640.331.20.5
Color IdentificationBlue, WhiteRed, BlackBlue, WhiteRed, BlackBlue, WhiteRed, BlackBlue, WhiteRed, Black
Outer Diameter (Approx. mm)1.761.43.93.01.91.43.93.2
Twisted PairOuter Diameter (Approx. mm)3.52.87.86.03.82.87.86.3
Shielded PairsMaterialPolyester Tape with Aluminum Foil (Aluminum on Outer Side)Polyester Tape with Aluminum Foil (Aluminum on Outer Side)Polyester Tape with Aluminum Foil (Aluminum on Outer Side)Polyester Tape with Aluminum Foil (Aluminum on Outer Side)
Thickness (Approx. mm)0.050.050.050.050.050.050.050.05
TwistingOuter Diameter (Approx. mm)4.68.54.38.9
Drain WireMaterialTin Plated Annealed Copper Stranded WireTin Plated Annealed Copper Stranded WireTin Plated Annealed Copper Stranded WireTin Plated Annealed Copper Stranded Wire
Structure (Pc / mm)29/0.1219/0.2665/0.087/28/0.08
Outer Diameter (Approx. mm)0.751.30.751.3
ShieldMaterialTin Plated Annealed Copper Stranded WireTin Plated Annealed Copper Stranded WireTin Plated Annealed Copper Stranded WireTin Plated Annealed Copper Stranded Wire
Bare Wire OD (mm)0.120.120.120.12
Density70% or more70% or more70% or more70% or more
SheathMaterialOil-Resistant / Heat-Resistant Soft PVCOil-Resistant / Heat-Resistant Soft PVCOil-Resistant / Heat-Resistant Soft PVCOil-Resistant / Heat-Resistant Soft PVC
Thickness (Approx. mm)1.251.51.11.7
Finished Outer Diameter (Approx. mm)7.0 ± 0.212.0 ± 0.47.0 ± 0.212.8 ± 0.4
Approximate Mass (kg / km)6619978225
Bending Radius4984140240
Part Number
NADNR18X-31
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNo. of Cores Cable Outer Diameter
(mm)
Length
(m)
AWG size 2
(AWG)
Finished outer diameter
(mm)
Overall Length
(m)
Shape Conductor Cross Section
(mm2)
Application Insulation body materials Other properties

₹ 39,585.95

1 Piece(s) 6 Day(s) or more -10.0 or More 30 to 391412.8.±0.431Round Type0.82For NetworkPolyethylene-basedVibration resistant, flexibility, flex resistant

Loading...

  1. 1

Basic Information

Category Others Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard DeviceNet Standard UL Cable Conductor Stranded Wire
Conductor Size Composite Cable Color Navy Sheath Material PVC
Number of conductors (pair strand type) 2(P) 1 Insulation body materials 2 PVC Rated Voltage 300V

Please check the type/dimensions/specifications of the part NADNR18X-31 in the For Mounted / Earthquake Resistant UL Listed Device-Net series.

Product variants

Part Number
NADN18-11
NADN18-12
NADN18-13
NADNR18X-32
NADNR18X-33
NADNR18X-34
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNo. of Cores Cable Outer Diameter
(mm)
Length
(m)
AWG size 2
(AWG)
Finished outer diameter
(mm)
Overall Length
(m)
Shape Conductor Cross Section
(mm2)
Application Insulation body materials Other properties

₹ 7,125.20

1 Piece(s) 6 Day(s) or more -10.0 or More 10 to 191412.0±0.411Round Type0.82For NetworkPolyethylene-based-

₹ 7,720.60

1 Piece(s) 6 Day(s) or more -10.0 or More 10 to 191412.0±0.412Round Type0.82For NetworkPolyethylene-based-

₹ 8,315.96

1 Piece(s) 6 Day(s) or more -10.0 or More 10 to 191412.0±0.413Round Type0.82For NetworkPolyethylene-based-

₹ 40,853.73

1 Piece(s) 6 Day(s) or more -10.0 or More 30 to 391412.8.±0.432Round Type0.82For NetworkPolyethylene-basedVibration resistant, flexibility, flex resistant

₹ 42,121.47

1 Piece(s) 6 Day(s) or more -10.0 or More 30 to 391412.8.±0.433Round Type0.82For NetworkPolyethylene-basedVibration resistant, flexibility, flex resistant

₹ 43,389.24

1 Piece(s) 6 Day(s) or more -10.0 or More 30 to 391412.8.±0.434Round Type0.82For NetworkPolyethylene-basedVibration resistant, flexibility, flex resistant
X
whatsapp-qr whatsapp-icon