(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
300 V Device-Net, custom length at a low price. ● The cable is UL/C-UL compliant. ●Two types are available, for general use and for vibration resistance
Sheath Color | Navy |
Operating Temperature Range | 0 ~ 80°C |
Standard Acquired | UL CL2 |
Bending Radius | Refer to the Structure Outline Below |
Model Number | Specified Length | Type | Wire Size x Pair Number |
NADN24 | 1 ~ 100 (Specify 1 m Increment) | (For Fixed) | (Signal Cable: AWG24 x 1P) (Power Cable: AWG22 x 1P) |
NADN18 | (Signal Cable: AWG18 x 1P) (Power Cable: AWG14 x 1P) | ||
NADNR24X | (For Vibration Resistance) | (Signal Cable: AWG24 x 1P) (Power Cable: AWG22 x 1P) | |
NADNR18X | (Signal Cable: AWG18 x 1P) (Power Cable: AWG14 x 1P) |
Model Number | NADN24 | NADN18 | NADNR24X | NADNR18X | |||||
Withstand Voltage (V / Min) | AC1000 | ||||||||
Conductor Resistance (Ω / km at 20°C) | Signal Cable | 91.5 or less | 19.5 or less | 80.0 or less | 20.6 or less | ||||
Power Cable | 57.4 or less | 8.7 or less | 60.2 or less | 9.1 or less | |||||
Braid + Tape + Drain Wire | 16.4 or less | 7.5 or less | 16.4 or less | 7.5 or less | |||||
Insulation Resistance (MΩkm at 20°C) | Signal Cable | 1000 or more | |||||||
Power Cable | 10 or more | ||||||||
Characteristic Impedance (Ω at 1MHz) | 120 ± 12 | ||||||||
Transmission Delay (ns / m) | 4.4 or less | ||||||||
Capacitance (pF / m) (Between Conductors) | 39 | ||||||||
Capacitance (pF / m) (Between Conductor - (Conductor + Shield)) | 79 | ||||||||
Transmission Loss (dB / 100 m at 125 kHz) | 0.951 | 0.426 | 0.951 | 0.426 | |||||
Transmission Loss (dB / 100 m at 500kHz) | 1.64 | 0.82 | 1.64 | 0.82 | |||||
Transmission Loss (dB / 100 m at 1MHz) | 2.29 | 1.31 | 2.29 | 1.31 | |||||
Item | Signal Cable | Power Cable | Signal Cable | Power Cable | Signal Cable | Power Cable | Signal Cable | Power Cable | |
Size | AWG24 | AWG22 | AWG18 | AWG14 | AWG24 | AWG22 | AWG18 | AWG14 | |
Number of Pairs | 1P | 1P | 1P | 1P | 1P | 1P | 1P | 1P | |
Conductor | Material | Tin Plated Annealed Copper Stranded Wire | Tin Plated Annealed Copper Stranded Wire | Tin Plated Annealed Copper Stranded Wire | Tin Plated Annealed Copper Stranded Wire | ||||
Structure (Pc / mm) | 19/0.12 | 29/0.12 | 19/0.26 | 33/0.29 | 48/0.08 | 65/0.08 | 7/28/0.08 | 7/62/0.08 | |
Outer Diameter (Approx. mm) | 0.6 | 0.75 | 1.3 | 1.92 | 0.64 | 0.75 | 1.5 | 2.2 | |
Insulator | Material | Polyethylene Foam | Heat Resistant PVC | Polyethylene Foam | Heat Resistant PVC | Polyethylene Foam | Heat Resistant PVC | Polyethylene Foam | Heat Resistant PVC |
Thickness (Approx. mm) | 0.58 | 0.33 | 1.3 | 0.55 | 0.64 | 0.33 | 1.2 | 0.5 | |
Color Identification | Blue, White | Red, Black | Blue, White | Red, Black | Blue, White | Red, Black | Blue, White | Red, Black | |
Outer Diameter (Approx. mm) | 1.76 | 1.4 | 3.9 | 3.0 | 1.9 | 1.4 | 3.9 | 3.2 | |
Twisted Pair | Outer Diameter (Approx. mm) | 3.5 | 2.8 | 7.8 | 6.0 | 3.8 | 2.8 | 7.8 | 6.3 |
Shielded Pairs | Material | Polyester Tape with Aluminum Foil (Aluminum on Outer Side) | Polyester Tape with Aluminum Foil (Aluminum on Outer Side) | Polyester Tape with Aluminum Foil (Aluminum on Outer Side) | Polyester Tape with Aluminum Foil (Aluminum on Outer Side) | ||||
Thickness (Approx. mm) | 0.05 | 0.05 | 0.05 | 0.05 | 0.05 | 0.05 | 0.05 | 0.05 | |
Twisting | Outer Diameter (Approx. mm) | 4.6 | 8.5 | 4.3 | 8.9 | ||||
Drain Wire | Material | Tin Plated Annealed Copper Stranded Wire | Tin Plated Annealed Copper Stranded Wire | Tin Plated Annealed Copper Stranded Wire | Tin Plated Annealed Copper Stranded Wire | ||||
Structure (Pc / mm) | 29/0.12 | 19/0.26 | 65/0.08 | 7/28/0.08 | |||||
Outer Diameter (Approx. mm) | 0.75 | 1.3 | 0.75 | 1.3 | |||||
Shield | Material | Tin Plated Annealed Copper Stranded Wire | Tin Plated Annealed Copper Stranded Wire | Tin Plated Annealed Copper Stranded Wire | Tin Plated Annealed Copper Stranded Wire | ||||
Bare Wire OD (mm) | 0.12 | 0.12 | 0.12 | 0.12 | |||||
Density | 70% or more | 70% or more | 70% or more | 70% or more | |||||
Sheath | Material | Oil-Resistant / Heat-Resistant Soft PVC | Oil-Resistant / Heat-Resistant Soft PVC | Oil-Resistant / Heat-Resistant Soft PVC | Oil-Resistant / Heat-Resistant Soft PVC | ||||
Thickness (Approx. mm) | 1.25 | 1.5 | 1.1 | 1.7 | |||||
Finished Outer Diameter (Approx. mm) | 7.0 ± 0.2 | 12.0 ± 0.4 | 7.0 ± 0.2 | 12.8 ± 0.4 | |||||
Approximate Mass (kg / km) | 66 | 199 | 78 | 225 | |||||
Bending Radius | 49 | 84 | 140 | 240 |
Part Number |
---|
NADN24-55 |
NADNR24X-55 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | No. of Cores | Cable Outer Diameter (mm) | Length (m) | AWG size 2 (AWG) | Finished outer diameter (mm) | Overall Length (m) | Shape | Conductor Cross Section (mm2) | Application | Insulation body materials | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 26,322.16 | 1 Piece(s) | 6 Day(s) or more | - | 7.0 to 7.9 | 50 to 59 | 22 | 7.0±0.2 | 55 | Round Type | 0.2 | For Network | Polyethylene-based | - | ||
₹ 38,311.07 | 1 Piece(s) | 6 Day(s) or more | - | 7.0 to 7.9 | 50 to 59 | 22 | 7.0±0.2 | 55 | Round Type | 0.2 | For Network | Polyethylene-based | - |
Loading...
Category | Others | Shield Structure | Shielded・STP | Shield Details | Double Layer Shield |
---|---|---|---|---|---|
FA Network Standard | DeviceNet | Standard | UL | Cable Conductor | Stranded Wire |
Conductor Size | Composite Cable | Color | Navy | Sheath Material | PVC |
Number of conductors (pair strand type) 2(P) | 1 | Insulation body materials 2 | PVC | Rated Voltage | 300V |