(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
300 V Device-Net, custom length at a low price. ● The cable is UL/C-UL compliant. ●Two types are available, for general use and for vibration resistance
Sheath Color | Navy |
Operating Temperature Range | 0 ~ 80°C |
Standard Acquired | UL CL2 |
Bending Radius | Refer to the Structure Outline Below |
Model Number | Specified Length | Type | Wire Size x Pair Number |
NADN24 | 1 ~ 100 (Specify 1 m Increment) | (For Fixed) | (Signal Cable: AWG24 x 1P) (Power Cable: AWG22 x 1P) |
NADN18 | (Signal Cable: AWG18 x 1P) (Power Cable: AWG14 x 1P) | ||
NADNR24X | (For Vibration Resistance) | (Signal Cable: AWG24 x 1P) (Power Cable: AWG22 x 1P) | |
NADNR18X | (Signal Cable: AWG18 x 1P) (Power Cable: AWG14 x 1P) |
Model Number | NADN24 | NADN18 | NADNR24X | NADNR18X | |||||
Withstand Voltage (V / Min) | AC1000 | ||||||||
Conductor Resistance (Ω / km at 20°C) | Signal Cable | 91.5 or less | 19.5 or less | 80.0 or less | 20.6 or less | ||||
Power Cable | 57.4 or less | 8.7 or less | 60.2 or less | 9.1 or less | |||||
Braid + Tape + Drain Wire | 16.4 or less | 7.5 or less | 16.4 or less | 7.5 or less | |||||
Insulation Resistance (MΩkm at 20°C) | Signal Cable | 1000 or more | |||||||
Power Cable | 10 or more | ||||||||
Characteristic Impedance (Ω at 1MHz) | 120 ± 12 | ||||||||
Transmission Delay (ns / m) | 4.4 or less | ||||||||
Capacitance (pF / m) (Between Conductors) | 39 | ||||||||
Capacitance (pF / m) (Between Conductor - (Conductor + Shield)) | 79 | ||||||||
Transmission Loss (dB / 100 m at 125 kHz) | 0.951 | 0.426 | 0.951 | 0.426 | |||||
Transmission Loss (dB / 100 m at 500kHz) | 1.64 | 0.82 | 1.64 | 0.82 | |||||
Transmission Loss (dB / 100 m at 1MHz) | 2.29 | 1.31 | 2.29 | 1.31 | |||||
Item | Signal Cable | Power Cable | Signal Cable | Power Cable | Signal Cable | Power Cable | Signal Cable | Power Cable | |
Size | AWG24 | AWG22 | AWG18 | AWG14 | AWG24 | AWG22 | AWG18 | AWG14 | |
Number of Pairs | 1P | 1P | 1P | 1P | 1P | 1P | 1P | 1P | |
Conductor | Material | Tin Plated Annealed Copper Stranded Wire | Tin Plated Annealed Copper Stranded Wire | Tin Plated Annealed Copper Stranded Wire | Tin Plated Annealed Copper Stranded Wire | ||||
Structure (Pc / mm) | 19/0.12 | 29/0.12 | 19/0.26 | 33/0.29 | 48/0.08 | 65/0.08 | 7/28/0.08 | 7/62/0.08 | |
Outer Diameter (Approx. mm) | 0.6 | 0.75 | 1.3 | 1.92 | 0.64 | 0.75 | 1.5 | 2.2 | |
Insulator | Material | Polyethylene Foam | Heat Resistant PVC | Polyethylene Foam | Heat Resistant PVC | Polyethylene Foam | Heat Resistant PVC | Polyethylene Foam | Heat Resistant PVC |
Thickness (Approx. mm) | 0.58 | 0.33 | 1.3 | 0.55 | 0.64 | 0.33 | 1.2 | 0.5 | |
Color Identification | Blue, White | Red, Black | Blue, White | Red, Black | Blue, White | Red, Black | Blue, White | Red, Black | |
Outer Diameter (Approx. mm) | 1.76 | 1.4 | 3.9 | 3.0 | 1.9 | 1.4 | 3.9 | 3.2 | |
Twisted Pair | Outer Diameter (Approx. mm) | 3.5 | 2.8 | 7.8 | 6.0 | 3.8 | 2.8 | 7.8 | 6.3 |
Shielded Pairs | Material | Polyester Tape with Aluminum Foil (Aluminum on Outer Side) | Polyester Tape with Aluminum Foil (Aluminum on Outer Side) | Polyester Tape with Aluminum Foil (Aluminum on Outer Side) | Polyester Tape with Aluminum Foil (Aluminum on Outer Side) | ||||
Thickness (Approx. mm) | 0.05 | 0.05 | 0.05 | 0.05 | 0.05 | 0.05 | 0.05 | 0.05 | |
Twisting | Outer Diameter (Approx. mm) | 4.6 | 8.5 | 4.3 | 8.9 | ||||
Drain Wire | Material | Tin Plated Annealed Copper Stranded Wire | Tin Plated Annealed Copper Stranded Wire | Tin Plated Annealed Copper Stranded Wire | Tin Plated Annealed Copper Stranded Wire | ||||
Structure (Pc / mm) | 29/0.12 | 19/0.26 | 65/0.08 | 7/28/0.08 | |||||
Outer Diameter (Approx. mm) | 0.75 | 1.3 | 0.75 | 1.3 | |||||
Shield | Material | Tin Plated Annealed Copper Stranded Wire | Tin Plated Annealed Copper Stranded Wire | Tin Plated Annealed Copper Stranded Wire | Tin Plated Annealed Copper Stranded Wire | ||||
Bare Wire OD (mm) | 0.12 | 0.12 | 0.12 | 0.12 | |||||
Density | 70% or more | 70% or more | 70% or more | 70% or more | |||||
Sheath | Material | Oil-Resistant / Heat-Resistant Soft PVC | Oil-Resistant / Heat-Resistant Soft PVC | Oil-Resistant / Heat-Resistant Soft PVC | Oil-Resistant / Heat-Resistant Soft PVC | ||||
Thickness (Approx. mm) | 1.25 | 1.5 | 1.1 | 1.7 | |||||
Finished Outer Diameter (Approx. mm) | 7.0 ± 0.2 | 12.0 ± 0.4 | 7.0 ± 0.2 | 12.8 ± 0.4 | |||||
Approximate Mass (kg / km) | 66 | 199 | 78 | 225 | |||||
Bending Radius | 49 | 84 | 140 | 240 |
Part Number |
---|
NADN24-40 |
NADNR24X-40 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | No. of Cores | Cable Outer Diameter (mm) | Length (m) | AWG size 2 (AWG) | Finished outer diameter (mm) | Overall Length (m) | Shape | Conductor Cross Section (mm2) | Application | Insulation body materials | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 19,299.00 | 1 Piece(s) | 6 Day(s) or more | - | 7.0 to 7.9 | 40 to 49 | 22 | 7.0±0.2 | 40 | Round Type | 0.2 | For Network | Polyethylene-based | - | ||
₹ 28,190.40 | 1 Piece(s) | 6 Day(s) or more | - | 7.0 to 7.9 | 40 to 49 | 22 | 7.0±0.2 | 40 | Round Type | 0.2 | For Network | Polyethylene-based | - |
Loading...
Category | Others | Shield Structure | Shielded・STP | Shield Details | Double Layer Shield |
---|---|---|---|---|---|
FA Network Standard | DeviceNet | Standard | UL | Cable Conductor | Stranded Wire |
Conductor Size | Composite Cable | Color | Navy | Sheath Material | PVC |
Number of conductors (pair strand type) 2(P) | 1 | Insulation body materials 2 | PVC | Rated Voltage | 300V |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy