(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Mobile Power Supply Cable for UL AWM Standard Motor
Sheath Color | Navy |
Operating Temperature Range | 0 ~ 105°C |
Standard Acquired | ULAWM2501 (600 V) ULAWM2517 (300 V) |
Allowable Bending Radius | Finished Outer Diameter x 6 (Movable x 6) |
Model Number | AWG Size | Number of Cores |
NA6CTR (ULAWM2501 / 600 V 105°C) | 18 * (0.75mm2) | 4 |
16 * (1.25mm2) | 4 | |
6 | ||
14 * (2mm2) | 4 | |
6 | ||
12 * (3.5mm2) | 4 | |
6 | ||
10 * (5.5mm2) | 4 | |
6 | ||
8 * (10 mm2) | 4 | |
6 * (14 mm2) | 4 | |
NA3CTR (ULAWM2517 / 300 V 105°C) | 22 * (0.3mm2) | 4 |
6 | ||
20 * (0.5 mm2) | 4 | |
18 * (0.75mm2) | 4 | |
Model Number | Composite (AWG Size x Core Number) + (AWG Size x Core Number) | |
NA3CTF-R (ULAWM2517 / 300 V 105°C) | (AWG16 x 4) + (AWG22 x 2) |
Model Number | AWG Size *1 | Number of Cores | Specified Length (m) | Conductor Identification *2 | Conductor | Insulation Thickness (mm) | Wire Core Outer Diameter Approx. (mm) | Sheath Thickness (mm) | Finished Outer Diameter (mm) *3 | Electrical Properties | Approximate Mass kg/km | |||||
Structure Strands / mm | Outer Diameter Approx. / mm | Conductor Resistance Ω / km (20 °C) | Insulation Properties MΩ km (20 °C) | Withstand Voltage V / Min | Allowable Current A (30°C) *4 | |||||||||||
NA6CTR (ULAWM2501 / 600 V 105°C) | 18 (0.75mm2) | 4 | 1 ~ 100 (Specify 1 m Increment) | Blue White Red GY | 6/28/0.08 | 1.3 | 0.85 | 3.0 | 1.7 | 10.7 | 24.4 | 50 | 2000 | 9 | 143 | |
16 (1.25mm2) | 4 | Blue White Red GY | 6/44/0.08 | 1.7 | 0.85 | 3.4 | 1.7 | 11.7 | 15.5 | 50 | 2000 | 12 | 178 | |||
6 | Blue White Red GY Black Black / White | 6/44/0.08 | 1.7 | 0.85 | 3.4 | 1.7 | 13.7 | 15.5 | 50 | 2000 | 10 | 246 | ||||
14 (2mm2) | 4 | Blue White Red GY | 6/69/0.08 | 2.1 | 0.85 | 3.8 | 2.0 | 13.3 | 9.87 | 50 | 2000 | 16 | 226 | |||
6 | Blue White Red GY Black Black / White | 6/69/0.08 | 2.1 | 0.85 | 3.8 | 1.7 | 14.9 | 9.87 | 50 | 2000 | 14 | 316 | ||||
12 (3.5mm2) | 4 | Blue White Red GY | 6/71/0.10 | 2.6 | 0.85 | 4.3 | 1.7 | 13.9 | 6.08 | 50 | 2000 | 22 | 298 | |||
6 | Blue White Red GY Black Black / White | 6/71/0.10 | 2.6 | 0.85 | 4.3 | 1.7 | 16.4 | 6.08 | 50 | 2000 | 19 | 424 | ||||
10 (5.5mm2) | 4 | Blue White Red GY | 6/112/0.10 | 3.3 | 0.85 | 5.0 | 1.7 | 15.6 | 3.86 | 50 | 2000 | 30 | 407 | |||
6 | Blue White Red GY Black Black / White | 6/112/0.10 | 3.3 | 0.85 | 5.0 | 1.7 | 18.5 | 3.86 | 50 | 2000 | 25 | 580 | ||||
8 (10 mm2) | 4 | Blue White Red GY | 7/6/19/0.12 | 5.1 | 1.25 | 7.6 | 2.5 | 23.4 | 2.14 | 40 | 2000 | 61 | 820 | |||
6 (14 mm2) | 4 | Blue White Red GY | 7/6/30/0.12 | 6.3 | 1.65 | 9.6 | 2.9 | 29.1 | 1.34 | 40 | 2000 | 83 | 1280 | |||
NA3CTR (ULAWM2517 / 300 V 105°C) | 22 (0.3mm2) | 4 | Blue White Red GY | 6/11/0.08 | 0.93 | 0.24 | 1.4 | 1.0 | 5.5 | 59.6 | 10 | 2000 | 6 | 36 | ||
6 | Blue White Red GY Black Black | 6/11/0.08 | 0.93 | 0.24 | 1.4 | 1.0 | 6.3 | 59.6 | 10 | 2000 | 5 | 49 | ||||
20 * (0.5 mm2) | 4 | Blue White Red GY | 6/19/0.08 | 1.2 | 0.25 | 1.7 | 1.0 | 6.2 | 36.6 | 10 | 2000 | 7.8 | 59 | |||
18 (0.75mm2) | 4 | Blue White Red GY | 6/28/0.08 | 1.47 | 0.27 | 2.0 | 0.8 | 6.5 | 24.4 | 10 | 2000 | 9 | 61 | |||
Model Number | Composite (AWG Size x Core Number) + (AWG Size x Core Number) | Specified Length (m) | Conductor Identification | Conductor | Insulation Thickness (mm) | Wire Core Outer Diameter Approx. (mm) | Sheath Thickness (mm) | Finished Outer Diameter (mm) | Electrical Properties | Approximate Mass kg/km | ||||||
Structure Strands / mm | Outer Diameter Approx. / mm | Conductor Resistance Ω / km (20 °C) | Insulation Properties MΩ km (20 °C) | Withstand Voltage V / Min | Allowable Current A (30 °C) | |||||||||||
NA3CTF-R (ULAWM2517 / 300 V 105°C) | (AWG16 x 4) + (AWG22 x 2) | 1 ~ 100 (Specify 1 m Increment) | AWG16 | Blue White Red G/Y | 6/44/0.08 | 1.83 | 0.24 | 2.3 | 0.8 | 7.7 | 15.8 | 10 | 2000 | 10 | 97 | |
AWG22 | Black Black | 6/11/0.08 | 0.93 | 0.24 | 1.4 | 59.6 | 10 | 2000 | 4 |
Part Number |
---|
NA6CTR-6-4-100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Grounding Wire | Sheath (outer coating) material | Power supply/signal | AWG size 2 (AWG) | Number of conductors (core/twisted layer type) 2 (Core) | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 394,267.45 | 1 Piece(s) | 6 Day(s) or more | 100 | 14 | 6 | 4 | 29.1 | 300V | None | Oil resistance | UL | [Blue] Navy color | GY (green/yellow) colored | PVC | Dual use | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part NA6CTR-6-4-100 in the NA3CTR / NA6CTR UL Standard for Mobile Power Sources series.
Part Number |
---|
NA3CTF-R-100 |
NA3CTR-18-4-100 |
NA3CTR-20-4-100 |
NA3CTR-22-4-100 |
NA3CTR-22-6-100 |
NA6CTR-10-4-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Grounding Wire | Sheath (outer coating) material | Power supply/signal | AWG size 2 (AWG) | Number of conductors (core/twisted layer type) 2 (Core) | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 76,364.51 | 1 Piece(s) | 6 Day(s) or more | 100 | 2.07 | 16 | 4 | 7.7 | 300V | None | Oil resistance | UL | [Blue] Navy color | GY (green/yellow) colored | PVC | Dual use | 22 | 2 | Elastic | ||
₹ 40,716.05 | 1 Piece(s) | 6 Day(s) or more | 100 | 0.75 | 18 | 4 | 6.5 | 300V | None | Oil resistance | UL | [Blue] Navy color | GY (green/yellow) colored | PVC | Dual use | - | - | Elastic | ||
₹ 44,104.20 | 1 Piece(s) | 6 Day(s) or more | 100 | 0.5 | 20 | 4 | 6.2 | 300V | None | Oil resistance | UL | [Blue] Navy color | GY (green/yellow) colored | PVC | Dual use | - | - | Elastic | ||
₹ 28,493.42 | 1 Piece(s) | 6 Day(s) or more | 100 | 0.3 | 22 | 4 | 5.5 | 300V | None | Oil resistance | UL | [Blue] Navy color | GY (green/yellow) colored | PVC | Dual use | - | - | Elastic | ||
₹ 45,389.04 | 1 Piece(s) | 6 Day(s) or more | 100 | 0.3 | 22 | 6 | 6.3 | 300V | None | Oil resistance | UL | [Blue] Navy color | GY (green/yellow) colored | PVC | Dual use | - | - | Elastic | ||
₹ 163,510.29 | 1 Piece(s) | 6 Day(s) or more | 100 | 5.5 | 10 | 4 | 15.6 | 600V | None | Oil resistance | UL | [Blue] Navy color | GY (green/yellow) colored | PVC | Dual use | - | - | Elastic |