(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Mobile Power Supply Cable for UL AWM Standard Motor
Sheath Color | Navy |
Operating Temperature Range | 0 ~ 105°C |
Standard Acquired | ULAWM2501 (600 V) ULAWM2517 (300 V) |
Allowable Bending Radius | Finished Outer Diameter x 6 (Movable x 6) |
Model Number | AWG Size | Number of Cores |
NA6CTR (ULAWM2501 / 600 V 105°C) | 18 * (0.75mm2) | 4 |
16 * (1.25mm2) | 4 | |
6 | ||
14 * (2mm2) | 4 | |
6 | ||
12 * (3.5mm2) | 4 | |
6 | ||
10 * (5.5mm2) | 4 | |
6 | ||
8 * (10 mm2) | 4 | |
6 * (14 mm2) | 4 | |
NA3CTR (ULAWM2517 / 300 V 105°C) | 22 * (0.3mm2) | 4 |
6 | ||
20 * (0.5 mm2) | 4 | |
18 * (0.75mm2) | 4 | |
Model Number | Composite (AWG Size x Core Number) + (AWG Size x Core Number) | |
NA3CTF-R (ULAWM2517 / 300 V 105°C) | (AWG16 x 4) + (AWG22 x 2) |
Model Number | AWG Size *1 | Number of Cores | Specified Length (m) | Conductor Identification *2 | Conductor | Insulation Thickness (mm) | Wire Core Outer Diameter Approx. (mm) | Sheath Thickness (mm) | Finished Outer Diameter (mm) *3 | Electrical Properties | Approximate Mass kg/km | |||||
Structure Strands / mm | Outer Diameter Approx. / mm | Conductor Resistance Ω / km (20 °C) | Insulation Properties MΩ km (20 °C) | Withstand Voltage V / Min | Allowable Current A (30°C) *4 | |||||||||||
NA6CTR (ULAWM2501 / 600 V 105°C) | 18 (0.75mm2) | 4 | 1 ~ 100 (Specify 1 m Increment) | Blue White Red GY | 6/28/0.08 | 1.3 | 0.85 | 3.0 | 1.7 | 10.7 | 24.4 | 50 | 2000 | 9 | 143 | |
16 (1.25mm2) | 4 | Blue White Red GY | 6/44/0.08 | 1.7 | 0.85 | 3.4 | 1.7 | 11.7 | 15.5 | 50 | 2000 | 12 | 178 | |||
6 | Blue White Red GY Black Black / White | 6/44/0.08 | 1.7 | 0.85 | 3.4 | 1.7 | 13.7 | 15.5 | 50 | 2000 | 10 | 246 | ||||
14 (2mm2) | 4 | Blue White Red GY | 6/69/0.08 | 2.1 | 0.85 | 3.8 | 2.0 | 13.3 | 9.87 | 50 | 2000 | 16 | 226 | |||
6 | Blue White Red GY Black Black / White | 6/69/0.08 | 2.1 | 0.85 | 3.8 | 1.7 | 14.9 | 9.87 | 50 | 2000 | 14 | 316 | ||||
12 (3.5mm2) | 4 | Blue White Red GY | 6/71/0.10 | 2.6 | 0.85 | 4.3 | 1.7 | 13.9 | 6.08 | 50 | 2000 | 22 | 298 | |||
6 | Blue White Red GY Black Black / White | 6/71/0.10 | 2.6 | 0.85 | 4.3 | 1.7 | 16.4 | 6.08 | 50 | 2000 | 19 | 424 | ||||
10 (5.5mm2) | 4 | Blue White Red GY | 6/112/0.10 | 3.3 | 0.85 | 5.0 | 1.7 | 15.6 | 3.86 | 50 | 2000 | 30 | 407 | |||
6 | Blue White Red GY Black Black / White | 6/112/0.10 | 3.3 | 0.85 | 5.0 | 1.7 | 18.5 | 3.86 | 50 | 2000 | 25 | 580 | ||||
8 (10 mm2) | 4 | Blue White Red GY | 7/6/19/0.12 | 5.1 | 1.25 | 7.6 | 2.5 | 23.4 | 2.14 | 40 | 2000 | 61 | 820 | |||
6 (14 mm2) | 4 | Blue White Red GY | 7/6/30/0.12 | 6.3 | 1.65 | 9.6 | 2.9 | 29.1 | 1.34 | 40 | 2000 | 83 | 1280 | |||
NA3CTR (ULAWM2517 / 300 V 105°C) | 22 (0.3mm2) | 4 | Blue White Red GY | 6/11/0.08 | 0.93 | 0.24 | 1.4 | 1.0 | 5.5 | 59.6 | 10 | 2000 | 6 | 36 | ||
6 | Blue White Red GY Black Black | 6/11/0.08 | 0.93 | 0.24 | 1.4 | 1.0 | 6.3 | 59.6 | 10 | 2000 | 5 | 49 | ||||
20 * (0.5 mm2) | 4 | Blue White Red GY | 6/19/0.08 | 1.2 | 0.25 | 1.7 | 1.0 | 6.2 | 36.6 | 10 | 2000 | 7.8 | 59 | |||
18 (0.75mm2) | 4 | Blue White Red GY | 6/28/0.08 | 1.47 | 0.27 | 2.0 | 0.8 | 6.5 | 24.4 | 10 | 2000 | 9 | 61 | |||
Model Number | Composite (AWG Size x Core Number) + (AWG Size x Core Number) | Specified Length (m) | Conductor Identification | Conductor | Insulation Thickness (mm) | Wire Core Outer Diameter Approx. (mm) | Sheath Thickness (mm) | Finished Outer Diameter (mm) | Electrical Properties | Approximate Mass kg/km | ||||||
Structure Strands / mm | Outer Diameter Approx. / mm | Conductor Resistance Ω / km (20 °C) | Insulation Properties MΩ km (20 °C) | Withstand Voltage V / Min | Allowable Current A (30 °C) | |||||||||||
NA3CTF-R (ULAWM2517 / 300 V 105°C) | (AWG16 x 4) + (AWG22 x 2) | 1 ~ 100 (Specify 1 m Increment) | AWG16 | Blue White Red G/Y | 6/44/0.08 | 1.83 | 0.24 | 2.3 | 0.8 | 7.7 | 15.8 | 10 | 2000 | 10 | 97 | |
AWG22 | Black Black | 6/11/0.08 | 0.93 | 0.24 | 1.4 | 59.6 | 10 | 2000 | 4 |
Part Number |
---|
NA6CTR-10-4-100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Grounding Wire | Sheath (outer coating) material | Power supply/signal | AWG size 2 (AWG) | Number of conductors (core/twisted layer type) 2 (Core) | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 163,510.29 | 1 Piece(s) | 6 Day(s) or more | 100 | 5.5 | 10 | 4 | 15.6 | 600V | None | Oil resistance | UL | [Blue] Navy color | GY (green/yellow) colored | PVC | Dual use | - | - | Elastic |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy