(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NA3CTR / NA6CTR UL Standard for Mobile Power Sources (Part Number)

NA3CTR / NA6CTR UL Standard for Mobile Power Sources

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● UL VW-1 flame retardancy test approved.
● To handle a larger current, AWG8/6 have been added to NA6CTR!

· Be careful not to confuse specified length and quantity when ordering.
· The Electrical Appliance and Material Safety Law certificate has not been obtained. Please be forewarned.
· 1 wire of NA3CTR/6CTR 6-core model black conductor has a white line for identification.
·  This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)

Electrical Appliance and Material Safety Law certificate has not been obtained.

Product Description

Mobile Power Supply Cable for UL AWM Standard Motor

Specifications

NA3CTR / NA6CTR UL Standard for Mobile Power Sources:Related Image

Sheath ColorNavy
Operating Temperature Range0 ~ 105°C
Standard AcquiredULAWM2501 (600 V)
ULAWM2517 (300 V)
Allowable Bending RadiusFinished Outer Diameter x 6 (Movable x 6)

Model NumberAWG SizeNumber
of
Cores
NA6CTR
(ULAWM2501 / 600 V 105°C)
18 * (0.75mm2)4
16 * (1.25mm2)4
6
14 * (2mm2)4
6
12 * (3.5mm2)4
6
10 * (5.5mm2)4
6
8 * (10 mm2)4
6 * (14 mm2)4
NA3CTR
(ULAWM2517 / 300 V 105°C)
22 * (0.3mm2)4
6
20 * (0.5 mm2)4
18 * (0.75mm2)4
Model NumberComposite
(AWG Size x Core Number)
+ (AWG Size x Core Number)
NA3CTF-R
(ULAWM2517 / 300 V 105°C)
(AWG16 x 4) +
(AWG22 x 2)
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* All listed unit prices above are per meter. Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]

More Information

Specifications
Model NumberAWG Size *1Number
of
Cores
Specified Length
(m)
Conductor Identification *2ConductorInsulation
Thickness
(mm)
Wire Core
Outer Diameter
Approx. (mm)
Sheath
Thickness
(mm)
Finished
Outer Diameter
(mm) *3
Electrical PropertiesApproximate
Mass
kg/km
Structure
Strands / mm
Outer Diameter
Approx. / mm
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km (20 °C)
Withstand Voltage
V / Min
Allowable Current
A (30°C) *4
NA6CTR
(ULAWM2501 / 600 V 105°C)
18 (0.75mm2)4
1
~
100
(Specify 1 m Increment)
Blue White Red GY 6/28/0.081.30.853.01.710.724.45020009143
16 (1.25mm2)4Blue White Red GY 6/44/0.081.70.853.41.711.715.550200012178
6Blue White Red GY Black Black / White6/44/0.081.70.853.41.713.715.550200010246
14 (2mm2)4Blue White Red GY 6/69/0.082.10.853.82.013.39.8750200016226
6Blue White Red GY Black Black / White6/69/0.082.10.853.81.714.99.8750200014316
12 (3.5mm2)4Blue White Red GY 6/71/0.102.60.854.31.713.96.0850200022298
6Blue White Red GY Black Black / White6/71/0.102.60.854.31.716.46.0850200019424
10 (5.5mm2)4Blue White Red GY 6/112/0.103.30.855.01.715.63.8650200030407
6Blue White Red GY Black Black / White6/112/0.103.30.855.01.718.53.8650200025580
8 (10 mm2)4Blue White Red GY 7/6/19/0.125.11.257.62.523.42.1440200061820
6 (14 mm2)4Blue White Red GY 7/6/30/0.126.31.659.62.929.11.34402000831280
NA3CTR
(ULAWM2517 / 300 V 105°C)
22 (0.3mm2)4Blue White Red GY 6/11/0.080.930.241.41.05.559.6102000636
6Blue White Red GY Black Black6/11/0.080.930.241.41.06.359.6102000549
20 * (0.5 mm2)4Blue White Red GY 6/19/0.081.20.251.71.06.236.61020007.859
18 (0.75mm2)4Blue White Red GY 6/28/0.081.470.272.00.86.524.4102000961
Model NumberComposite
(AWG Size x Core Number)
+ (AWG Size x Core Number)
Specified Length
(m)
Conductor IdentificationConductorInsulation
Thickness
(mm)
Wire Core
Outer Diameter
Approx. (mm)
Sheath
Thickness
(mm)
Finished Outer
Diameter
(mm)
Electrical PropertiesApproximate
Mass
kg/km
Structure
Strands / mm
Outer Diameter
Approx. / mm
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km (20 °C)
Withstand Voltage
V / Min
Allowable Current
A (30 °C)
NA3CTF-R
(ULAWM2517 / 300 V 105°C)
(AWG16 x 4) + (AWG22 x 2)1 ~ 100
(Specify 1 m Increment)
AWG16Blue White Red G/Y6/44/0.081.830.242.30.87.715.81020001097
AWG22Black Black 6/11/0.080.930.241.459.61020004
*1 (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.
*2 1 wire of NA3CTR/6CTR 6-core type black conductor has a white line for identification.
*3 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
*4 Allowable current is to be used only as a reference value and is not guaranteed.
Part Number
NA6CTR-12-6-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Grounding Wire Sheath (outer coating) material Power supply/signal AWG size 2
(AWG)
Number of conductors (core/twisted layer type) 2
(Core)
Other properties

₹ 175,076.53

1 Piece(s) 6 Day(s) or more 1003.512616.4600VNoneOil resistanceUL[Blue] Navy colorGY (green/yellow) coloredPVCDual use--Elastic

Loading...

  1. 1

Please check the type/dimensions/specifications of the part NA6CTR-12-6-100 in the NA3CTR / NA6CTR UL Standard for Mobile Power Sources series.

Product variants

Part Number
NA3CTR-22-4-100
NA3CTR-22-6-100
NA6CTR-10-4-100
NA6CTR-14-4-100
NA6CTR-14-6-100
NA6CTR-16-4-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Grounding Wire Sheath (outer coating) material Power supply/signal AWG size 2
(AWG)
Number of conductors (core/twisted layer type) 2
(Core)
Other properties

₹ 28,493.42

1 Piece(s) 6 Day(s) or more 1000.32245.5300VNoneOil resistanceUL[Blue] Navy colorGY (green/yellow) coloredPVCDual use--Elastic

₹ 45,389.04

1 Piece(s) 6 Day(s) or more 1000.32266.3300VNoneOil resistanceUL[Blue] Navy colorGY (green/yellow) coloredPVCDual use--Elastic

₹ 163,510.29

1 Piece(s) 6 Day(s) or more 1005.510415.6600VNoneOil resistanceUL[Blue] Navy colorGY (green/yellow) coloredPVCDual use--Elastic

₹ 94,218.00

1 Piece(s) 6 Day(s) or more 100214413.3600VNoneOil resistanceUL[Blue] Navy colorGY (green/yellow) coloredPVCDual use--Elastic

₹ 152,842.47

1 Piece(s) 6 Day(s) or more 100214614.9600VNoneOil resistanceUL[Blue] Navy colorGY (green/yellow) coloredPVCDual use--Elastic

₹ 67,292.56

1 Piece(s) 6 Day(s) or more 1001.2516411.7600VNoneOil resistanceUL[Blue] Navy colorGY (green/yellow) coloredPVCDual use--Elastic