(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Power cable NA3CT/NA6CT series, UL Standard for Fixed Power Supply from MISUMI.
- Fixed power cable for UL AWM standard motors.
- UL VW-1 flame retardancy test certified.
- Color and softness may vary slightly due to manufacturer changes.
- Electrical Appliance and Material Safety Law certificate has not been obtained.
- The number of cores can be selected up to 6 cores.
- Sheath (outer coating) color of power cable is Navy color.
- Operating Temperature Range is 0 ~ 105°C.
Sheath Color | Navy |
Operating Temperature Range | 0 ~ 105°C |
Standard Acquired | ULAWM2501 (600 V) |
ULAWM2517 (300 V) | |
Allowable Bending Radius | Finished Outer Diameter x 6 (Fixed Part Only) |
Model Number | AWG Size | Number of Cores | Sample Provided |
NA6CT (ULAWM2501 / 600 V 105°C) | 18 * (0.75mm2) | 4 | ◎ |
16 * (1.25mm2) | 4 | ◎ | |
6 | ◎ | ||
14 * (2mm2) | 4 | ◎ | |
6 | ◎ | ||
12 * (3.5mm2) | 4 | ◎ | |
6 | ◎ | ||
10 * (5.5mm2) | 4 | ◎ | |
6 | ◎ | ||
8 * (10 mm2) | 4 | ◎ | |
6 * (14 mm2) | 4 | ◎ | |
NA3CT (ULAWM2517 / 300 V 105°C) | 20 * (0.5mm2) | 4 | ◎ |
6 | ◎ | ||
18 * (0.75mm2) | 4 | ◎ | |
Model Number | Composite (AWG Size x Core Number) + (AWG Size x Core Number) | Sample Provided | |
NA3CTF-T (ULAWM2517 / 300 V 105°C) | (AWG16 x 4) + (AWG20 x 2) | ◎ |
Model Number | AWG Size *1 | Number of Cores | Specified Length (m) | Conductor Identification *2 | Conductor | Insulation Thickness (mm) | Wire Core Outer Diameter Approx. (mm) | Sheath Thickness (mm) | Finished Outer Diameter (mm) * 3 | Electrical Properties | Approximate Mass kg/km | |||||
Structure Strands / mm | Outer Diameter Approx. / mm | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Allowable Current A (30°C)* 4 | |||||||||||
NA6CT (ULAWM2501 / 600 V 105°C) | 18 (0.75mm2) | 4 | 1 ~ 100 (Specify 1 m Increment) | Blue White Red YG | 34/0.18 | 1.21 | 0.85 | 2.91 | 1.7 | 10.5 | 22.1 | 50 | 2000 | 9 | 133 | |
16 (1.25mm2) | 4 | Blue White Red YG | 53/0.18 | 1.51 | 0.85 | 3.21 | 1.7 | 11.2 | 13.9 | 50 | 2000 | 12 | 164 | |||
6 | Blue White Red YG Black Black / White | 53/0.18 | 1.51 | 0.85 | 3.21 | 1.7 | 13.1 | 13.9 | 50 | 2000 | 10 | 225 | ||||
14 (2mm2) | 4 | Blue White Red YG | 41/0.26 | 1.92 | 0.85 | 3.62 | 1.7 | 13.2 | 8.75 | 50 | 2000 | 18 | 210 | |||
6 | Blue White Red YG Black Black / White | 41/0.26 | 1.92 | 0.85 | 3.62 | 1.7 | 14.4 | 8.75 | 50 | 2000 | 15 | 291 | ||||
12 (3.5mm2) | 4 | Blue White Red YG | 43/0.32 | 2.42 | 0.85 | 4.12 | 1.7 | 13.4 | 5.51 | 50 | 2000 | 23 | 277 | |||
6 | Blue White Red YG Black Black / White | 43/0.32 | 2.42 | 0.85 | 4.12 | 1.7 | 15.9 | 5.51 | 50 | 2000 | 19 | 390 | ||||
10 (5.5mm2) | 4 | Blue White Red YG | 43/0.40 | 3.03 | 0.85 | 4.73 | 1.7 | 14.9 | 3.46 | 50 | 2000 | 31 | 371 | |||
6 | Blue White Red YG Black Black / White | 43/0.40 | 3.03 | 0.85 | 4.73 | 1.7 | 17.7 | 3.46 | 50 | 2000 | 26 | 536 | ||||
8 (10mm2) | 4 | Blue White Red GY | 55/0.45 | 3.9 | 1.25 | 6.4 | 1.7 | 18.9 | 2.14 | 40 | 2000 | 61 | 615 | |||
6 (14 mm2) | 4 | Blue White Red GY | 87/0.45 | 4.8 | 1.65 | 8.1 | 2.2 | 24.1 | 1.34 | 40 | 2000 | 83 | 1020 | |||
NA3CT (ULAWM2517 / 300 V 105°C) | 20 (0.5mm2) | 4 | Blue White Red YG | 27/0.16 | 0.96 | 0.32 | 1.6 | 1.0 | 6 | 36 | 10 | 2000 | 6 | 49 | ||
6 | Blue White Red YG Black Black | 27/0.16 | 0.96 | 0.32 | 1.6 | 1.0 | 6.9 | 36 | 10 | 2000 | 5 | 67 | ||||
18 (0.75mm2) | 4 | Blue White Red YG | 34/0.18 | 1.21 | 0.35 | 1.9 | 0.8 | 6.3 | 23.6 | 10 | 2000 | 9 | 59 | |||
Model Number | Composite (AWG Size x Core Number) + (AWG Size x Core Number) | Specified Length (m) | Conductor Identification | Conductor | Insulation Thickness (mm) | Wire Core Outer Diameter Approx. (mm) | Sheath Thickness (mm) | Finished Outer Diameter (mm) | Electrical Properties | Approximate Mass kg/km | ||||||
Structure Strands / mm | Outer Diameter Approx. / mm | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Allowable Current A (30 °C) | |||||||||||
NA3CTF-T (ULAWM2517 / 300 V 105°C) | (AWG16 x 4) + (AWG20 x 2) | 1 ~ 100 (Specify 1 m Increment) | AWG16 | Blue White Red YG | 54/0.18 | 1.53 | 0.34 | 2.2 | 0.8 | 7.5 | 14.7 | 10 | 2000 | 10 | 102 | |
AWG20 | Black Black | 27/0.16 | 0.96 | 0.27 | 1.5 | 36 | 10 | 2000 | 5 |
Part Number |
---|
NA6CT-14-6-4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | AWG size (AWG) | Number of conductors (core/twisted layer type) (Core) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,654.21 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | Other | [6] 6 | 2.0 | 14 | [600V] 600V | N/A | UL RECOGNIZED | 4 | Oil Resistance | [Blue] Navy | YG (Yellow/Green) Colored | PVC (Polyvinyl Chloride) | 14.4 | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy