(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

NA3CT/NA6CT UL Standard for Fixed Power Supply (Part Number)

NA3CT/NA6CT UL Standard for Fixed Power Supply

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● UL VW-1 flame retardancy test approved.

· Be careful not to confuse specified length and quantity when ordering.
The Electrical Appliance and Material Safety Law certificate has not been obtained. Please be forewarned.
· 1 wire of NA3CT/6CT 6-core model black conductor has a white line for identification.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate has not been obtained.

Product Description

- Power cable NA3CT/NA6CT series, UL Standard for Fixed Power Supply from MISUMI.
- Fixed power cable for UL AWM standard motors.
- UL VW-1 flame retardancy test certified.
- Color and softness may vary slightly due to manufacturer changes.
- Electrical Appliance and Material Safety Law certificate has not been obtained.
- The number of cores can be selected up to 6 cores.
- Sheath (outer coating) color of power cable is Navy color.
- Operating Temperature Range is 0 ~ 105°C.

Specifications

NA3CT / NA6CT UL Standard for Mounted Power Sources:Related Image

Sheath ColorNavy
Operating Temperature Range0 ~ 105°C
Standard AcquiredULAWM2501 (600 V)
ULAWM2517 (300 V)
Allowable Bending RadiusFinished Outer Diameter x 6 (Fixed Part Only)

Model NumberAWG SizeNumber of CoresSample
Provided
NA6CT
(ULAWM2501 / 600 V 105°C)
18 * (0.75mm2)4
16 * (1.25mm2)4
6
14 * (2mm2)4
6
12 * (3.5mm2)4
6
10 * (5.5mm2)4
6
8 * (10 mm2)4
6 * (14 mm2)4
NA3CT
(ULAWM2517 / 300 V 105°C)
20 * (0.5mm2)4
6
18 * (0.75mm2)4
Model NumberComposite
(AWG Size x Core Number)
+ (AWG Size x Core Number)
Sample
Provided
NA3CTF-T
(ULAWM2517 / 300 V 105°C)
(AWG16 x 4)
+ (AWG20 x 2)
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.

More Information

Specifications
Model NumberAWG Size *1Number
of
Cores
Specified Length
(m)
Conductor Identification *2ConductorInsulation
Thickness
(mm)
Wire Core
Outer Diameter
Approx. (mm)
Sheath
Thickness
(mm)
Finished
Outer Diameter
(mm) * 3
Electrical PropertiesApproximate
Mass
kg/km
Structure
Strands / mm
Outer Diameter
Approx. / mm
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Allowable Current
A (30°C)* 4
NA6CT
(ULAWM2501 / 600 V 105°C)
18 (0.75mm2)4
1
~
100
(Specify 1 m Increment)
Blue White Red YG 34/0.181.210.852.911.710.522.15020009133
16 (1.25mm2)4Blue White Red YG 53/0.181.510.853.211.711.213.950200012164
6Blue White Red YG Black Black / White53/0.181.510.853.211.713.113.950200010225
14 (2mm2)4Blue White Red YG 41/0.261.920.853.621.713.28.7550200018210
6Blue White Red YG Black Black / White41/0.261.920.853.621.714.48.7550200015291
12 (3.5mm2)4Blue White Red YG 43/0.322.420.854.121.713.45.5150200023277
6Blue White Red YG Black Black / White43/0.322.420.854.121.715.95.5150200019390
10 (5.5mm2)4Blue White Red YG 43/0.403.030.854.731.714.93.4650200031371
6Blue White Red YG Black Black / White43/0.403.030.854.731.717.73.4650200026536
8 (10mm2)4Blue White Red GY 55/0.453.91.256.41.718.92.1440200061615
6 (14 mm2)4Blue White Red GY 87/0.454.81.658.12.224.11.34402000831020
NA3CT
(ULAWM2517 / 300 V 105°C)
20 (0.5mm2)4Blue White Red YG 27/0.160.960.321.61.0636102000649
6Blue White Red YG Black Black27/0.160.960.321.61.06.936102000567
18 (0.75mm2)4Blue White Red YG 34/0.181.210.351.90.86.323.6102000959
Model NumberComposite
(AWG Size x Core Number)
+ (AWG Size x Core Number)
Specified Length
(m)
Conductor IdentificationConductorInsulation
Thickness
(mm)
Wire Core
Outer Diameter
Approx. (mm)
Sheath
Thickness
(mm)
Finished
Outer Diameter
(mm)
Electrical PropertiesApproximate
Mass
kg/km
Structure
Strands / mm
Outer Diameter
Approx. / mm
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Allowable Current
A (30 °C)
NA3CTF-T
(ULAWM2517 / 300 V 105°C)
(AWG16 x 4) +
(AWG20 x 2)
1 ~ 100
(Specify 1 m Increment)
AWG16Blue White Red YG54/0.181.530.342.20.87.514.710200010102
AWG20Black Black 27/0.160.960.271.5361020005
*1 (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.
*2 1 wire of NA3CT/6CT 6-core type black conductor has a white line for identification.
*3 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
*4 Allowable current is to be used only as a reference value and is not guaranteed.
Part Number
NA6CT-14-6-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Power supply/signal Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
AWG size
(AWG)
Number of conductors (core/twisted layer type)
(Core)

₹ 3,490.98

1 Piece(s) 6 Day(s) or more -------------Other[6] 62.014[600V] 600VN/AUL RECOGNIZED3Oil Resistance[Blue] NavyYG (Yellow/Green) ColoredPVC (Polyvinyl Chloride)14.4--

Loading...

  1. 1