(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

NA3SC2 180°C Heat-Resistant Silicone (Part Number)

NA3SC2 180°C Heat-Resistant Silicone

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● It has greater flexibility compared to vinyl cables.

∙ Avoid wiring in environment requiring oil-resistant functionality.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate has not been obtained.

Product Description

- NA3SC2 180°C Heat-Resistant Silicone power cable from MISUMI.
- 300 V heat-resistant silicone cable.
- Superior flexibility compared to vinyl cable.
- Heat-resistant, vibration resistant, left/right bending resistant, twist-resistant, environment-resistant materials.
- Color and softness may vary slightly due to manufacturer changes.
- Electrical Appliance and Material Safety Law certificate has not been obtained.
- The number of cores can be selected up to 4 cores.
- Insulation body materials are made of Silicon.
- The thickness of insulation is 0.8 mm.

Specifications

NA3SC2 180 °C Heat-Resistant Silicon:Related Image

Model NumberSection Area
(mm2)
Number of CoresSpecified Length
NA3SC20.7521
~
100
(Specify 1 m
Increment)
3
4
1.252
3
4
22
3
4


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number
of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
*4 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*5 The value of allowable current is to be used only as a reference value and is not guaranteed.
*6 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*7 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

More Information

NA3SC2 180 °C Heat-Resistant Silicon:Related Image
NA3SC2 180 °C Heat-Resistant Silicon:Related Image

Specifications
Model NumberSection Area
(mm2)
Number of CoresAWG
Estimated
Size *4
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm) *8
Approximate
Mass
kg / km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided* 7
Allowable Current
A (30°C) *5
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km (20 °C)
Withstand Voltage
V / Min
Structure
Pc / mm
Outer Diameter
Approx. (mm)
Plating *6Thickness
(mm)
Material *6Thickness
(mm)
Material *6
NA3SC20.75218Core / Layer Stranding28.2751834.610015007/55/0.051.3N/A0.8Silicon2.91.2Silicon
338.69518
449.411516
1.2521629.0 9527187/36/0.081.73.3
339.512027
4410.414524
221429.81203511.47/57/0.082.13.7
3310.415035
4411.319031


NA3SC2 180 °C Heat-Resistant Silicon:Related Image

Current Reduction Factor
Ambient Temperature (°C)30405060708090100
Current Reduction Factor1.000.970.940.900.870.830.790.75
Ambient Temperature (°C)110120130140150160170180
Current Reduction Factor0.700.650.590.530.460.370.260.00
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example)Allowable current value when the ambient temperature is 40°C, 0.75mm2 2-core: 18 × 0.97 = 17.46 (A)
Part Number
NA3SC2-2-3-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber Of Cores
(Core)
Overall Length
(m)
Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material

₹ 3,429.35

1 Piece(s) 6 Day(s) or more --Other32.014[300V] 300VN/A2Heat Resistance / Cold Resistance[Blue] Sky blueN/A[Other] Silicone10.4[Other] Silicone

Loading...

  1. 1