(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Power cable NA3UCSB series, UL / CE Supported with Shield from MISUMI.
- 300 V shielded cable, ULAWM2517/c-UL/CE standard compliant.
- This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
- Color and softness may vary slightly due to manufacturer changes.
- Electrical Appliance and Material Safety Law certificate is not obtained.
- The number of cores can be selected up to 20 cores.
- The Insulation body materials are made of PVC.
Model Number | AWG Size | Number of Cores |
NA3UCSB | 20 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
18 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
14 | 2 | |
3 | ||
4 |
Model Number | AWG Size | Number of Cores | Estimated Section Area (mm2) *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter (mm) *5 | Approximate Mass kg / km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided* 4 | |||||||
Allowable Current A (30°C)* 2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / 5 Min | Structure Pc / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NA3UCSB | 20 | 2 | 0.5 | Core / Layer Stranding | 2 | 7 | 63 | 9 | 35.4 | 50 | 2000 | 21/0.18 | 0.95 | Tin | 0.6 | PVC | 2.15 | 1 | PVC | ULAWM2517 c-UL CE Supported | ◎ |
3 | 3 | 7.3 | 77 | 7 | 1 | ◎ | |||||||||||||||
4 | 4 | 7.9 | 88 | 6 | 1 | ◎ | |||||||||||||||
6 | 6 | 9.2 | 121 | 5 | 1 | ◎ | |||||||||||||||
8 | 8 | 10.8 | 159 | 4 | 1.1 | ◎ | |||||||||||||||
10 | 10 | 11.8 | 183 | 4 | 1.2 | ◎ | |||||||||||||||
12 | 12 | 12.1 | 207 | 3 | 1.2 | ◎ | |||||||||||||||
16 | 16 | 13.6 | 268 | 3 | 1.3 | ◎ | |||||||||||||||
20 | 20 | 15.1 | 323 | 3 | 1.4 | ◎ | |||||||||||||||
18 | 2 | 0.75 | 2 | 7.5 | 77 | 12 | 22.3 | 34/0.18 | 1.21 | 0.6 | 2.41 | 1 | ◎ | ||||||||
3 | 3 | 7.9 | 91 | 10 | 1 | ◎ | |||||||||||||||
4 | 4 | 8.5 | 108 | 8 | 1 | ◎ | |||||||||||||||
6 | 6 | 10 | 152 | 7 | 1 | ◎ | |||||||||||||||
8 | 8 | 11.9 | 209 | 6 | 1.2 | ◎ | |||||||||||||||
10 | 10 | 12.8 | 236 | 5 | 1.2 | ◎ | |||||||||||||||
12 | 12 | 13.5 | 281 | 5 | 1.3 | ◎ | |||||||||||||||
16 | 2 | 1.25 | 2 | 8.5 | 100 | 17 | 14 | 53/0.18 | 1.51 | 0.7 | 2.91 | 1 | ◎ | ||||||||
3 | 3 | 9 | 120 | 13 | 1 | ◎ | |||||||||||||||
4 | 4 | 9.8 | 150 | 12 | 1 | ◎ | |||||||||||||||
6 | 6 | 11.9 | 217 | 9 | 1.2 | ◎ | |||||||||||||||
8 | 8 | 14 | 292 | 8 | 1.3 | ◎ | |||||||||||||||
10 | 10 | 15.3 | 345 | 7 | 1.4 | ◎ | |||||||||||||||
14 | 2 | 2.0 | 2 | 9.8 | 138 | 23 | 8.75 | 41/0.26 | 1.92 | 0.8 | 3.52 | 1 | ◎ | ||||||||
3 | 3 | 10.6 | 177 | 19 | 1.1 | ◎ | |||||||||||||||
4 | 4 | 11.5 | 210 | 16 | 1.1 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.90 | 0.75 | 0.73 | 0.65 | 0.56 | 0.44 | 0.37 |
Part Number |
---|
NA3UCSB-20-2-42 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,933.80 | 1 Piece(s) | 6 Day(s) or more | - | 0.5 | 2 | 20 | 300V | Present | [Blue] Navy color | - | 42 | Oil resistance | 7 | UL / CE / CSA(c-UL) | PVC | PVC | For power supply | Noise Resistance |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy