(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

NA3UCSB UL / CE Supported with Shield (Part Number)

NA3UCSB UL / CE Supported with Shield
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate is not obtained.

Product Description

- Power cable NA3UCSB series, UL / CE Supported with Shield from MISUMI.
- 300 V shielded cable, ULAWM2517/c-UL/CE standard compliant.
- This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
- Color and softness may vary slightly due to manufacturer changes.
- Electrical Appliance and Material Safety Law certificate is not obtained.
- The number of cores can be selected up to 20 cores.
- The Insulation body materials are made of PVC.

Specifications

NA3UCSB UL / CE Supported with Shield:Related Image

Model NumberAWG
Size
Number of Cores
NA3UCSB202
3
4
6
8
10
12
16
20
182
3
4
6
8
10
12
162
3
4
6
8
10
142
3
4


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NA3UCSB UL / CE Supported with Shield:Related Image
NA3UCSB UL / CE Supported with Shield:Related Image
NA3UCSB UL / CE Supported with Shield:Related Image

Specifications
Model NumberAWG
Size
Number of CoresEstimated
Section Area
(mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm) *5
Approximate
Mass
kg / km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided* 4
Allowable Current
A (30°C)* 2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / 5 Min
Structure
Pc / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NA3UCSB
2020.5Core / Layer
Stranding
2763935.450200021/0.180.95Tin0.6PVC2.151PVCULAWM2517
c-UL
CE Supported
337.37771
447.98861
669.212151
8810.815941.1
101011.818341.2
121212.120731.2
161613.626831.3
202015.132331.4
1820.7527.5771222.334/0.181.210.62.411
337.991101
448.510881
661015271
8811.920961.2
101012.823651.2
121213.528151.3
1621.2528.5100171453/0.181.510.72.911
339120131
449.8150121
6611.921791.2
881429281.3
101015.334571.4
1422.029.8138238.7541/0.261.920.83.521
3310.6177191.1
4411.5210161.1


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor
Ambient Temperature (°C)30405060708090100
Current Reduction Factor1.000.900.750.730.650.560.440.37
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current at AWG20 2-core when the ambient temperature is 40°C
9 × 0.9 = 8.1 (A)

NA3UCSB UL / CE Supported with Shield:Related Image
NA3UCSB UL / CE Supported with Shield:Related Image
Part Number
NA3UCSB-18-4-52
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 18,010.40

1 Piece(s) 6 Day(s) or more -0.75418300VPresent[Blue] Navy colorGY (green/yellow) colored52Oil resistance8.5UL / CE / CSA(c-UL)PVCPVCFor power supplyNoise Resistance

Loading...

  1. 1

Please check the type/dimensions/specifications of the part NA3UCSB-18-4-52 in the NA3UCSB UL / CE Supported with Shield series.

Product variants

Part Number
NA3UCSB-14-2-11
NA3UCSB-14-2-12
NA3UCSB-14-2-13
NA3UCSB-18-4-53
NA3UCSB-18-4-54
NA3UCSB-18-4-55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 6,402.76

1 Piece(s) 6 Day(s) or more -2214300VPresent[Blue] Navy color-11Oil resistance9.8UL / CSA(c-UL) / CEPVCPVCFor power supplyNoise Resistance

₹ 6,957.69

1 Piece(s) 6 Day(s) or more 102214300VPresent[Blue] Navy color-12Oil resistance9.8UL / CSA(c-UL) / CEPVCPVCFor power supplyNoise Resistance

₹ 7,512.60

1 Piece(s) 6 Day(s) or more -2214300VPresent[Blue] Navy color-13Oil resistance9.8UL / CSA(c-UL) / CEPVCPVCFor power supplyNoise Resistance

₹ 18,344.93

1 Piece(s) 6 Day(s) or more -0.75418300VPresent[Blue] Navy colorGY (green/yellow) colored53Oil resistance8.5UL / CSA(c-UL) / CEPVCPVCFor power supplyNoise Resistance

₹ 18,680.84

1 Piece(s) 6 Day(s) or more -0.75418300VPresent[Blue] Navy colorGY (green/yellow) colored54Oil resistance8.5UL / CSA(c-UL) / CEPVCPVCFor power supplyNoise Resistance

₹ 19,016.73

1 Piece(s) 6 Day(s) or more -0.75418300VPresent[Blue] Navy colorGY (green/yellow) colored55Oil resistance8.5UL / CSA(c-UL) / CEPVCPVCFor power supplyNoise Resistance