(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Power cable NA3UC series UL Compliant from MISUMI.
- 300 V UL-compliant multi-power cable. A sheath with excellent heat resistance (VW-1/FT-1) is used. -20°C to 105°C operating temperature, recommended for use in harsh environments
- The number of cores can be selected up to 20 cores.
- Color and softness may vary slightly due to manufacturer changes.
- Insulation body materials are made of PVC.
- The value of allowable current is to be used only as a reference value and is not guaranteed.
Model Number | AWG Size | Number of Cores |
NA3UC | 20 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
18 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
16 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
14 | 2 | |
3 | ||
4 |
Model Number | AWG Size | Number of Cores | Estimated Section Area (mm2) *1 | Twisted Structure (See Figure) | Wire Core Count | Finished Outer Diameter (mm) *4 | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | |||||||
Allowable Current A (30°C)* 2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / 5 Min | Structure Pc / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | ||||||||||
NA3UC | 20 | 2 | 0.5 | Core / Layer Stranding | 2 | 6.4 | 46 | 9 | 35.4 | 50 | 2000 | 21/0.18 | 0.95 | Tin | 0.6 | PVC | 2.15 | 1 | PVC | ULAWM2517 c-UL CE Supported Core |
3 | 3 | 6.7 | 56 | 7 | 1 | |||||||||||||||
4 | 4 | 7.3 | 67 | 6 | 1 | |||||||||||||||
6 | 6 | 8.6 | 94 | 5 | 1 | |||||||||||||||
8 | 8 | 9.9 | 118 | 4 | 1 | |||||||||||||||
10 | 10 | 10.9 | 141 | 4 | 1.1 | |||||||||||||||
12 | 12 | 11.2 | 161 | 3 | 1.1 | |||||||||||||||
16 | 16 | 12.6 | 209 | 3 | 1.2 | |||||||||||||||
20 | 20 | 14.1 | 258 | 3 | 1.3 | |||||||||||||||
18 | 2 | 0.75 | 2 | 6.9 | 56 | 12 | 22.3 | 34/0.18 | 1.21 | 0.6 | 2.41 | 1 | ||||||||
3 | 3 | 7.3 | 70 | 10 | 1 | |||||||||||||||
4 | 4 | 7.9 | 84 | 8 | 1 | |||||||||||||||
6 | 6 | 9.3 | 120 | 7 | 1 | |||||||||||||||
8 | 8 | 11 | 163 | 6 | 1.1 | |||||||||||||||
10 | 10 | 12.1 | 195 | 5 | 1.2 | |||||||||||||||
12 | 12 | 12.5 | 222 | 5 | 1.2 | |||||||||||||||
16 | 16 | 14 | 282 | 4 | 1.3 | |||||||||||||||
20 | 20 | 15.7 | 353 | 4 | 1.4 | |||||||||||||||
16 | 2 | 1.25 | 2 | 7.9 | 76 | 17 | 14 | 53/0.18 | 1.51 | 0.7 | 2.91 | 1 | ||||||||
3 | 3 | 8.4 | 96 | 13 | 1 | |||||||||||||||
4 | 4 | 9.1 | 118 | 12 | 1 | |||||||||||||||
6 | 6 | 11 | 171 | 9 | 1.1 | |||||||||||||||
8 | 8 | 13.2 | 239 | 8 | 1.3 | |||||||||||||||
10 | 10 | 14.3 | 279 | 7 | 1.3 | |||||||||||||||
12 | 12 | 15 | 326 | 7 | 1.4 | |||||||||||||||
14 | 2 | 2.0 | 2 | 9.1 | 106 | 23 | 8.75 | 41/0.26 | 1.92 | 0.8 | 3.52 | 1 | ||||||||
3 | 3 | 9.7 | 136 | 19 | 1 | |||||||||||||||
4 | 4 | 10.8 | 174 | 16 | 1.1 |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.90 | 0.75 | 0.73 | 0.65 | 0.56 | 0.44 | 0.27 |
Part Number |
---|
NA3UC-18-3-82 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 15,948.87 | 1 Piece(s) | 6 Day(s) or more | - | 0.75 | 3 | 18 | 300V | None | [Blue] Navy color | GY (green/yellow) colored | 82 | Oil resistance | 7.3 | UL / CE / CSA(c-UL) | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part NA3UC-18-3-82 in the NA3UC UL Compliant series.
Part Number |
---|
NA3UC-14-2-11 |
NA3UC-14-2-12 |
NA3UC-14-2-13 |
NA3UC-18-3-83 |
NA3UC-18-3-84 |
NA3UC-18-3-85 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,447.20 | 1 Piece(s) | 6 Day(s) or more | - | 2 | 2 | 14 | 300V | None | [Blue] Navy color | - | 11 | Oil resistance | 9.1 | UL / CSA(c-UL) / CE | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 3,760.00 | 1 Piece(s) | 6 Day(s) or more | - | 2 | 2 | 14 | 300V | None | [Blue] Navy color | - | 12 | Oil resistance | 9.1 | UL / CSA(c-UL) / CE | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 4,073.60 | 1 Piece(s) | 6 Day(s) or more | - | 2 | 2 | 14 | 300V | None | [Blue] Navy color | - | 13 | Oil resistance | 9.1 | UL / CSA(c-UL) / CE | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 16,135.76 | 1 Piece(s) | 6 Day(s) or more | - | 0.75 | 3 | 18 | 300V | None | [Blue] Navy color | GY (green/yellow) colored | 83 | Oil resistance | 7.3 | UL / CSA(c-UL) / CE | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 16,324.02 | 1 Piece(s) | 6 Day(s) or more | - | 0.75 | 3 | 18 | 300V | None | [Blue] Navy color | GY (green/yellow) colored | 84 | Oil resistance | 7.3 | UL / CSA(c-UL) / CE | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 16,512.25 | 1 Piece(s) | 6 Day(s) or more | - | 0.75 | 3 | 18 | 300V | None | [Blue] Navy color | GY (green/yellow) colored | 85 | Oil resistance | 7.3 | UL / CSA(c-UL) / CE | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy