(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NA3UC UL Compliant (Part Number)

NA3UC UL Compliant
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate is not obtained.

Product Description

- Power cable NA3UC series UL Compliant from MISUMI.
- 300 V UL-compliant multi-power cable. A sheath with excellent heat resistance (VW-1/FT-1) is used. -20°C to 105°C operating temperature, recommended for use in harsh environments
- The number of cores can be selected up to 20 cores.
- Color and softness may vary slightly due to manufacturer changes.
- Insulation body materials are made of PVC.
- The value of allowable current is to be used only as a reference value and is not guaranteed.

Specifications

NA3UC UL / CE Supported:Related Image

Model NumberAWG
Size
Number of Cores
NA3UC202
3
4
6
8
10
12
16
20
182
3
4
6
8
10
12
16
20
162
3
4
6
8
10
12
142
3
4


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NA3UC UL / CE Supported:Related Image
NA3UC UL / CE Supported:Related Image
NA3UC UL / CE Supported:Related Image

Specifications
Model NumberAWG
Size
Number of CoresEstimated
Section Area
(mm2) *1
Twisted
Structure
(See Figure)
Wire Core
Count
Finished
Outer Diameter
(mm) *4
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecification
Allowable Current
A (30°C)* 2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / 5 Min
Structure
Pc / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NA3UC2020.5Core / Layer
Stranding
26.446935.450200021/0.180.95Tin0.6PVC2.151PVCULAWM2517
c-UL
CE Supported Core
336.75671
447.36761
668.69451
889.911841
101010.914141.1
121211.216131.1
161612.620931.2
202014.125831.3
1820.7526.9561222.334/0.181.210.62.411
337.370101
447.98481
669.312071
881116361.1
101012.119551.2
121212.522251.2
16161428241.3
202015.735341.4
1621.2527.976171453/0.181.510.72.911
338.496131
449.1118121
661117191.1
8813.223981.3
101014.327971.3
12121532671.4
1422.029.1106238.7541/0.261.920.83.521
339.7136191
4410.8174161.1


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor
Ambient Temperature (°C)30405060708090100
Current Reduction Factor1.000.900.750.730.650.560.440.27
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Ex.) Allowable current value for AWG20 2-core when the ambient temperature is 40°C: 9 x 0.9 = 8.1 (A)

NA3UC UL / CE Supported:Related Image
NA3UC UL / CE Supported:Related Image
Part Number
NA3UC-18-4-66
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Power supply/signal Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material

₹ 18,335.78

1 Piece(s) 6 Day(s) or more -0.75418300VNone[Blue] Navy colorGY (green/yellow) colored66Oil resistance7.9UL / CE / CSA(c-UL)PVCPVCFor power supply--------------

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part NA3UC-18-4-66 in the NA3UC UL Compliant series.

Product variants

Part Number
NA3UC-14-2-11
NA3UC-14-2-12
NA3UC-14-2-13
NA3UC-18-4-67
NA3UC-18-4-68
NA3UC-18-4-69
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Power supply/signal Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material

₹ 3,447.20

1 Piece(s) 6 Day(s) or more -2214300VNone[Blue] Navy color-11Oil resistance9.1UL / CSA(c-UL) / CEPVCPVCFor power supply--------------

₹ 3,760.00

1 Piece(s) 6 Day(s) or more -2214300VNone[Blue] Navy color-12Oil resistance9.1UL / CSA(c-UL) / CEPVCPVCFor power supply--------------

₹ 4,073.60

1 Piece(s) 6 Day(s) or more -2214300VNone[Blue] Navy color-13Oil resistance9.1UL / CSA(c-UL) / CEPVCPVCFor power supply--------------

₹ 18,604.73

1 Piece(s) 6 Day(s) or more -0.75418300VNone[Blue] Navy colorGY (green/yellow) colored67Oil resistance7.9UL / CSA(c-UL) / CEPVCPVCFor power supply--------------

₹ 18,873.62

1 Piece(s) 6 Day(s) or more -0.75418300VNone[Blue] Navy colorGY (green/yellow) colored68Oil resistance7.9UL / CSA(c-UL) / CEPVCPVCFor power supply--------------

₹ 19,143.91

1 Piece(s) 6 Day(s) or more -0.75418300VNone[Blue] Navy colorGY (green/yellow) colored69Oil resistance7.9UL / CSA(c-UL) / CEPVCPVCFor power supply--------------