(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Power cable NASVCTFSB series, Flexible Vinyl-Coated Cable, Shielded type from MISUMI.
- 300 V shielded general-purpose power cable, MISUMI's original flexible type.
- Shielded for noise resistance, excellent flexibility, oil resistance, twist resistance, and environmental resistance.
- Sheath (outer coating) color of power cable is Navy color.
- Operating Temperature Range of power cable is 0 ~ 75°C.
- The number of cores can be selected up to 30 cores.
- The Insulation body materials are made of PVC.
Model Number | Section Area (mm2) | Number of Cores |
NASVCTFSB | 0.5 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
30 | ||
0.75 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
1.25 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
2 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 |
Model Number | Section Area (mm2) | Number of Cores | AWG Estimated Size *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter (mm) | Approximate Mass kg / km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided* 4 | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20 °C) | Insulation Properties MΩ km (20 °C) | Withstand Voltage V / Min | Structure Pc / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NASVCTFSB | 0.5 | 2 | 20 | Twisted Core / Layer | 2 | 6.50 | 60 | 4 | 37.8 or less | 5 or more | 3000 | 20/0.18 | 0.90 | N/A | 0.50 | PVC | 1.90 | 1.00 | PVC | - | ◎ |
3 | 3 | 6.80 | 69 | 3 | ◎ | ||||||||||||||||
4 | 4 | 7.30 | 80 | 3 | ◎ | ||||||||||||||||
6 | 6 | 8.40 | 106 | 2 | ◎ | ||||||||||||||||
8 | 8 | 9.00 | 125 | 2 | ◎ | ||||||||||||||||
10 | 10 | 10.30 | 155 | 2 | ◎ | ||||||||||||||||
12 | 12 | 10.50 | 169 | 2 | ◎ | ||||||||||||||||
16 | 16 | 11.50 | 211 | 1 | ◎ | ||||||||||||||||
20 | 20 | 12.70 | 257 | 1 | 1.1 | ◎ | |||||||||||||||
30 | 30 | 15.20 | 360 | 1 | 1.2 | ◎ | |||||||||||||||
0.75 | 2 | 18 | 2 | 7.30 | 76 | 6 | 25.1 or less | 5 or more | 3000 | 30/0.18 | 1.10 | 0.60 | 2.30 | 1.00 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 7.70 | 89 | 5 | ◎ | ||||||||||||||||
4 | 4 | 8.30 | 104 | 4 | ◎ | ||||||||||||||||
6 | 6 | 9.60 | 142 | 3 | ◎ | ||||||||||||||||
8 | 8 | 10.30 | 169 | 3 | ◎ | ||||||||||||||||
10 | 10 | 11.90 | 207 | 3 | ◎ | ||||||||||||||||
12 | 12 | 12.30 | 231 | 2 | ◎ | ||||||||||||||||
16 | 16 | 13.50 | 288 | 2 | ◎ | ||||||||||||||||
1.25 | 2 | 16 | 2 | 8.10 | 95 | 10 | 15.1 or less | 5 or more | 3000 | 50/0.18 | 1.50 | 0.60 | 2.70 | 1.00 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 8.50 | 117 | 9 | ◎ | ||||||||||||||||
4 | 4 | 9.20 | 139 | 8 | ◎ | ||||||||||||||||
6 | 6 | 10.80 | 187 | 6 | ◎ | ||||||||||||||||
8 | 8 | 11.60 | 230 | 6 | ◎ | ||||||||||||||||
10 | 10 | 13.50 | 284 | 5 | ◎ | ||||||||||||||||
12 | 12 | 13.90 | 316 | 4 | ◎ | ||||||||||||||||
16 | 16 | 15.70 | 422 | 4 | 1.1 | ◎ | |||||||||||||||
2 | 2 | 14 | 2 | 8.70 | 117 | 15 | 9.79 or less | 5 or more | 3000 | 37/0.26 | 1.80 | 0.60 | 3.00 | 1.00 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 9.20 | 148 | 13 | ◎ | ||||||||||||||||
4 | 4 | 9.90 | 172 | 11 | ◎ | ||||||||||||||||
6 | 6 | 11.70 | 240 | 9 | ◎ | ||||||||||||||||
8 | 8 | 12.60 | 298 | 8 | ◎ | ||||||||||||||||
10 | 10 | 15.00 | 382 | 8 | 1.10 | ◎ | |||||||||||||||
12 | 12 | 15.50 | 428 | 6 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.89 | 0.75 | 0.58 | 0.34 |
Part Number |
---|
NASVCTFSB-2-8-52 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 52,439.93 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | VCTF | 8 | 2.0 | 14 | [300V] 300V | Yes | PSE | 52 | Oil Resistance | [Blue] Navy | N/A | PVC (Polyvinyl Chloride) | 12.6 | PVC (Polyvinyl Chloride) | Flexibility |