(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

NASVCTFSB Flexible Vinyl-Coated Cable, Shielded (Part Number)

NASVCTFSB Flexible Vinyl-Coated Cable, Shielded

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· Color and softness may vary slightly due to manufacturer changes.
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Product Description

- Power cable NASVCTFSB series, Flexible Vinyl-Coated Cable, Shielded type from MISUMI.
- 300 V shielded general-purpose power cable, MISUMI's original flexible type.
- Shielded for noise resistance, excellent flexibility, oil resistance, twist resistance, and environmental resistance.
- Sheath (outer coating) color of power cable is Navy color.
- Operating Temperature Range of power cable is 0 ~ 75°C.
- The number of cores can be selected up to 30 cores.
- The Insulation body materials are made of PVC.

Specifications

NASVCTFSB Ductile Vinyl Cabtire Cable with Shield:Related Image

Model NumberSection Area
(mm2)
Number of Cores
NASVCTFSB0.52
3
4
6
8
10
12
16
20
30
0.752
3
4
6
8
10
12
16
1.252
3
4
6
8
10
12
16
22
3
4
6
8
10
12


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NASVCTFSB Ductile Vinyl Cabtire Cable with Shield:Related Image
NASVCTFSB Ductile Vinyl Cabtire Cable with Shield:Related Image
NASVCTFSB Ductile Vinyl Cabtire Cable with Shield:Related Image

Specifications
Model NumberSection Area
(mm2)
Number of CoresAWG
Estimated
Size *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished Outer
Diameter
(mm)
Approximate
Mass
kg / km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided* 4
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km (20 °C)
Withstand Voltage
V / Min
Structure
Pc / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NASVCTFSB0.5220Twisted Core /
Layer
26.5060437.8 or less5 or more300020/0.180.90N/A0.50PVC1.901.00PVC-
336.80693
447.30803
668.401062
889.001252
101010.301552
121210.501692
161611.502111
202012.7025711.1
303015.2036011.2
0.7521827.3076625.1 or less5 or more300030/0.181.100.602.301.00Compliant with
PSE Law
337.70895
448.301044
669.601423
8810.301693
101011.902073
121212.302312
161613.502882
1.2521628.10951015.1 or less5 or more300050/0.181.500.602.701.00Compliant with
PSE Law
338.501179
449.201398
6610.801876
8811.602306
101013.502845
121213.903164
161615.7042241.1
221428.70117159.79 or less5 or more300037/0.261.800.603.001.00Compliant with
PSE Law
339.2014813
449.9017211
6611.702409
8812.602988
101015.0038281.10
121215.504286


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
Color and softness may vary slightly due to manufacturer changes.
For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor
Ambient Temperature (°C)3040506070
Current Reduction Factor1.000.890.750.580.34
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40°C, double-cored, 0.5mm2:
5 x 0.89 = 4.45 (A)

NASVCTFSB Ductile Vinyl Cabtire Cable with Shield:Related Image
NASVCTFSB Ductile Vinyl Cabtire Cable with Shield:Related Image
Part Number
NASVCTFSB-2-8-88
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Power supply/signal Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material Other properties

₹ 88,745.69

1 Piece(s) 6 Day(s) or more -------------VCTF82.014[300V] 300VYesPSE88Oil Resistance[Blue] NavyN/APVC (Polyvinyl Chloride)12.6PVC (Polyvinyl Chloride)Flexibility

Loading...

  1. 1