(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Power cable NASVCTFSB series, Flexible Vinyl-Coated Cable, Shielded type from MISUMI.
- 300 V shielded general-purpose power cable, MISUMI's original flexible type.
- Shielded for noise resistance, excellent flexibility, oil resistance, twist resistance, and environmental resistance.
- Sheath (outer coating) color of power cable is Navy color.
- Operating Temperature Range of power cable is 0 ~ 75°C.
- The number of cores can be selected up to 30 cores.
- The Insulation body materials are made of PVC.
Model Number | Section Area (mm2) | Number of Cores |
NASVCTFSB | 0.5 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
30 | ||
0.75 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
1.25 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
2 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 |
Model Number | Section Area (mm2) | Number of Cores | AWG Estimated Size *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter (mm) | Approximate Mass kg / km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided* 4 | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20 °C) | Insulation Properties MΩ km (20 °C) | Withstand Voltage V / Min | Structure Pc / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NASVCTFSB | 0.5 | 2 | 20 | Twisted Core / Layer | 2 | 6.50 | 60 | 4 | 37.8 or less | 5 or more | 3000 | 20/0.18 | 0.90 | N/A | 0.50 | PVC | 1.90 | 1.00 | PVC | - | ◎ |
3 | 3 | 6.80 | 69 | 3 | ◎ | ||||||||||||||||
4 | 4 | 7.30 | 80 | 3 | ◎ | ||||||||||||||||
6 | 6 | 8.40 | 106 | 2 | ◎ | ||||||||||||||||
8 | 8 | 9.00 | 125 | 2 | ◎ | ||||||||||||||||
10 | 10 | 10.30 | 155 | 2 | ◎ | ||||||||||||||||
12 | 12 | 10.50 | 169 | 2 | ◎ | ||||||||||||||||
16 | 16 | 11.50 | 211 | 1 | ◎ | ||||||||||||||||
20 | 20 | 12.70 | 257 | 1 | 1.1 | ◎ | |||||||||||||||
30 | 30 | 15.20 | 360 | 1 | 1.2 | ◎ | |||||||||||||||
0.75 | 2 | 18 | 2 | 7.30 | 76 | 6 | 25.1 or less | 5 or more | 3000 | 30/0.18 | 1.10 | 0.60 | 2.30 | 1.00 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 7.70 | 89 | 5 | ◎ | ||||||||||||||||
4 | 4 | 8.30 | 104 | 4 | ◎ | ||||||||||||||||
6 | 6 | 9.60 | 142 | 3 | ◎ | ||||||||||||||||
8 | 8 | 10.30 | 169 | 3 | ◎ | ||||||||||||||||
10 | 10 | 11.90 | 207 | 3 | ◎ | ||||||||||||||||
12 | 12 | 12.30 | 231 | 2 | ◎ | ||||||||||||||||
16 | 16 | 13.50 | 288 | 2 | ◎ | ||||||||||||||||
1.25 | 2 | 16 | 2 | 8.10 | 95 | 10 | 15.1 or less | 5 or more | 3000 | 50/0.18 | 1.50 | 0.60 | 2.70 | 1.00 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 8.50 | 117 | 9 | ◎ | ||||||||||||||||
4 | 4 | 9.20 | 139 | 8 | ◎ | ||||||||||||||||
6 | 6 | 10.80 | 187 | 6 | ◎ | ||||||||||||||||
8 | 8 | 11.60 | 230 | 6 | ◎ | ||||||||||||||||
10 | 10 | 13.50 | 284 | 5 | ◎ | ||||||||||||||||
12 | 12 | 13.90 | 316 | 4 | ◎ | ||||||||||||||||
16 | 16 | 15.70 | 422 | 4 | 1.1 | ◎ | |||||||||||||||
2 | 2 | 14 | 2 | 8.70 | 117 | 15 | 9.79 or less | 5 or more | 3000 | 37/0.26 | 1.80 | 0.60 | 3.00 | 1.00 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 9.20 | 148 | 13 | ◎ | ||||||||||||||||
4 | 4 | 9.90 | 172 | 11 | ◎ | ||||||||||||||||
6 | 6 | 11.70 | 240 | 9 | ◎ | ||||||||||||||||
8 | 8 | 12.60 | 298 | 8 | ◎ | ||||||||||||||||
10 | 10 | 15.00 | 382 | 8 | 1.10 | ◎ | |||||||||||||||
12 | 12 | 15.50 | 428 | 6 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.89 | 0.75 | 0.58 | 0.34 |
Part Number |
---|
NASVCTFSB-0.75-8-7 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,836.76 | 1 Piece(s) | 6 Day(s) or more | 0.75 | 8 | 18 | 300V | Present | [Blue] Navy color | 7 | Oil resistance | 10.3 | PSE | PVC | PVC | For signals | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pliability |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy