(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

NASVCTF PSE Compliant Flexible Vinyl-Coated Cable (Part Number)

NASVCTF PSE Compliant Flexible Vinyl-Coated Cable

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· Color and softness may vary slightly due to manufacturer changes.
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Product Description

- NASVCTF PSE Compliant Flexible Vinyl-Coated Cable from MISUMI.
- 300 V unshielded general-purpose power cable, MISUMI's original flexible type.
- Has excellent flexibility, oil resistance, twist resistance, and environmental resistance.
- Color and softness may vary slightly due to manufacturer changes.
- The number of cores can be selected up to 30 cores.
- Insulation body materials are made of PVC.
- Sheath (outer coating) color of power cable is Navy color.
- The overall length of power cable can be configurable up to 100m. (1 m incremental)

Specifications

NASVCTF PSE Supported Ductile Vinyl Cabtire Cable:Related Image

Model NumberSection Area
(mm2)
Number of Cores
NASVCTF0.52
3
4
6
8
10
12
16
20
30
0.752
3
4
6
8
10
12
16
20
1.252
3
4
6
8
10
16
22
3
4
6
8
10
12


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NASVCTF PSE Supported Ductile Vinyl Cabtire Cable:Related Image
NASVCTF PSE Supported Ductile Vinyl Cabtire Cable:Related Image
NASVCTF PSE Supported Ductile Vinyl Cabtire Cable:Related Image

Specifications
Model NumberSection Area
(mm2)
Number of CoresAWG
Estimated
Size *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished Outer
Diameter
(mm)
Approximate
Mass
kg / km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided* 4
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km (20 °C)
Withstand Voltage
V / Min
Structure
Pc / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NASVCTF0.5220Core / Layer
Stranding
25.8042437.8 or less5 or more300020/.0180.90N/A0.50PVC1.901.00PVC-
336.10513
446.60593
667.70822
888.401012
10109.701252
121210.001392
161611.001771
202011.902131
303014.5031111.1
0.7521826.6057625.1 or less5 or more300030/0.181.100.62.301.00Compliant with
PSE Law
337.00685
447.60804
668.901123
889.701393
101011.301733
121211.701932
161612.902482
202014.4030521.1
1.2521627.40741015.1 or less5 or more300050/0.181.500.602.701.00Compliant with
PSE Law
337.80929
448.501098
6610.001566
8811.001966
101012.902445
161615.0036441.1
221428.0093159.79 or more5 or more300037/0.261.800.603.001.00Compliant with
PSE Law
338.5011913
449.2014211
6611.002069
8812.002608
101014.3033181.10
121214.803776


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
Color and softness may vary slightly due to manufacturer changes.
For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor
Ambient Temperature (°C)3040506070
Current Reduction Factor1.000.890.750.580.34
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 5 x 0.89 = 4.45 (A) when the ambient temperature is 40°C at 2-core 0.5mm2

NASVCTF PSE Supported Ductile Vinyl Cabtire Cable:Related Image
NASVCTF PSE Supported Ductile Vinyl Cabtire Cable:Related Image
Part Number
NASVCTF-0.75-16-42
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Power supply/signal Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material Other properties

₹ 28,858.14

1 Piece(s) 6 Day(s) or more -------------VCTF160.75[19 to 18] 18[300V] 300VN/APSE42Oil Resistance[Blue] NavyN/APVC (Polyvinyl Chloride)12.9PVC (Polyvinyl Chloride)Flexibility

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part NASVCTF-0.75-16-42 in the NASVCTF PSE Compliant Flexible Vinyl-Coated Cable series.

Product variants

Part Number
NASVCTF-0.5-10-11
NASVCTF-0.5-10-12
NASVCTF-0.5-10-13
NASVCTF-0.75-16-43
NASVCTF-0.75-16-44
NASVCTF-0.75-16-45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Power supply/signal Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material Other properties

₹ 4,318.13

1 Piece(s) 6 Day(s) or more 0.51020300VNone[Blue] Navy color11Oil resistance9.7-PVCPVCFor power supply--------------Pliability

₹ 4,657.11

1 Piece(s) 6 Day(s) or more 0.51020300VNone[Blue] Navy color12Oil resistance9.7-PVCPVCFor power supply--------------Pliability

₹ 4,998.78

1 Piece(s) 6 Day(s) or more 0.51020300VNone[Blue] Navy color13Oil resistance9.7-PVCPVCFor power supply--------------Pliability

₹ 29,545.67

1 Piece(s) 6 Day(s) or more -------------VCTF160.75[19 to 18] 18[300V] 300VN/APSE43Oil Resistance[Blue] NavyN/APVC (Polyvinyl Chloride)12.9PVC (Polyvinyl Chloride)Flexibility

₹ 30,231.90

1 Piece(s) 6 Day(s) or more -------------VCTF160.75[19 to 18] 18[300V] 300VN/APSE44Oil Resistance[Blue] NavyN/APVC (Polyvinyl Chloride)12.9PVC (Polyvinyl Chloride)Flexibility

₹ 30,919.43

1 Piece(s) 6 Day(s) or more -------------VCTF160.75[19 to 18] 18[300V] 300VN/APSE45Oil Resistance[Blue] NavyN/APVC (Polyvinyl Chloride)12.9PVC (Polyvinyl Chloride)Flexibility