(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- NASVCTF PSE Compliant Flexible Vinyl-Coated Cable from MISUMI.
- 300 V unshielded general-purpose power cable, MISUMI's original flexible type.
- Has excellent flexibility, oil resistance, twist resistance, and environmental resistance.
- Color and softness may vary slightly due to manufacturer changes.
- The number of cores can be selected up to 30 cores.
- Insulation body materials are made of PVC.
- Sheath (outer coating) color of power cable is Navy color.
- The overall length of power cable can be configurable up to 100m. (1 m incremental)
Model Number | Section Area (mm2) | Number of Cores |
NASVCTF | 0.5 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
30 | ||
0.75 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
1.25 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
16 | ||
2 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 |
Model Number | Section Area (mm2) | Number of Cores | AWG Estimated Size *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter (mm) | Approximate Mass kg / km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided* 4 | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20 °C) | Insulation Properties MΩ km (20 °C) | Withstand Voltage V / Min | Structure Pc / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NASVCTF | 0.5 | 2 | 20 | Core / Layer Stranding | 2 | 5.80 | 42 | 4 | 37.8 or less | 5 or more | 3000 | 20/.018 | 0.90 | N/A | 0.50 | PVC | 1.90 | 1.00 | PVC | - | ◎ |
3 | 3 | 6.10 | 51 | 3 | ◎ | ||||||||||||||||
4 | 4 | 6.60 | 59 | 3 | ◎ | ||||||||||||||||
6 | 6 | 7.70 | 82 | 2 | ◎ | ||||||||||||||||
8 | 8 | 8.40 | 101 | 2 | ◎ | ||||||||||||||||
10 | 10 | 9.70 | 125 | 2 | ◎ | ||||||||||||||||
12 | 12 | 10.00 | 139 | 2 | ◎ | ||||||||||||||||
16 | 16 | 11.00 | 177 | 1 | ◎ | ||||||||||||||||
20 | 20 | 11.90 | 213 | 1 | ◎ | ||||||||||||||||
30 | 30 | 14.50 | 311 | 1 | 1.1 | ◎ | |||||||||||||||
0.75 | 2 | 18 | 2 | 6.60 | 57 | 6 | 25.1 or less | 5 or more | 3000 | 30/0.18 | 1.10 | 0.6 | 2.30 | 1.00 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 7.00 | 68 | 5 | ◎ | ||||||||||||||||
4 | 4 | 7.60 | 80 | 4 | ◎ | ||||||||||||||||
6 | 6 | 8.90 | 112 | 3 | ◎ | ||||||||||||||||
8 | 8 | 9.70 | 139 | 3 | ◎ | ||||||||||||||||
10 | 10 | 11.30 | 173 | 3 | ◎ | ||||||||||||||||
12 | 12 | 11.70 | 193 | 2 | ◎ | ||||||||||||||||
16 | 16 | 12.90 | 248 | 2 | ◎ | ||||||||||||||||
20 | 20 | 14.40 | 305 | 2 | 1.1 | ◎ | |||||||||||||||
1.25 | 2 | 16 | 2 | 7.40 | 74 | 10 | 15.1 or less | 5 or more | 3000 | 50/0.18 | 1.50 | 0.60 | 2.70 | 1.00 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 7.80 | 92 | 9 | ◎ | ||||||||||||||||
4 | 4 | 8.50 | 109 | 8 | ◎ | ||||||||||||||||
6 | 6 | 10.00 | 156 | 6 | ◎ | ||||||||||||||||
8 | 8 | 11.00 | 196 | 6 | ◎ | ||||||||||||||||
10 | 10 | 12.90 | 244 | 5 | ◎ | ||||||||||||||||
16 | 16 | 15.00 | 364 | 4 | 1.1 | ◎ | |||||||||||||||
2 | 2 | 14 | 2 | 8.00 | 93 | 15 | 9.79 or more | 5 or more | 3000 | 37/0.26 | 1.80 | 0.60 | 3.00 | 1.00 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 8.50 | 119 | 13 | ◎ | ||||||||||||||||
4 | 4 | 9.20 | 142 | 11 | ◎ | ||||||||||||||||
6 | 6 | 11.00 | 206 | 9 | ◎ | ||||||||||||||||
8 | 8 | 12.00 | 260 | 8 | ◎ | ||||||||||||||||
10 | 10 | 14.30 | 331 | 8 | 1.10 | ◎ | |||||||||||||||
12 | 12 | 14.80 | 377 | 6 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.89 | 0.75 | 0.58 | 0.34 |
Part Number |
---|
NASVCTF-0.5-2-49 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,316.56 | 1 Piece(s) | 6 Day(s) or more | 0.5 | 2 | 20 | 300V | None | [Blue] Navy color | 49 | Oil resistance | 5.8 | - | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pliability |
Loading...
Please check the type/dimensions/specifications of the part NASVCTF-0.5-2-49 in the NASVCTF PSE Compliant Flexible Vinyl-Coated Cable series.
Part Number |
---|
NASVCTF-0.5-10-11 |
NASVCTF-0.5-10-12 |
NASVCTF-0.5-10-13 |
NASVCTF-0.5-2-5 |
NASVCTF-0.5-2-50 |
NASVCTF-0.5-2-51 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,318.13 | 1 Piece(s) | 6 Day(s) or more | 0.5 | 10 | 20 | 300V | None | [Blue] Navy color | 11 | Oil resistance | 9.7 | - | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pliability | ||
₹ 4,657.11 | 1 Piece(s) | 6 Day(s) or more | 0.5 | 10 | 20 | 300V | None | [Blue] Navy color | 12 | Oil resistance | 9.7 | - | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pliability | ||
₹ 4,998.78 | 1 Piece(s) | 6 Day(s) or more | 0.5 | 10 | 20 | 300V | None | [Blue] Navy color | 13 | Oil resistance | 9.7 | - | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pliability | ||
₹ 672.00 | 1 Piece(s) | 6 Day(s) or more | 0.5 | 2 | 20 | 300V | None | [Blue] Navy color | 5 | Oil resistance | 5.8 | - | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pliability | ||
₹ 5,208.22 | 1 Piece(s) | 6 Day(s) or more | 0.5 | 2 | 20 | 300V | None | [Blue] Navy color | 50 | Oil resistance | 5.8 | - | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pliability | ||
₹ 5,299.47 | 1 Piece(s) | 6 Day(s) or more | 0.5 | 2 | 20 | 300V | None | [Blue] Navy color | 51 | Oil resistance | 5.8 | - | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pliability |