(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- NA6UCSB UL/CSA Compliant, Shielded power cable from MISUMI.
- 600 V international UL/CSA compliant multi-standard shielded power cable.
- Excellent heat resistance and oil resistance.
- Color and softness may vary slightly due to manufacturer changes.
- Electrical Appliance and Material Safety Law certificate is not obtained.
- The number of cores can be selected up to 20 cores.
- The Insulation body materials are made of PVC.
- The insulation thickness of the power cable is 0.85 mm.
Model Number | AWG Size | Number of Cores |
NA6UCSB | 20 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
18 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
16 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
14 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
12 | 4 | |
10 | 4 |
Model Number | AWG Size | Number of Cores | Estimated Section Area (mm2) * 1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter (mm) * 5 | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided* 4 | |||||||
Allowable Current A (30°C)* 2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / 5 Minutes | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NA6UCSB | 20 | 2 | 0.5 | Core / Layer Stranding | 2 | 9.4 | 104 | 10 | 35.4 | 50 | 2000 | 21/0.18 | 0.95 | Tin | 0.85 | PVC | 2.65 | 1.7 | PVC | ULAWM2501 CSA CE Supported | ◎ |
3 | 3 | 9.8 | 119 | 8 | ◎ | ||||||||||||||||
4 | 4 | 10.5 | 138 | 7 | ◎ | ||||||||||||||||
6 | 6 | 12.2 | 164 | 6 | ◎ | ||||||||||||||||
8 | 8 | 13.8 | 186 | 5 | ◎ | ||||||||||||||||
10 | 10 | 14.9 | 263 | 4 | ◎ | ||||||||||||||||
12 | 12 | 15.3 | 304 | 4 | ◎ | ||||||||||||||||
16 | 16 | 16.8 | 362 | 3 | ◎ | ||||||||||||||||
20 | 20 | 18.4 | 428 | 3 | ◎ | ||||||||||||||||
18 | 2 | 0.75 | 2 | 9.9 | 120 | 13 | 22.3 | 50 | 2000 | 34/0.18 | 1.21 | 0.85 | 2.91 | 1.7 | ◎ | ||||||
3 | 3 | 10.4 | 138 | 11 | ◎ | ||||||||||||||||
4 | 4 | 11.2 | 167 | 9 | ◎ | ||||||||||||||||
6 | 6 | 12.9 | 223 | 8 | ◎ | ||||||||||||||||
8 | 8 | 14.8 | 286 | 6 | ◎ | ||||||||||||||||
10 | 10 | 15.9 | 327 | 6 | ◎ | ||||||||||||||||
12 | 12 | 16.4 | 362 | 5 | ◎ | ||||||||||||||||
16 | 16 | 18.0 | 447 | 4 | ◎ | ||||||||||||||||
20 | 20 | 19.7 | 527 | 4 | ◎ | ||||||||||||||||
16 | 2 | 1.25 | 2 | 10.5 | 139 | 18 | 14.0 | 50 | 2000 | 53/0.18 | 1.51 | 0.85 | 3.21 | 1.7 | ◎ | ||||||
3 | 3 | 11.1 | 167 | 14 | ◎ | ||||||||||||||||
4 | 4 | 11.9 | 198 | 12 | ◎ | ||||||||||||||||
6 | 6 | 13.8 | 268 | 10 | ◎ | ||||||||||||||||
8 | 8 | 15.9 | 349 | 9 | ◎ | ||||||||||||||||
10 | 10 | 17.1 | 398 | 8 | ◎ | ||||||||||||||||
12 | 12 | 17.6 | 446 | 7 | ◎ | ||||||||||||||||
14 | 2 | 2.0 | 2 | 11.4 | 172 | 25 | 8.75 | 50 | 2000 | 41/0.26 | 1.92 | 0.85 | 3.62 | 1.7 | ◎ | ||||||
3 | 3 | 12.0 | 209 | 21 | ◎ | ||||||||||||||||
4 | 4 | 12.9 | 252 | 18 | ◎ | ||||||||||||||||
6 | 6 | 15.2 | 340 | 15 | ◎ | ||||||||||||||||
8 | 8 | 17.4 | 446 | 13 | ◎ | ||||||||||||||||
12 | 4 | 3.5 | 4 | 14.2 | 326 | 22 | 5.51 | 50 | 2000 | 43/0.32 | 2.42 | 0.85 | 4.12 | 1.7 | ◎ | ||||||
10 | 4 | 5.5 | 4 | 15.7 | 431 | 30 | 3.46 | 50 | 2000 | 43/0.40 | 3.03 | 0.85 | 4.73 | 1.7 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.90 | 0.75 | 0.73 | 0.65 | 0.56 | 0.44 | 0.27 |
Part Number |
---|
NA6UCSB-18-12-40 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 63,500.51 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Other | 12 | 0.75 | [19 to 18] 18 | [600V] 600V(UL/CSA) | Yes | UL RECOGNIZED / CSA(c-UL) | 40 | Oil Resistance | [Blue] Navy | GY (Green/Yellow) Colored | PVC (Polyvinyl Chloride) | 16.4 | PVC (Polyvinyl Chloride) | Noise resistance |