(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

NA6UCSB UL/CSA Compliant, Shielded (Part Number)

NA6UCSB UL/CSA Compliant, Shielded
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate is not obtained.

Product Description

- NA6UCSB UL/CSA Compliant, Shielded power cable from MISUMI.
- 600 V international UL/CSA compliant multi-standard shielded power cable.
- Excellent heat resistance and oil resistance.
- Color and softness may vary slightly due to manufacturer changes.
- Electrical Appliance and Material Safety Law certificate is not obtained.
- The number of cores can be selected up to 20 cores.
- The Insulation body materials are made of PVC.
- The insulation thickness of the power cable is 0.85 mm.

Specifications

NA6UCSB UL / CSA / CE Supported with Shield:Related Image

Model NumberAWG
Size
Number of Cores
NA6UCSB202
3
4
6
8
10
12
16
20
182
3
4
6
8
10
12
16
20
162
3
4
6
8
10
12
142
3
4
6
8
124
104


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NA6UCSB UL / CSA / CE Supported with Shield:Related Image
NA6UCSB UL / CSA / CE Supported with Shield:Related Image
NA6UCSB UL / CSA / CE Supported with Shield:Related Image

Specifications
Model NumberAWG
Size
Number of CoresEstimated
Section Area
(mm2) * 1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm) * 5
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided* 4
Allowable Current
A (30°C)* 2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / 5 Minutes
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NA6UCSB2020.5Core / Layer Stranding29.41041035.450200021/0.180.95Tin0.85PVC2.651.7PVCULAWM2501
CSA
CE Supported
339.81198
4410.51387
6612.21646
8813.81865
101014.92634
121215.33044
161616.83623
202018.44283
1820.7529.91201322.350200034/0.181.210.852.911.7
3310.413811
4411.21679
6612.92238
8814.82866
101015.93276
121216.43625
161618.04474
202019.75274
1621.25210.51391814.050200053/0.181.510.853.211.7
3311.116714
4411.919812
6613.826810
8815.93499
101017.13988
121217.64467
1422.0211.4172258.7550200041/0.261.920.853.621.7
3312.020921
4412.925218
6615.234015
8817.444613
1243.5414.2326225.5150200043/0.322.420.854.121.7
1045.5415.7431303.4650200043/0.403.030.854.731.7


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor
Ambient Temperature (°C)30405060708090100
Current Reduction Factor1.000.900.750.730.650.560.440.27
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 10 x 0.9 = 9 (A) when the ambient temperature for 2-core AWG20 is 40 °C

NA6UCSB UL / CSA / CE Supported with Shield:Related Image
NA6UCSB UL / CSA / CE Supported with Shield:Related Image
Part Number
NA6UCSB-16-4-64
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Power supply/signal Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material Other properties

₹ 41,900.04

1 Piece(s) 6 Day(s) or more -1.25416600VPresent[Blue] Navy colorGY (green/yellow) colored64Oil resistance11.9UL / CE / CSA(c-UL)PVCPVCFor power supply--------------Noise Resistance

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part NA6UCSB-16-4-64 in the NA6UCSB UL/CSA Compliant, Shielded series.

Product variants

Part Number
NA6UCSB-10-4-11
NA6UCSB-10-4-12
NA6UCSB-10-4-13
NA6UCSB-16-4-65
NA6UCSB-16-4-66
NA6UCSB-16-4-67
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Power supply/signal Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material Other properties

₹ 27,322.98

1 Piece(s) 6 Day(s) or more ---------------Other45.510[600V] 600V(UL/CSA), 300/500V(CE)YesUL RECOGNIZED / CSA(c-UL) / CE11Oil Resistance[Blue] NavyGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)15.7PVC (Polyvinyl Chloride)Noise resistance

₹ 29,808.07

1 Piece(s) 6 Day(s) or more ---------------Other45.510[600V] 600V(UL/CSA), 300/500V(CE)YesUL RECOGNIZED / CSA(c-UL) / CE12Oil Resistance[Blue] NavyGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)15.7PVC (Polyvinyl Chloride)Noise resistance

₹ 32,291.86

1 Piece(s) 6 Day(s) or more ---------------Other45.510[600V] 600V(UL/CSA), 300/500V(CE)YesUL RECOGNIZED / CSA(c-UL) / CE13Oil Resistance[Blue] NavyGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)15.7PVC (Polyvinyl Chloride)Noise resistance

₹ 42,545.89

1 Piece(s) 6 Day(s) or more -1.25416600VPresent[Blue] Navy colorGY (green/yellow) colored65Oil resistance11.9UL / CSA(c-UL) / CEPVCPVCFor power supply--------------Noise Resistance

₹ 43,190.44

1 Piece(s) 6 Day(s) or more -1.25416600VPresent[Blue] Navy colorGY (green/yellow) colored66Oil resistance11.9UL / CSA(c-UL) / CEPVCPVCFor power supply--------------Noise Resistance

₹ 43,836.31

1 Piece(s) 6 Day(s) or more -1.25416600VPresent[Blue] Navy colorGY (green/yellow) colored67Oil resistance11.9UL / CSA(c-UL) / CEPVCPVCFor power supply--------------Noise Resistance