(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- NA6UC UL/CSA Compliant power cable from MISUMI.
- This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
- Color and softness may vary slightly due to manufacturer changes.
- Electrical Appliance and Material Safety Law certificate is not obtained.
- 600 V international UL/CSA compliant multi-standard power cable Features: Excellent heat resistance and oil resistance.
- The number of cores can be selected up to 20 cores.
- Insulation body materials are made of PVC.
Model Number | AWG Size | Number of Cores |
NA6UC | 20 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
18 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
16 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
14 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
12 | 3 | |
4 | ||
10 | 3 | |
4 |
Model Number | AWG Size | Number of Cores | Estimated Section Area (mm2) * 1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter (mm) * 4 | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | |||||||
Allowable Current A (30°C)* 2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / 5 Minutes | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | ||||||||||
NA6UC | 20 | 2 | 0.5 | Core / Layer Stranding | 2 | 8.8 | 82 | 10 | 35.4 | 50 | 2000 | 21/0.18 | 0.95 | Tin | 0.85 | PVC | 2.65 | 1.7 | PVC | ULAWM2501 CSA CE Supported |
3 | 3 | 9.2 | 96 | 8 | ||||||||||||||||
4 | 4 | 9.9 | 112 | 7 | ||||||||||||||||
6 | 6 | 11.5 | 150 | 6 | ||||||||||||||||
8 | 8 | 13.1 | 192 | 5 | ||||||||||||||||
10 | 10 | 14.1 | 219 | 4 | ||||||||||||||||
12 | 12 | 14.5 | 246 | 4 | ||||||||||||||||
16 | 16 | 16 | 304 | 3 | ||||||||||||||||
20 | 20 | 17.6 | 362 | 3 | ||||||||||||||||
18 | 2 | 0.75 | 2 | 9.3 | 95 | 13 | 22.3 | 50 | 2000 | 34/0.18 | 1.21 | 0.85 | 2.91 | 1.7 | ||||||
3 | 3 | 9.8 | 112 | 11 | ||||||||||||||||
4 | 4 | 10.5 | 133 | 9 | ||||||||||||||||
6 | 6 | 12.2 | 181 | 8 | ||||||||||||||||
8 | 8 | 14 | 233 | 6 | ||||||||||||||||
10 | 10 | 15.1 | 268 | 6 | ||||||||||||||||
12 | 12 | 15.6 | 301 | 5 | ||||||||||||||||
16 | 16 | 17.2 | 381 | 4 | ||||||||||||||||
20 | 20 | 18.9 | 454 | 4 | ||||||||||||||||
16 | 2 | 1.25 | 2 | 9.9 | 113 | 18 | 14.0 | 50 | 2000 | 53/0.18 | 1.51 | 0.85 | 3.21 | 1.7 | ||||||
3 | 3 | 10.4 | 133 | 14 | ||||||||||||||||
4 | 4 | 11.2 | 163 | 12 | ||||||||||||||||
6 | 6 | 13.1 | 225 | 10 | ||||||||||||||||
8 | 8 | 15.1 | 288 | 9 | ||||||||||||||||
10 | 10 | 16.3 | 336 | 8 | ||||||||||||||||
12 | 12 | 16.8 | 380 | 7 | ||||||||||||||||
14 | 2 | 2.0 | 2 | 10.7 | 139 | 25 | 8.75 | 50 | 2000 | 41/0.26 | 1.92 | 0.85 | 3.62 | 1.7 | ||||||
3 | 3 | 11.3 | 171 | 21 | ||||||||||||||||
4 | 4 | 12.2 | 210 | 18 | ||||||||||||||||
6 | 6 | 14.4 | 291 | 15 | ||||||||||||||||
8 | 8 | 16.6 | 382 | 13 | ||||||||||||||||
12 | 3 | 3.5 | 3 | 12.4 | 224 | 27 | 5.51 | 50 | 2000 | 43/0.32 | 2.42 | 0.85 | 4.12 | 1.7 | ||||||
4 | 4 | 13.4 | 276 | 22 | ||||||||||||||||
10 | 3 | 5.5 | 3 | 13.7 | 298 | 35 | 3.46 | 50 | 2000 | 43/0.40 | 3.0 | 0.85 | 4.73 | 1.7 | ||||||
4 | 4 | 14.9 | 371 | 30 |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.90 | 0.75 | 0.73 | 0.65 | 0.56 | 0.44 | 0.27 |
Part Number |
---|
NA6UC-16-2-39 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 15,724.80 | 1 Piece(s) | 6 Day(s) or more | - | 1.25 | 2 | 16 | 600V | None | [Blue] Navy color | - | 39 | Oil resistance | 9.9 | UL / CE / CSA(c-UL) | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part NA6UC-16-2-39 in the NA6UC UL/CSA Compliant series.
Part Number |
---|
NA6UC-10-3-11 |
NA6UC-10-3-12 |
NA6UC-10-3-13 |
NA6UC-16-2-4 |
NA6UC-16-2-40 |
NA6UC-16-2-41 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 20,314.29 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Other | 3 | 5.5 | 10 | [600V] 600V(UL/CSA), 300/500V(CE) | N/A | UL RECOGNIZED / CSA(c-UL) / CE | 11 | Oil Resistance | [Blue] Navy | GY (Green/Yellow) Colored | PVC (Polyvinyl Chloride) | 13.7 | PVC (Polyvinyl Chloride) | ||
₹ 22,160.34 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Other | 3 | 5.5 | 10 | [600V] 600V(UL/CSA), 300/500V(CE) | N/A | UL RECOGNIZED / CSA(c-UL) / CE | 12 | Oil Resistance | [Blue] Navy | GY (Green/Yellow) Colored | PVC (Polyvinyl Chloride) | 13.7 | PVC (Polyvinyl Chloride) | ||
₹ 24,007.68 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Other | 3 | 5.5 | 10 | [600V] 600V(UL/CSA), 300/500V(CE) | N/A | UL RECOGNIZED / CSA(c-UL) / CE | 13 | Oil Resistance | [Blue] Navy | GY (Green/Yellow) Colored | PVC (Polyvinyl Chloride) | 13.7 | PVC (Polyvinyl Chloride) | ||
₹ 2,104.65 | 1 Piece(s) | 6 Day(s) or more | - | 1.25 | 2 | 16 | 600V | None | [Blue] Navy color | - | 4 | Oil resistance | 9.9 | UL / CSA(c-UL) / CE | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 16,128.00 | 1 Piece(s) | 6 Day(s) or more | - | 1.25 | 2 | 16 | 600V | None | [Blue] Navy color | - | 40 | Oil resistance | 9.9 | UL / CSA(c-UL) / CE | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 16,531.20 | 1 Piece(s) | 6 Day(s) or more | - | 1.25 | 2 | 16 | 600V | None | [Blue] Navy color | - | 41 | Oil resistance | 9.9 | UL / CSA(c-UL) / CE | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - |