(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

NA6UC UL/CSA Compliant (Part Number)

NA6UC UL/CSA Compliant
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate is not obtained.

Product Description

- NA6UC UL/CSA Compliant power cable from MISUMI.
- This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
- Color and softness may vary slightly due to manufacturer changes.
- Electrical Appliance and Material Safety Law certificate is not obtained.
- 600 V international UL/CSA compliant multi-standard power cable Features: Excellent heat resistance and oil resistance.
- The number of cores can be selected up to 20 cores.
- Insulation body materials are made of PVC.

Specifications

NA6UC UL / CSA / CE Supported:Related Image

Model NumberAWG
Size
Number of Cores
NA6UC202
3
4
6
8
10
12
16
20
182
3
4
6
8
10
12
16
20
162
3
4
6
8
10
12
142
3
4
6
8
123
4
103
4


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NA6UC UL / CSA / CE Supported:Related Image
NA6UC UL / CSA / CE Supported:Related Image
NA6UC UL / CSA / CE Supported:Related Image

Specifications
Model NumberAWG
Size
Number of CoresEstimated
Section Area
(mm2) * 1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm) * 4
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecification
Allowable Current
A (30°C)* 2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / 5 Minutes
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NA6UC2020.5Core / Layer Stranding28.8821035.450200021/0.180.95Tin0.85PVC2.651.7PVCULAWM2501
CSA
CE Supported
339.2968
449.91127
6611.51506
8813.11925
101014.12194
121214.52464
1616163043
202017.63623
1820.7529.3951322.350200034/0.181.210.852.911.7
339.811211
4410.51339
6612.21818
88142336
101015.12686
121215.63015
161617.23814
202018.94544
1621.2529.91131814.050200053/0.181.510.853.211.7
3310.413314
4411.216312
6613.122510
8815.12889
101016.33368
121216.83807
1422.0210.7139258.7550200041/0.261.920.853.621.7
3311.317121
4412.221018
6614.429115
8816.638213
1233.5312.4224275.5150200043/0.322.420.854.121.7
4413.427622
1035.5313.7298353.4650200043/0.403.00.854.731.7
4414.937130


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor
Ambient Temperature (°C)30405060708090100
Current Reduction Factor1.000.900.750.730.650.560.440.27
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 10 x 0.9 = 9 (A) when the ambient temperature for 2-core AWG20 is 40 °C

NA6UC UL / CSA / CE Supported:Related Image
NA6UC UL / CSA / CE Supported:Related Image
Part Number
NA6UC-16-2-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Power supply/signal Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material

₹ 12,071.40

1 Piece(s) 6 Day(s) or more -1.25216600VNone[Blue] Navy color-30Oil resistance9.9UL / CE / CSA(c-UL)PVCPVCFor power supply--------------

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part NA6UC-16-2-30 in the NA6UC UL/CSA Compliant series.

Product variants

Part Number
NA6UC-10-3-11
NA6UC-10-3-12
NA6UC-10-3-13
NA6UC-16-2-31
NA6UC-16-2-32
NA6UC-16-2-33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Power supply/signal Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material

₹ 20,314.29

1 Piece(s) 6 Day(s) or more ---------------Other35.510[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE11Oil Resistance[Blue] NavyGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)13.7PVC (Polyvinyl Chloride)

₹ 22,160.34

1 Piece(s) 6 Day(s) or more ---------------Other35.510[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE12Oil Resistance[Blue] NavyGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)13.7PVC (Polyvinyl Chloride)

₹ 24,007.68

1 Piece(s) 6 Day(s) or more ---------------Other35.510[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE13Oil Resistance[Blue] NavyGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)13.7PVC (Polyvinyl Chloride)

₹ 12,454.58

1 Piece(s) 6 Day(s) or more -1.25216600VNone[Blue] Navy color-31Oil resistance9.9UL / CSA(c-UL) / CEPVCPVCFor power supply--------------

₹ 12,902.40

1 Piece(s) 6 Day(s) or more -1.25216600VNone[Blue] Navy color-32Oil resistance9.9UL / CSA(c-UL) / CEPVCPVCFor power supply--------------

₹ 13,305.60

1 Piece(s) 6 Day(s) or more -1.25216600VNone[Blue] Navy color-33Oil resistance9.9UL / CSA(c-UL) / CEPVCPVCFor power supply--------------