(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- NA6UC UL/CSA Compliant power cable from MISUMI.
- This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
- Color and softness may vary slightly due to manufacturer changes.
- Electrical Appliance and Material Safety Law certificate is not obtained.
- 600 V international UL/CSA compliant multi-standard power cable Features: Excellent heat resistance and oil resistance.
- The number of cores can be selected up to 20 cores.
- Insulation body materials are made of PVC.
Model Number | AWG Size | Number of Cores |
NA6UC | 20 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
18 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
16 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
14 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
12 | 3 | |
4 | ||
10 | 3 | |
4 |
Model Number | AWG Size | Number of Cores | Estimated Section Area (mm2) * 1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter (mm) * 4 | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | |||||||
Allowable Current A (30°C)* 2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / 5 Minutes | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | ||||||||||
NA6UC | 20 | 2 | 0.5 | Core / Layer Stranding | 2 | 8.8 | 82 | 10 | 35.4 | 50 | 2000 | 21/0.18 | 0.95 | Tin | 0.85 | PVC | 2.65 | 1.7 | PVC | ULAWM2501 CSA CE Supported |
3 | 3 | 9.2 | 96 | 8 | ||||||||||||||||
4 | 4 | 9.9 | 112 | 7 | ||||||||||||||||
6 | 6 | 11.5 | 150 | 6 | ||||||||||||||||
8 | 8 | 13.1 | 192 | 5 | ||||||||||||||||
10 | 10 | 14.1 | 219 | 4 | ||||||||||||||||
12 | 12 | 14.5 | 246 | 4 | ||||||||||||||||
16 | 16 | 16 | 304 | 3 | ||||||||||||||||
20 | 20 | 17.6 | 362 | 3 | ||||||||||||||||
18 | 2 | 0.75 | 2 | 9.3 | 95 | 13 | 22.3 | 50 | 2000 | 34/0.18 | 1.21 | 0.85 | 2.91 | 1.7 | ||||||
3 | 3 | 9.8 | 112 | 11 | ||||||||||||||||
4 | 4 | 10.5 | 133 | 9 | ||||||||||||||||
6 | 6 | 12.2 | 181 | 8 | ||||||||||||||||
8 | 8 | 14 | 233 | 6 | ||||||||||||||||
10 | 10 | 15.1 | 268 | 6 | ||||||||||||||||
12 | 12 | 15.6 | 301 | 5 | ||||||||||||||||
16 | 16 | 17.2 | 381 | 4 | ||||||||||||||||
20 | 20 | 18.9 | 454 | 4 | ||||||||||||||||
16 | 2 | 1.25 | 2 | 9.9 | 113 | 18 | 14.0 | 50 | 2000 | 53/0.18 | 1.51 | 0.85 | 3.21 | 1.7 | ||||||
3 | 3 | 10.4 | 133 | 14 | ||||||||||||||||
4 | 4 | 11.2 | 163 | 12 | ||||||||||||||||
6 | 6 | 13.1 | 225 | 10 | ||||||||||||||||
8 | 8 | 15.1 | 288 | 9 | ||||||||||||||||
10 | 10 | 16.3 | 336 | 8 | ||||||||||||||||
12 | 12 | 16.8 | 380 | 7 | ||||||||||||||||
14 | 2 | 2.0 | 2 | 10.7 | 139 | 25 | 8.75 | 50 | 2000 | 41/0.26 | 1.92 | 0.85 | 3.62 | 1.7 | ||||||
3 | 3 | 11.3 | 171 | 21 | ||||||||||||||||
4 | 4 | 12.2 | 210 | 18 | ||||||||||||||||
6 | 6 | 14.4 | 291 | 15 | ||||||||||||||||
8 | 8 | 16.6 | 382 | 13 | ||||||||||||||||
12 | 3 | 3.5 | 3 | 12.4 | 224 | 27 | 5.51 | 50 | 2000 | 43/0.32 | 2.42 | 0.85 | 4.12 | 1.7 | ||||||
4 | 4 | 13.4 | 276 | 22 | ||||||||||||||||
10 | 3 | 5.5 | 3 | 13.7 | 298 | 35 | 3.46 | 50 | 2000 | 43/0.40 | 3.0 | 0.85 | 4.73 | 1.7 | ||||||
4 | 4 | 14.9 | 371 | 30 |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.90 | 0.75 | 0.73 | 0.65 | 0.56 | 0.44 | 0.27 |
Part Number |
---|
NA6UC-16-4-90 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 48,879.09 | 1 Piece(s) | 6 Day(s) or more | - | 1.25 | 4 | 16 | 600V | None | [Blue] Navy color | GY (green/yellow) colored | 90 | Oil resistance | 11.2 | UL / CE / CSA(c-UL) | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part NA6UC-16-4-90 in the NA6UC UL/CSA Compliant series.
Part Number |
---|
NA6UC-10-3-11 |
NA6UC-10-3-12 |
NA6UC-10-3-13 |
NA6UC-16-4-91 |
NA6UC-16-4-92 |
NA6UC-16-4-93 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 20,314.29 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Other | 3 | 5.5 | 10 | [600V] 600V(UL/CSA), 300/500V(CE) | N/A | UL RECOGNIZED / CSA(c-UL) / CE | 11 | Oil Resistance | [Blue] Navy | GY (Green/Yellow) Colored | PVC (Polyvinyl Chloride) | 13.7 | PVC (Polyvinyl Chloride) | ||
₹ 22,160.34 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Other | 3 | 5.5 | 10 | [600V] 600V(UL/CSA), 300/500V(CE) | N/A | UL RECOGNIZED / CSA(c-UL) / CE | 12 | Oil Resistance | [Blue] Navy | GY (Green/Yellow) Colored | PVC (Polyvinyl Chloride) | 13.7 | PVC (Polyvinyl Chloride) | ||
₹ 24,007.68 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Other | 3 | 5.5 | 10 | [600V] 600V(UL/CSA), 300/500V(CE) | N/A | UL RECOGNIZED / CSA(c-UL) / CE | 13 | Oil Resistance | [Blue] Navy | GY (Green/Yellow) Colored | PVC (Polyvinyl Chloride) | 13.7 | PVC (Polyvinyl Chloride) | ||
₹ 49,417.82 | 1 Piece(s) | 6 Day(s) or more | - | 1.25 | 4 | 16 | 600V | None | [Blue] Navy color | GY (green/yellow) colored | 91 | Oil resistance | 11.2 | UL / CSA(c-UL) / CE | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 49,953.87 | 1 Piece(s) | 6 Day(s) or more | - | 1.25 | 4 | 16 | 600V | None | [Blue] Navy color | GY (green/yellow) colored | 92 | Oil resistance | 11.2 | UL / CSA(c-UL) / CE | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 50,489.91 | 1 Piece(s) | 6 Day(s) or more | - | 1.25 | 4 | 16 | 600V | None | [Blue] Navy color | GY (green/yellow) colored | 93 | Oil resistance | 11.2 | UL / CSA(c-UL) / CE | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy