(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Power cable NASVCT series PSE Compliant Flexible Vinyl-Coated Cable from MISUMI.
- 600 V unshielded general-purpose power cable, MISUMI's original flexible type.
- Has excellent flexibility, oil resistance, twist resistance, and environmental resistance.
- Color and softness may vary slightly due to manufacturer changes.
- The number of cores can be selected up to 16 cores.
- Sheath (outer coating) color of power cable is Navy color.
- Operating Temperature Range is 0 ~ 75°C.
- The Insulation body materials are made of PVC.
- The insulation thickness of the power cable is 0.80 mm.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | Section Area (mm2) | Number of Cores |
NASVCT | 0.75 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
1.25 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
16 | ||
2 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
3.5 | 4 |
Model Number | Section Area (mm2) | Number of Cores | AWG Estimated Size *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished *5 Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NASVCT | 0.75 | 2 | 18 | Core / Layer Stranding | 2 | 8.90 | 92 | 14 | 25.1 or less | 50 or more | 3000 | 30/0.18 | 1.10 | N/A | 0.80 | PVC | 2.70 | 1.70 | PVC | Compliant with PSE Law | ◎ |
3 | 3 | 9.30 | 108 | 12 | ◎ | ||||||||||||||||
4 | 4 | 10.00 | 123 | 10 | ◎ | ||||||||||||||||
6 | 6 | 11.80 | 173 | 8 | 1.80 | ◎ | |||||||||||||||
8 | 8 | 12.80 | 216 | 7 | 1.90 | - | ◎ | ||||||||||||||
10 | 10 | 14.90 | 268 | 6 | 2.00 | ◎ | |||||||||||||||
12 | 12 | 15.50 | 300 | 5 | 2.10 | ◎ | |||||||||||||||
16 | 16 | 17.20 | 382 | 5 | 2.20 | ◎ | |||||||||||||||
1.25 | 2 | 16 | 2 | 9.60 | 114 | 19 | 15.1 or less | 50 or more | 3000 | 50/0.18 | 1.50 | 0.80 | 3.10 | 1.70 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 10.40 | 142 | 17 | 1.80 | ◎ | |||||||||||||||
4 | 4 | 11.20 | 163 | 15 | ◎ | ||||||||||||||||
6 | 6 | 13.20 | 230 | 12 | 1.90 | ◎ | |||||||||||||||
8 | 8 | 14.30 | 289 | 11 | 2.00 | - | ◎ | ||||||||||||||
10 | 10 | 16.70 | 359 | 10 | 2.10 | ◎ | |||||||||||||||
16 | 16 | 19.30 | 517 | 7 | 2.30 | ◎ | |||||||||||||||
2 | 2 | 14 | 2 | 10.50 | 140 | 26 | 9.79 or less | 50 or more | 3000 | 37/0.26 | 1.80 | 0.80 | 3.40 | 1.80 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 11.00 | 171 | 23 | ◎ | ||||||||||||||||
4 | 4 | 12.00 | 205 | 20 | 1.90 | ◎ | |||||||||||||||
6 | 6 | 14.30 | 291 | 16 | 2.00 | ◎ | |||||||||||||||
8 | 8 | 15.50 | 367 | 14 | 2.10 | - | ◎ | ||||||||||||||
10 | 10 | 18.10 | 457 | 13 | 2.20 | ◎ | |||||||||||||||
3.5 | 4 | 12 | 4 | 14.00 | 315 | 30 | 5.24 | 40 | 3000 | 45/0.32 | 2.5 | 0.80 | 4.10 | 2.00 | Compliant with PSE Law | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.89 | 0.75 | 0.58 | 0.34 |
Part Number |
---|
NASVCT-0.75-2-53 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,162.01 | 1 Piece(s) | 6 Day(s) or more | 0.75 | 2 | 18 | 600V | None | [Blue] Navy color | 53 | Oil resistance | 8.8 | PSE | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pliability |
Loading...
Please check the type/dimensions/specifications of the part NASVCT-0.75-2-53 in the NASVCT PSE Compliant Flexible Vinyl-Coated Cable series.
Part Number |
---|
NASVCT-0.75-10-11 |
NASVCT-0.75-10-12 |
NASVCT-0.75-10-13 |
NASVCT-0.75-2-54 |
NASVCT-0.75-2-55 |
NASVCT-0.75-2-56 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,952.67 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | VCT | 10 | 0.75 | [19 to 18] 18 | [600V] 600V | N/A | - | 11 | Oil Resistance | [Blue] Navy | N/A | PVC (Polyvinyl Chloride) | 14.9 | PVC (Polyvinyl Chloride) | Flexibility | ||
₹ 7,585.91 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | VCT | 10 | 0.75 | [19 to 18] 18 | [600V] 600V | N/A | - | 12 | Oil Resistance | [Blue] Navy | N/A | PVC (Polyvinyl Chloride) | 14.9 | PVC (Polyvinyl Chloride) | Flexibility | ||
₹ 8,217.86 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | VCT | 10 | 0.75 | [19 to 18] 18 | [600V] 600V | N/A | - | 13 | Oil Resistance | [Blue] Navy | N/A | PVC (Polyvinyl Chloride) | 14.9 | PVC (Polyvinyl Chloride) | Flexibility | ||
₹ 8,316.00 | 1 Piece(s) | 6 Day(s) or more | 0.75 | 2 | 18 | 600V | None | [Blue] Navy color | 54 | Oil resistance | 8.8 | PSE | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pliability | ||
₹ 8,469.99 | 1 Piece(s) | 6 Day(s) or more | 0.75 | 2 | 18 | 600V | None | [Blue] Navy color | 55 | Oil resistance | 8.8 | PSE | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pliability | ||
₹ 8,624.01 | 1 Piece(s) | 6 Day(s) or more | 0.75 | 2 | 18 | 600V | None | [Blue] Navy color | 56 | Oil resistance | 8.8 | PSE | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pliability |