(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Power cable NASVCT series PSE Compliant Flexible Vinyl-Coated Cable from MISUMI.
- 600 V unshielded general-purpose power cable, MISUMI's original flexible type.
- Has excellent flexibility, oil resistance, twist resistance, and environmental resistance.
- Color and softness may vary slightly due to manufacturer changes.
- The number of cores can be selected up to 16 cores.
- Sheath (outer coating) color of power cable is Navy color.
- Operating Temperature Range is 0 ~ 75°C.
- The Insulation body materials are made of PVC.
- The insulation thickness of the power cable is 0.80 mm.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | Section Area (mm2) | Number of Cores |
NASVCT | 0.75 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
1.25 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
16 | ||
2 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
3.5 | 4 |
Model Number | Section Area (mm2) | Number of Cores | AWG Estimated Size *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished *5 Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NASVCT | 0.75 | 2 | 18 | Core / Layer Stranding | 2 | 8.90 | 92 | 14 | 25.1 or less | 50 or more | 3000 | 30/0.18 | 1.10 | N/A | 0.80 | PVC | 2.70 | 1.70 | PVC | Compliant with PSE Law | ◎ |
3 | 3 | 9.30 | 108 | 12 | ◎ | ||||||||||||||||
4 | 4 | 10.00 | 123 | 10 | ◎ | ||||||||||||||||
6 | 6 | 11.80 | 173 | 8 | 1.80 | ◎ | |||||||||||||||
8 | 8 | 12.80 | 216 | 7 | 1.90 | - | ◎ | ||||||||||||||
10 | 10 | 14.90 | 268 | 6 | 2.00 | ◎ | |||||||||||||||
12 | 12 | 15.50 | 300 | 5 | 2.10 | ◎ | |||||||||||||||
16 | 16 | 17.20 | 382 | 5 | 2.20 | ◎ | |||||||||||||||
1.25 | 2 | 16 | 2 | 9.60 | 114 | 19 | 15.1 or less | 50 or more | 3000 | 50/0.18 | 1.50 | 0.80 | 3.10 | 1.70 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 10.40 | 142 | 17 | 1.80 | ◎ | |||||||||||||||
4 | 4 | 11.20 | 163 | 15 | ◎ | ||||||||||||||||
6 | 6 | 13.20 | 230 | 12 | 1.90 | ◎ | |||||||||||||||
8 | 8 | 14.30 | 289 | 11 | 2.00 | - | ◎ | ||||||||||||||
10 | 10 | 16.70 | 359 | 10 | 2.10 | ◎ | |||||||||||||||
16 | 16 | 19.30 | 517 | 7 | 2.30 | ◎ | |||||||||||||||
2 | 2 | 14 | 2 | 10.50 | 140 | 26 | 9.79 or less | 50 or more | 3000 | 37/0.26 | 1.80 | 0.80 | 3.40 | 1.80 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 11.00 | 171 | 23 | ◎ | ||||||||||||||||
4 | 4 | 12.00 | 205 | 20 | 1.90 | ◎ | |||||||||||||||
6 | 6 | 14.30 | 291 | 16 | 2.00 | ◎ | |||||||||||||||
8 | 8 | 15.50 | 367 | 14 | 2.10 | - | ◎ | ||||||||||||||
10 | 10 | 18.10 | 457 | 13 | 2.20 | ◎ | |||||||||||||||
3.5 | 4 | 12 | 4 | 14.00 | 315 | 30 | 5.24 | 40 | 3000 | 45/0.32 | 2.5 | 0.80 | 4.10 | 2.00 | Compliant with PSE Law | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.89 | 0.75 | 0.58 | 0.34 |
Part Number |
---|
NASVCT-0.75-8-1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 759.99 | 1 Piece(s) | 6 Day(s) or more | 0.75 | 8 | 18 | 600V | None | [Blue] Navy color | 1 | Oil resistance | 12.8 | - | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pliability |
Loading...
Please check the type/dimensions/specifications of the part NASVCT-0.75-8-1 in the NASVCT PSE Compliant Flexible Vinyl-Coated Cable series.
Part Number |
---|
NASVCT-0.75-10-11 |
NASVCT-0.75-10-12 |
NASVCT-0.75-10-13 |
NASVCT-0.75-8-10 |
NASVCT-0.75-8-100 |
NASVCT-0.75-8-11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,952.67 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | VCT | 10 | 0.75 | [19 to 18] 18 | [600V] 600V | N/A | - | 11 | Oil Resistance | [Blue] Navy | N/A | PVC (Polyvinyl Chloride) | 14.9 | PVC (Polyvinyl Chloride) | Flexibility | ||
₹ 7,585.91 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | VCT | 10 | 0.75 | [19 to 18] 18 | [600V] 600V | N/A | - | 12 | Oil Resistance | [Blue] Navy | N/A | PVC (Polyvinyl Chloride) | 14.9 | PVC (Polyvinyl Chloride) | Flexibility | ||
₹ 8,217.86 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | VCT | 10 | 0.75 | [19 to 18] 18 | [600V] 600V | N/A | - | 13 | Oil Resistance | [Blue] Navy | N/A | PVC (Polyvinyl Chloride) | 14.9 | PVC (Polyvinyl Chloride) | Flexibility | ||
₹ 5,213.18 | 1 Piece(s) | 6 Day(s) or more | 0.75 | 8 | 18 | 600V | None | [Blue] Navy color | 10 | Oil resistance | 12.8 | - | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pliability | ||
₹ 45,866.42 | 1 Piece(s) | 6 Day(s) or more | 0.75 | 8 | 18 | 600V | None | [Blue] Navy color | 100 | Oil resistance | 12.8 | - | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pliability | ||
₹ 5,705.44 | 1 Piece(s) | 6 Day(s) or more | 0.75 | 8 | 18 | 600V | None | [Blue] Navy color | 11 | Oil resistance | 12.8 | - | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pliability |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy