(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
NASVCT PSE Compliant Flexible Vinyl-Coated Cable (Part Number)

NASVCT PSE Compliant Flexible Vinyl-Coated Cable

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


·Color and softness may vary slightly due to manufacturer changes.
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
*Color and softness may vary slightly due to manufacturer changes.

Product Description

- Power cable NASVCT series PSE Compliant Flexible Vinyl-Coated Cable from MISUMI.
- 600 V unshielded general-purpose power cable, MISUMI's original flexible type.
- Has excellent flexibility, oil resistance, twist resistance, and environmental resistance.
- Color and softness may vary slightly due to manufacturer changes.
- The number of cores can be selected up to 16 cores.
- Sheath (outer coating) color of power cable is Navy color.
- Operating Temperature Range is 0 ~ 75°C.
- The Insulation body materials are made of PVC.
- The insulation thickness of the power cable is 0.80 mm.

Specifications

NASVCT PSE Supported Ductile Vinyl Cabtire Cable:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model NumberSection Area
(mm2)
Number of Cores
NASVCT0.752
3
4
6
8
10
12
16
1.252
3
4
6
8
10
16
22
3
4
6
8
10
3.54


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1 Stock products are indicated with T or A in the price column at right.
* 2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NASVCT PSE Supported Ductile Vinyl Cabtire Cable:Related ImageNASVCT PSE Supported Ductile Vinyl Cabtire Cable:Related Image

NASVCT PSE Supported Ductile Vinyl Cabtire Cable:Related Image

NASVCT PSE Supported Ductile Vinyl Cabtire Cable:Related Image

NASVCT PSE Supported Ductile Vinyl Cabtire Cable:Related Image

Specifications

Model NumberSection Area
(mm2)
Number of CoresAWG
Estimated
Size *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *5
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NASVCT0.75218Core / Layer
Stranding
28.90921425.1 or less50 or more300030/0.181.10N/A0.80PVC2.701.70PVCCompliant with
PSE Law
339.3010812
4410.0012310
6611.8017381.80
8812.8021671.90-
101014.9026862.00
121215.5030052.10
161617.2038252.20
1.2521629.601141915.1 or less50 or more300050/0.181.500.803.101.70Compliant with
PSE Law
3310.40142171.80
4411.2016315
6613.20230121.90
8814.30289112.00-
101016.70359102.10
161619.3051772.30
2214210.50140269.79 or less50 or more300037/0.261.800.803.401.80Compliant with
PSE Law
3311.0017123
4412.00205201.90
6614.30291162.00
8815.50367142.10-
101018.10457132.20
3.5412414.00315305.2440300045/0.322.50.804.102.00Compliant with PSE Law


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 Color and softness may vary slightly due to manufacturer changes.
For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above. 

Current Reduction Factor
Ambient Temperature (°C)3040506070
Current Reduction Factor1.000.890.750.580.34
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 12 x 0.89 = 10.68 (A) when the ambient temperature is 40°C at 2-core 0.75mm2

Part Number
NASVCT-0.75-4-58
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Power supply/signal Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material Other properties

₹ 13,455.99

1 Piece(s) 6 Day(s) or more 0.75418600VNone[Blue] Navy color58Oil resistance9.9PSEPVCPVCFor power supply--------------Pliability

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part NASVCT-0.75-4-58 in the NASVCT PSE Compliant Flexible Vinyl-Coated Cable series.

Product variants

Part Number
NASVCT-0.75-10-11
NASVCT-0.75-10-12
NASVCT-0.75-10-13
NASVCT-0.75-4-59
NASVCT-0.75-4-6
NASVCT-0.75-4-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Power supply/signal Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material Other properties

₹ 6,952.67

1 Piece(s) 6 Day(s) or more -------------VCT100.75[19 to 18] 18[600V] 600VN/A-11Oil Resistance[Blue] NavyN/APVC (Polyvinyl Chloride)14.9PVC (Polyvinyl Chloride)Flexibility

₹ 7,585.91

1 Piece(s) 6 Day(s) or more -------------VCT100.75[19 to 18] 18[600V] 600VN/A-12Oil Resistance[Blue] NavyN/APVC (Polyvinyl Chloride)14.9PVC (Polyvinyl Chloride)Flexibility

₹ 8,217.86

1 Piece(s) 6 Day(s) or more -------------VCT100.75[19 to 18] 18[600V] 600VN/A-13Oil Resistance[Blue] NavyN/APVC (Polyvinyl Chloride)14.9PVC (Polyvinyl Chloride)Flexibility

₹ 13,688.01

1 Piece(s) 6 Day(s) or more 0.75418600VNone[Blue] Navy color59Oil resistance9.9PSEPVCPVCFor power supply--------------Pliability

₹ 1,884.00

1 Piece(s) 6 Day(s) or more 0.75418600VNone[Blue] Navy color6Oil resistance9.9PSEPVCPVCFor power supply--------------Pliability

₹ 13,920.00

1 Piece(s) 6 Day(s) or more 0.75418600VNone[Blue] Navy color60Oil resistance9.9PSEPVCPVCFor power supply--------------Pliability
X
whatsapp-qr whatsapp-icon