(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Mobile Signals Cable with UL/CSA Standard Shield
* Though the number of cores is marked, 4-core and above feature twisted pair stranding.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | AWG Size | Number of Cores | Total Length or Specified Length |
MRCSB | AWG24 | 2 (Core) | 1 ~ 100 (Specify 1 m Increment) |
4 (2P) | |||
6 (3P) | |||
8 (4P) | |||
10 (5P) | |||
12 (6P) | |||
14 (7P) | |||
16 (8P) | |||
20 (10P) | |||
AWG22 | 2 (Core) | ||
4 (2P) | |||
6 (3P) | |||
8 (4P) | |||
10 (5P) | |||
12 (6P) | |||
14 (7P) | |||
16 (8P) | |||
20 (10P) | |||
AWG20 | 2 (Core) | ||
4 (2P) | |||
6 (3P) | |||
8 (4P) | |||
10 (5P) |
Model Number | AWG Size | Number of Cores 1P = 2 Cores | Estimated Section Area ( mm2) *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished *4 Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | ||||||||||
MRCSB | AWG24 | 2 (Core) | 0.2 | Twisted Core | 2 | 5.1 | 35 | 3 | 97.0 or less | 5 or more | 500 | 6/18/0.05 | 0.7 | N/A | 0.25 | PVC | 1.2 | 1 | PVC | ULAWM20276 ı CSA |
4 (2P) | Twisted Pair | 4 | 6.3 | 52 | 105 or less | |||||||||||||||
6 (3P) | 6 | 7 | 61 | 2 | ||||||||||||||||
8 (4P) | 8 | 7.5 | 71 | |||||||||||||||||
10 (5P) | 10 | 8 | 84 | |||||||||||||||||
12 (6P) | 12 | 8.6 | 97 | |||||||||||||||||
14 (8P) | 14 | 103 | 1.9 | |||||||||||||||||
16 (8P) | 16 | 10.3 | 127 | |||||||||||||||||
20 (10P) | 20 | 143 | 1.7 | |||||||||||||||||
AWG22 | 2 (Core) | 0.3 | Twisted Core | 2 | 5.3 | 39 | 4 | 62.0 or less | 6/11/0.08 | 0.8 | 1.3 | |||||||||
4 (2P) | Twisted Pair | 4 | 6.6 | 59 | 3 | 67.3 or less | ||||||||||||||
6 (3P) | 6 | 7.3 | 73 | |||||||||||||||||
8 (4P) | 8 | 7.9 | 85 | |||||||||||||||||
10 (5P) | 10 | 8.5 | 101 | 2 | ||||||||||||||||
12 (6P) | 12 | 9.1 | 117 | |||||||||||||||||
14 (8P) | 14 | 130 | ||||||||||||||||||
16 (8P) | 16 | 11 | 154 | |||||||||||||||||
20 (10P) | 20 | 175 | ||||||||||||||||||
AWG20 | 2 (Core) | 0.5 | Twisted Core | 2 | 5.9 | 50 | 6 | 37.9 or less | 6/18/0.08 | 1.1 | 1.6 | |||||||||
4 (2P) | Twisted Pair | 4 | 7.5 | 83 | 4 | 41.2 or less | ||||||||||||||
6 (3P) | 6 | 8.4 | 102 | 3 | ||||||||||||||||
8 (4P) | 8 | 9.1 | 124 | |||||||||||||||||
10 (5P) | 10 | 9.9 | 150 |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 |
Current Reduction Factor | 1.00 | 0.91 | 0.82 | 0.71 | 0.58 | 0.41 |
Part Number |
---|
MRCSB-20-2-49 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 18,110.40 | 1 Piece(s) | 6 Day(s) or more | - | 49 | 0.5 | 20 | 2 | - | 5.9 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | UL / CSA(c-UL) | Black | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable |
Loading...
Please check the type/dimensions/specifications of the part MRCSB-20-2-49 in the MRCSB 30 V UL / CSA Standard with Shield series.
Part Number |
---|
MRCSB-20-2-100 |
MRCSB-20-2-11 |
MRCSB-20-2-12 |
MRCSB-20-2-5 |
MRCSB-20-2-50 |
MRCSB-20-2-51 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 30,389.51 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 0.5 | 20 | 2 | - | 5.9 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | CSA(c-UL) / UL | Black | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable | ||
₹ 4,065.60 | 1 Piece(s) | 6 Day(s) or more | - | 11 | 0.5 | 20 | 2 | - | 5.9 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | CSA(c-UL) / UL | Black | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable | ||
₹ 4,435.20 | 1 Piece(s) | 6 Day(s) or more | - | 12 | 0.5 | 20 | 2 | - | 5.9 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | CSA(c-UL) / UL | Black | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable | ||
₹ 2,088.00 | 1 Piece(s) | 6 Day(s) or more | - | 5 | 0.5 | 20 | 2 | - | 5.9 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | CSA(c-UL) / UL | Black | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable | ||
₹ 15,338.05 | 1 Piece(s) | 6 Day(s) or more | - | 50 | 0.5 | 20 | 2 | - | 5.9 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | CSA(c-UL) / UL | Black | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable | ||
₹ 15,638.25 | 1 Piece(s) | 6 Day(s) or more | - | 51 | 0.5 | 20 | 2 | - | 5.9 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | CSA(c-UL) / UL | Black | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable |